您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
Single spring plug - Gutekunst Federn
Gutekunst Federn
Federdat
Powered by
CAD模型選擇
{gutekunst/federdat/federstecker_einfach.prj},{NB=X380-22L},{CNSORDERNO=X380-22L},{BESTNR=X380-22L},{DW=22},{DRAHT=4.50},{L1=97},{L2=39},{D2=5.0},{PREIS=Z},{WRKST=Rostfrei W. Nr. 1.4310},{PSTOL=0.005},{LINKS=https://www.federnshop.com/de/produkte/federstecker-einfach/X380-22L.html},{LINK=Product link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
DW
For shaft pipe diameter D
[mm]
DRAHT
Wire diameter d
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
D2
Bore diameter D2
[mm]
PREIS
Price group
ⁿ/ₐ
WRKST
Material
ⁿ/ₐ
C380-6L
C380-6L
6
1.60
45
20
1.8
W
FSTDR D/C
X380-6L
X380-6L
6
1.60
45
20
1.8
Z
Rostfrei W. Nr. 1.4310
C380-7L
C380-7L
7
1.80
48
22
2.0
W
FSTDR D/C
X380-7L
X380-7L
7
1.80
48
22
2.0
Z
Rostfrei W. Nr. 1.4310
C380-8L
C380-8L
8
2.25
55
24
2.5
W
FSTDR D/C
X380-8L
X380-8L
8
2.25
55
24
2.5
Z
Rostfrei W. Nr. 1.4310
C380-10L
C380-10L
10
2.25
55
24
2.5
W
FSTDR D/C
X380-10L
X380-10L
10
2.25
55
24
2.5
Z
Rostfrei W. Nr. 1.4310
C380-12L
C380-12L
12
2.80
61
26
3.2
W
FSTDR D/C
X380-12L
X380-12L
12
2.80
61
26
3.2
Z
Rostfrei W. Nr. 1.4310
C380-14L
C380-14L
14
2.80
61
26
3.2
W
FSTDR D/C
X380-14L
X380-14L
14
2.80
61
26
3.2
Z
Rostfrei W. Nr. 1.4310
C380-16L
C380-16L
16
3.60
76
32
4.0
W
FSTDR D/C
X380-16L
X380-16L
16
3.60
76
32
4.0
Z
Rostfrei W. Nr. 1.4310
C380-18L
C380-18L
18
3.60
76
32
4.0
W
FSTDR D/C
X380-18L
X380-18L
18
3.60
76
32
4.0
Z
Rostfrei W. Nr. 1.4310
C380-20L
C380-20L
20
3.60
76
32
4.0
W
FSTDR D/C
X380-20L
X380-20L
20
3.60
76
32
4.0
Z
Rostfrei W. Nr. 1.4310
C380-22L
C380-22L
22
4.50
97
39
5.0
W
FSTDR D/C
X380-22L
X380-22L
22
4.50
97
39
5.0
Z
Rostfrei W. Nr. 1.4310
C380-25L
C380-25L
25
4.50
97
39
5.0
W
FSTDR D/C
X380-25L
X380-25L
25
4.50
97
39
5.0
Z
Rostfrei W. Nr. 1.4310
C380-28L
C380-28L
28
5.60
116
45
6.3
W
FSTDR D/C
X380-28L
X380-28L
28
5.60
116
45
6.3
Z
Rostfrei W. Nr. 1.4310
C380-30L
C380-30L
30
5.60
116
45
6.3
W
FSTDR D/C
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HGL-90CG 90° Elbow Cable Gland, IP68
HellermannTyton
24.10.2022
Double spring plug DIN 11024 - Gutekunst Federn
Gutekunst Federn
29.10.2021
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
GN 1024-ST-E - Spring cotter pins, Type E, with single winding
Elesa+Ganter
28.03.2024
DIN ≈11024 - Springs cotter
Fabory
13.02.2023
GN 1024-ST-E - Spring cotter pins, Type E, with single winding
Ganter
12.04.2024
Saftey clip - Gutekunst Federn
Gutekunst Federn
28.10.2021
Double torsion spring stainless W.no. 1.4310 - Gutekunst Federn
Gutekunst Federn
28.10.2021
ISO 6981/DIN 24337 - Rod eye with plain bearing
CMB Cilindri
19.10.2021
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
AN - Silencer BC Sintered Body
SMC
23.12.2021
FQ1 - Quick Change Filter
SMC
28.09.2023
ASD_30FG - With One Touch Fittings Stainless Body
SMC
28.09.2023
AS_2_1F-D (Elbow) - Speed Controller Adjustable by Flat Head Screwdriver wi...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表