您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
C1S - Guide pillar with centering collar
CA-BE
Normalised
Guide pillar with centering collar
Powered by
CAD模型選擇
{ca_be/normalizzati/c1s/c1s.prj},{NB=C1S 25x 56 x 80},{TIPO=C1S},{D1=25},{D2=34},{D3=38},{K=7},{X=10},{L1=56},{L=80},{VER=2},{LX=80,90,110,130,150,170,190,210},{MAT=1.7131},{TT=Cementazione + Tempra},{HD=Hrc 61+63},{L50=0.000},{L60=0.000},{L70=0.000},{L80=0.000},{L90=0.000},{L100=20.000},{L110=24.000},{L130=22.000},{L150=24.000},{L170=28.000},{L190=27.000},{L210=27.000},{LL90=0.000},{LL100=0.000},{LL110=0.000},{LL130=21.000},{LL150=21.000},{LL170=26.000},{LL190=29.000},{LL210=29.000},{K1=1.000},{N=3.000},{NR=2.500},{LR=2.000},{R=1.025},{M=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TIPO
Type
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
K
[mm]
X
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
L110
[mm]
L130
[mm]
L150
[mm]
L170
[mm]
L190
[mm]
L210
[mm]
LL110
[mm]
LL130
[mm]
LL150
[mm]
LL170
[mm]
LL190
[mm]
LL210
[mm]
C1S 16 x 36 x 80
C1S
16
22
26
5
10
36
1.7131
Cementing
Hrc 61+63
18.250
18.250
18.250
18.250
18.250
18.250
19.000
19.000
19.000
19.000
19.000
19.000
C1S 16 x 46 x 80
C1S
16
22
26
5
10
46
1.7131
Cementing
Hrc 61+63
17.250
19.250
21.250
21.250
21.250
21.250
19.000
21.000
23.000
23.000
23.000
23.000
C1S 16 x 56 x 80
C1S
16
22
26
5
10
56
1.7131
Cementing
Hrc 61+63
15.250
17.250
20.250
24.250
27.250
27.250
17.000
19.000
23.000
20.000
30.000
30.000
C1S 16 x 66 x 90
C1S
16
22
26
5
10
66
1.7131
Cementing
Hrc 61+63
17.250
19.250
18.250
18.240
19.250
19.250
0.000
19.000
19.000
20.000
20.000
20.000
C1S 16 x 76 x 110
C1S
16
22
26
5
10
76
1.7131
Cementing
Hrc 61+63
18.250
16.250
19.250
21.250
26.250
26.250
0.000
18.000
21.000
20.000
24.000
24.000
C1S 16 x 86 x 130
C1S
16
22
26
5
10
86
1.7131
Cementing
Hrc 61+63
0.000
21.250
26.250
21.250
23.250
23.250
0.000
0.000
0.000
22.000
24.000
24.000
C1S 20 x 46 x 80
C1S
20
28
32
6
10
46
1.7131
Cementing
Hrc 61+63
19.000
20.000
21.000
21.000
21.000
21.000
18.000
19.000
24.000
24.000
24.000
24.000
C1S 20 x 56 x 80
C1S
20
28
32
6
10
56
1.7131
Cementing
Hrc 61+63
25.000
18.000
23.000
24.000
27.000
27.000
0.000
24.000
20.000
20.000
30.000
30.000
C1S 20 x 66 x 90
C1S
20
28
32
6
10
66
1.7131
Cementing
Hrc 61+63
21.000
20.000
21.000
24.000
25.000
25.000
0.000
17.000
20.000
25.000
25.000
25.000
C1S 20 x 76 x 110
C1S
20
28
32
6
10
76
1.7131
Cementing
Hrc 61+63
19.000
16.000
21.000
24.000
28.000
28.000
0.000
17.000
20.000
25.000
27.000
27.000
C1S 20 x 86 x 130
C1S
20
28
32
6
10
86
1.7131
Cementing
Hrc 61+63
0.000
21.000
19.000
21.000
24.000
24.000
0.000
0.000
20.000
24.000
24.000
24.000
C1S 20 x 106 x 150
C1S
20
28
32
6
10
106
1.7131
Cementing
Hrc 61+63
0.000
21.000
26.000
21.000
23.000
23.000
0.000
0.000
0.000
23.000
25.000
25.000
C1S 25 x 46 x 80
C1S
25
34
38
7
10
46
1.7131
Cementing
Hrc 61+63
19.000
20.000
21.000
26.000
30.000
30.000
20.000
20.000
20.000
24.000
30.000
30.000
C1S 25 x 56 x 80
C1S
25
34
38
7
10
56
1.7131
Cementing
Hrc 61+63
24.000
22.000
24.000
28.000
27.000
27.000
0.000
21.000
21.000
26.000
29.000
29.000
C1S 25 x 66 x 90
C1S
25
34
38
7
10
66
1.7131
Cementing
Hrc 61+63
23.000
20.000
22.000
24.000
28.000
28.000
0.000
20.000
23.000
25.000
27.000
27.000
C1S 25 x 76 x 110
C1S
25
34
38
7
10
76
1.7131
Cementing
Hrc 61+63
18.000
17.000
22.000
22.000
23.000
23.000
0.000
17.000
23.000
24.000
26.000
26.000
C1S 25 x 86 x 130
C1S
25
34
38
7
10
86
1.7131
Cementing
Hrc 61+63
0.000
19.000
19.000
24.000
27.000
27.000
0.000
0.000
20.000
25.000
26.000
26.000
C1S 25 x 106 x 130
C1S
25
34
38
7
10
106
1.7131
Cementing
Hrc 61+63
0.000
0.000
25.000
23.000
25.000
25.000
0.000
0.000
0.000
23.000
25.000
25.000
C1S 32 x 46 x 80
C1S
32
40
45
7
10
46
1.7131
Cementing
Hrc 61+63
19.750
21.750
21.750
21.750
21.750
21.750
19.000
23.000
29.000
29.000
29.000
29.000
C1S 32 x 56 x 80
C1S
32
40
45
7
10
56
1.7131
Cementing
Hrc 61+63
24.750
21.750
23.750
25.750
24.750
31.750
0.000
23.000
25.000
31.000
29.000
35.000
C1S 32 x 66 x 90
C1S
32
40
45
7
10
66
1.7131
Cementing
Hrc 61+63
22.750
19.750
23.750
23.750
24.750
27.750
0.000
21.000
25.000
27.000
28.000
29.000
C1S 32 x 76 x 110
C1S
32
40
45
7
10
76
1.7131
Cementing
Hrc 61+63
18.750
16.750
20.750
23.750
26.750
26.750
0.000
16.000
26.000
25.000
32.000
28.000
C1S 32 x 86 x 130
C1S
32
40
45
7
10
86
1.7131
Cementing
Hrc 61+63
0.000
0.000
18.750
23.750
24.750
25.750
0.000
0.000
22.000
25.000
25.000
25.000
C1S 32 x 106 x 130
C1S
32
40
45
7
10
106
1.7131
Cementing
Hrc 61+63
0.000
0.000
0.000
22.750
24.750
26.750
0.000
0.000
0.000
22.000
26.000
28.000
C1S 40 x 56 x 80
C1S
40
48
52
8
10
56
1.7131
Cementing
Hrc 61+63
16.500
22.500
23.500
23.500
23.500
23.500
20.000
28.000
25.000
25.000
25.000
25.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B1S - Guide bush with centering collar
CA-BE
03.11.2022
XE TG2 - Composition
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
XP TG4 - Composition
CA-BE
03.11.2022
C2 - Guide bolt with two fitting diameters and oil grooves
CA-BE
03.11.2022
XS TG4 - Composition
CA-BE
03.11.2022
X+M TG4 - Composition
CA-BE
03.11.2022
B1 - Guide bush without centering collar
CA-BE
03.11.2022
XP DEB TG4 - Composition
CA-BE
03.11.2022
XP DEB - Composition
CA-BE
03.11.2022
XE+M TG2 - Composition
CA-BE
03.11.2022
XS - Composition
CA-BE
03.11.2022
XE DEB TG4 - Composition
CA-BE
03.11.2022
XE TG4 - Composition
CA-BE
03.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表