您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0288 - Swivel Y adaptor
IMI Norgren
Fittings
Pneufit C Metric
Y and quadruple connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/3_y_and_quadruple_connectors/c0288.prj},{NB=C02880405},{CNSORDERNO=C02880405},{A=4},{B=M5},{BX=5.000},{C=35.0},{G=4.5},{L=10.5},{KV=10},{INFO=PDF Catalog},{Z=10.500},{Z1=39.350},{Z2=0.300},{Z3=1.400},{Z4=1.100},{Z5=0.850},{Z6=2.000},{Z7=7.500},{Z8=16.250},{T1=5.100},{T2=9.700},{T3=5.600},{T4=8.000},{T5=10.000},{T6=10.100},{T7=10.500},{T8=9.000},{R1=0.000},{X1=5.000},{X2=4.000},{X3=8.000},{Y1=10.000},{C1=4.300},{C2=2.500},{C3=15.500},{C4=21.100},{C5=35.700},{C6=2.000},{C7=8.000},{ANG2=33.690},{X=1},{X4=21.100},{Y2=9.000},{SW=10.000},{SWX=15.500},{ANG=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
L
Length L
[mm]
KV
Wrench size KV
[mm]
C02880405
C02880405
4
M5
35.0
4.5
10.5
10
C02880406
C02880406
4
M6
35.0
4.5
10.5
10
C02880418
C02880418
4
G1/8
41.0
6.0
10.5
14
C02880428
C02880428
4
G1/4
43.0
8.0
10.5
17
C02880438
C02880438
4
G3/8
43.0
8.0
10.5
20
C02880605
C02880605
6
M5
41.5
4.5
12.5
12
C02880606
C02880606
6
M6
41.5
4.5
12.5
12
C02880618
C02880618
6
G1/8
42.5
6.0
12.5
14
C02880628
C02880628
6
G1/4
44.5
8.0
12.5
17
C02880638
C02880638
6
G3/8
45.5
9.0
12.5
20
C02880648
C02880648
6
G1/2
46.5
10.0
12.5
24
C02880818
C02880818
8
G1/8
43.5
6.0
14.5
14
C02880828
C02880828
8
G1/4
45.5
8.0
14.5
17
C02880838
C02880838
8
G3/8
46.5
9.0
14.5
20
C02880848
C02880848
8
G1/2
47.5
10.0
14.5
24
C02881018
C02881018
10
G1/8
49.5
6.0
17.5
17
C02881028
C02881028
10
G1/4
51.5
8.0
17.5
17
C02881038
C02881038
10
G3/8
52.5
9.0
17.5
20
C02881048
C02881048
10
G1/2
53.5
10.0
17.5
24
C02881228
C02881228
12
G1/4
55.0
8.0
20.5
19
C02881238
C02881238
12
G3/8
56.0
9.0
20.5
20
C02881248
C02881248
12
G1/2
57.0
10.0
20.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C0K51 - Banjo flow control (out)
IMI Norgren
17.11.2023
C0295 - Quadruple Y union
IMI Norgren
17.11.2023
C0188 - Swivel Y adaptor
IMI Norgren
17.11.2023
C0060 - Union T (equal)
IMI Norgren
17.11.2023
C0267 - Swivel tee adaptor
IMI Norgren
17.11.2023
C0268 - Swivel side tee adaptor
IMI Norgren
17.11.2023
C0082 - Union Y
IMI Norgren
17.11.2023
C0096 - Quadruple stem reducer
IMI Norgren
17.11.2023
C0225 - Straight adaptor (external + internal hex)
IMI Norgren
17.11.2023
C0023 - Steam reducer
IMI Norgren
17.11.2023
C0090 - Union cross
IMI Norgren
17.11.2023
C0226 - Female adaptor
IMI Norgren
17.11.2023
15043 - ISO G - ISO R - Elbow connector
IMI Norgren
25.04.2024
C0232 - Straight adaptor (female bulkhead)
IMI Norgren
17.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表