您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0247 - 90° Swivel elbow adaptor
IMI Norgren
Fittings
Pneufit C Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/2_elbow_adaptors_connectors/c0247.prj},{NB=C02470405},{CNSORDERNO=C02470405},{EXCELON=4.000},{A=4},{B=M5},{BX=5.000},{C=22.0},{E=18.5},{G=4.5},{KV=10},{INFO=PDF Catalog},{X=1},{X1=20.500},{X2=5.000},{X22=5.000},{X3=1.000},{X4=7.600},{X5=7.000},{X6=4.000},{X7=0.650},{X8=3.000},{X9=0.500},{X10=0.800},{X11=0.000},{A1=8.250},{A2=2.000},{ANG=30.000},{SW=10.000},{X12=4.000},{X13=8.000},{Y1=5.100},{Y2=9.700},{Y3=5.600},{Y4=8.000},{Y5=10.000},{Y6=10.100},{Y7=10.500},{Y8=8.500},{Y9=10.000},{Y10=16.000},{Z1=18.450},{Z2=0.400},{Z3=1.300},{Z4=1.100},{Z5=0.850},{Z6=2.000},{Z7=7.800},{R1=0.000},{U1=4.300},{U2=2.500},{U3=14.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C02470405
C02470405
4
M5
22.0
18.5
4.5
10
C02470406
C02470406
4
M6
22.0
18.5
4.5
10
C02470418
C02470418
4
G1/8
22.5
18.5
6.0
14
C02470428
C02470428
4
G1/4
24.5
18.5
8.0
17
C02470438
C02470438
4
G3/8
24.5
18.5
8.0
20
C02470605
C02470605
6
M5
24.0
20.5
4.5
12
C02470606
C02470606
6
M6
24.0
20.5
4.5
12
C02470618
C02470618
6
G1/8
24.5
20.5
6.0
14
C02470628
C02470628
6
G1/4
26.5
20.5
8.0
17
C02470638
C02470638
6
G3/8
26.5
20.5
9.0
20
C02470818
C02470818
8
G1/8
26.0
23.0
8.0
14
C02470828
C02470828
8
G1/4
28.0
23.0
8.0
17
C02470838
C02470838
8
G3/8
28.0
23.0
9.0
20
C02470848
C02470848
8
G1/2
29.0
23.0
10.0
24
C02471018
C02471018
10
G1/8
26.5
23.5
6.0
17
C02471028
C02471028
10
G1/4
28.5
23.5
8.0
17
C02471038
C02471038
10
G3/8
28.5
23.5
9.0
20
C02471048
C02471048
10
G1/2
29.5
23.5
10.0
24
C02471228
C02471228
12
G1/4
32.5
27.5
8.0
19
C02471238
C02471238
12
G3/8
32.5
27.5
9.0
20
C02471248
C02471248
12
G1/2
32.5
27.5
10.0
24
C02471638
C02471638
16
G3/8
40.8
32.8
8.0
24
C02471648
C02471648
16
G1/2
41.8
32.8
9.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表