您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Casting cover with Rubber seal
NTN Corporation
Bearing Units
UCFC Flange Cartridge Units
Powered by
CAD模型選擇
{ntn/bearing_units/ucfc_flange_catridge_units/c_ucfc_fcu_asmtab.prj},{NB=C-UCFC209D1(45,D1)},{SD=45},{GN=D1},{PPATH=c_ucfc_fcu_asmtpl.prj},{L=160},{J=132},{J1=93.3},{A2=10},{N=16},{A3=12},{A1=28.0},{A=38.00},{H3=105},{B=49.2},{S=19.0},{G=8.0},{F=0.00},{SS=M8x1},{A5=70.0},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC209D1},{BLR=36.0},{BSLR=20.40},{CU=1.600},{CBLR=3350},{CBSLR=2080},{MASS=3.2},{A4=63.0},{T=3},{O=30},{UNX=C-UCFC209}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
J1
Dimension
[mm]
A2
Dimension
[mm]
N
Dimension
[mm]
A3
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
H3
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
F
Dimension
[mm]
A5
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
C-UCFC201D1
12
C-UCFC201D1
100
78
55.2
10
12
5
20.5
25.50
62
31.0
12.7
0.00
46.0
M10
UC201D1
14.2
6.65
0.505
0.9
C-UCFC202D1
15
C-UCFC202D1
100
78
55.2
10
12
5
20.5
25.50
62
31.0
12.7
0.00
46.0
M10
UC202D1
14.2
6.65
0.505
0.9
C-UCFC203D1
17
C-UCFC203D1
100
78
55.2
10
12
5
20.5
25.50
62
31.0
12.7
0.00
46.0
M10
UC203D1
14.2
6.65
0.505
0.9
C-UCFC204D1
20
C-UCFC204D1
100
78
55.2
10
12
5
20.5
25.50
62
31.0
12.7
0.00
46.0
M10
UC204D1
14.2
6.65
0.505
0.9
C-UCFC205D1
25
C-UCFC205D1
115
90
63.6
10
12
6
22.0
27.00
70
34.1
14.3
0.00
51.0
M10
UC205D1
15.5
7.85
0.550
1.2
C-UCFC206D1
30
C-UCFC206D1
125
100
70.7
10
12
8
24.5
31.00
80
38.1
15.9
0.00
56.0
M10
UC206D1
21.6
11.30
0.795
1.6
C-UCFC207D1
35
C-UCFC207D1
135
110
77.8
11
14
8
26.0
34.00
90
42.9
17.5
0.00
59.0
M12
UC207D1
28.4
15.30
1.090
1.9
C-UCFC208D1
40
C-UCFC208D1
145
120
84.9
11
14
10
27.5
36.00
100
49.2
19.0
0.00
66.0
M12
UC208D1
32.5
17.80
1.240
2.4
C-UCFC209D1
45
C-UCFC209D1
160
132
93.3
10
16
12
28.0
38.00
105
49.2
19.0
0.00
70.0
M14
UC209D1
36.0
20.40
1.600
3.2
C-UCFC210D1
50
C-UCFC210D1
165
138
97.6
10
16
12
29.0
40.00
110
51.6
19.0
0.00
72.0
M14
UC210D1
39.0
23.20
1.820
3.6
C-UCFC211D1
55
C-UCFC211D1
185
150
106.1
13
19
12
32.5
43.00
125
55.6
22.2
0.00
75.0
M16
UC211D1
48.0
29.20
2.290
4.8
C-UCFC212D1
60
C-UCFC212D1
195
160
113.1
17
19
12
38.0
48.00
135
65.1
25.4
0.00
86.0
M16
UC212D1
58.0
36.00
2.830
5.9
C-UCFC213D1
65
C-UCFC213D1
205
170
120.2
16
19
14
38.0
50.00
145
65.1
25.4
0.00
89.5
M16
UC213D1
63.5
40.00
3.150
6.8
C-UCFC214D1
70
C-UCFC214D1
215
177
125.2
17
19
14
39.5
54.00
150
74.6
30.2
94.00
98.0
M16
UC214D1
69.0
44.00
3.450
8.0
C-UCFC215D1
75
C-UCFC215D1
220
184
130.1
18
19
16
43.0
56.00
160
77.8
33.3
100.00
102.0
M16
UC215D1
73.5
49.50
3.800
8.8
C-UCFC216D1
80
C-UCFC216D1
240
200
141.4
18
23
16
43.0
58.00
170
82.6
33.3
105.00
106.0
M20
UC216D1
80.5
53.00
3.950
10.0
C-UCFC217D1
85
C-UCFC217D1
250
208
147.1
18
23
18
45.5
63.00
180
85.7
34.1
113.00
114.0
M20
UC217D1
92.0
64.00
4.600
12.0
C-UCFC218D1
90
C-UCFC218D1
265
220
155.6
22
23
18
50.0
68.00
190
96.0
39.7
119.00
122.0
M20
UC218D1
106.0
71.50
5.000
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
03.10.2022
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
Casting closed cover
NTN Corporation
21.12.2022
Standard
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
with Setscrew
FYH INC.
16.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表