您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Flange)-ANSI
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_flange_ansi.prj},{NB=BV32FU},{STD=ANSI},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L100=190},{L101=190},{SH=74},{LH=123},{DU=81},{D=117.5},{C=89.0},{NH=4-16},{NX=4},{SHX=16},{T=16.0},{MB=V},{MS=U},{MBX='V','PVC','T','HT','P','PP','F','PVDF'},{MSX='U','EPDM','UV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
BV15FU
BV15FU
ANSI
15
1/2
15
143
94.50
50
95
49
89.0
60.5
4-16
11.5
BV20FU
BV20FU
ANSI
20
3/4
20
172
102.00
53
95
59
98.0
70.0
4-16
13.0
BV25FU
BV25FU
ANSI
25
1
25
187
120.00
66
123
67
108.0
79.5
4-16
14.5
BV32FU
BV32FU
ANSI
32
1 1/4
32
190
132.75
74
123
81
117.5
89.0
4-16
16.0
BV40FU
BV40FU
ANSI
40
1 1/2
40
212
163.50
100
152
98
127.0
98.5
4-16
17.5
BV50FU
BV50FU
ANSI
50
2
50
234
183.00
107
152
120
152.0
120.5
4-19
19.5
BV65FU
BV65FU
ANSI
65
2 1/2
65
259
235.00
146
188
150
178.0
139.5
4-20
22.5
BV80FU
BV80FU
ANSI
80
3
80
304
264.50
169
230
186
191.0
152.5
4-20
24.0
BV1HFU
BV1HFU
ANSI
100
4
100
372
317.50
203
283
228
229.0
190.5
8-20
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BALL VALVE (TS)-ASTM
SEKISUI
09.02.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flang...
SEKISUI
07.05.2021
STRAINER (Flange)-ANSI
SEKISUI
09.02.2021
90°Elbow
SEKISUI
07.10.2019
BALL VALVE (Flange)-DIN/ISO
SEKISUI
09.02.2021
SISTO-16DLU - Maintenance-free Flanged Ends Diaphragm Valve
KSB
06.02.2024
BOAX-B with MN MR Reducers - Centred disc butterfly valves with AMRING elas...
KSB
14.04.2024
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
27.08.2019
0.1kW
FUJI HENSOKUKI
16.02.2022
BALL VALVE (Thread)-ANSI
SEKISUI
09.02.2021
0.4kW
FUJI HENSOKUKI
16.02.2022
0.2kW
FUJI HENSOKUKI
16.02.2022
S TYPE Pneumatic BUTTERFLY VALVE, Double Action - ANSI
SEKISUI
24.09.2019
BFRBG - Sanitary Flanged Ball Valve
Misumi
08.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表