您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ASME B18.3 BUMAX 88 - Hexagon Socket Head Cap Screw ASME B18.3
BUMAX
Hexagon Socket Head Cap Screw
Powered by
CAD模型選擇
{bumax/hexagon_socket_head_cap_screw/asme_b18_3_bumax_88.prj},{NB=4762UA43803288(1)},{PARTNUMBER=4762UA43803288},{DI=9.5250},{LI=31.750},{TPI=16},{S=7.94},{K=9.5},{DK=14.3},{W=2.10},{B=32},{Y=1.8},{DES=UC6S A4 3/8UNCX32 BUMAX88},{BUMAX=bumax.png},{D=3/8},{L=1 1/4},{STANDARD=ASME B18.3},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=800},{YS=640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[Inch]
L
Length
[Inch]
TPI
No threads per inch
ⁿ/ₐ
S
Width across flat
[mm]
K
Head thickness
[mm]
DK
Head diameter, max
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4762UA41401388
4762UA41401388
UC6S A4 1/4UNCX13 BUMAX88
1/4
1/2
20
4.76
6.3
9.5
0.50
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41401688
4762UA41401688
UC6S A4 1/4UNCX16 BUMAX88
1/4
5/8
20
4.76
6.3
9.5
0.58
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41401988
4762UA41401988
UC6S A4 1/4UNCX19 BUMAX88
1/4
3/4
20
4.76
6.3
9.5
0.62
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41402588
4762UA41402588
UC6S A4 1/4UNCX25 BUMAX88
1/4
1
20
4.76
6.3
9.5
0.73
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41403288
4762UA41403288
UC6S A4 1/4UNCX32 BUMAX88
1/4
1 1/4
20
4.76
6.3
9.5
0.86
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41403888
4762UA41403888
UC6S A4 1/4UNCX38 BUMAX88
1/4
1 1/2
20
4.76
6.3
9.5
1.00
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451601688
4762UA451601688
UC6S A4 5/16UNCX16 BUMAX8...
5/16
5/8
18
6.35
7.9
11.9
1.00
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451601988
4762UA451601988
UC6S A4 5/16UNCX19 BUMAX8...
5/16
3/4
18
6.35
7.9
11.9
1.10
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451602288
4762UA451602288
UC6S A4 5/16UNCX22 BUMAX8...
5/16
7/8
18
6.35
7.9
11.9
1.10
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451602588
4762UA451602588
UC6S A4 5/16UNCX25 BUMAX8...
5/16
1
18
6.35
7.9
11.9
1.20
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451603288
4762UA451603288
UC6S A4 5/16UNCX32 BUMAX8...
5/16
1 1/4
18
6.35
7.9
11.9
1.30
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451603888
4762UA451603888
UC6S A4 5/16UNCX38 BUMAX8...
5/16
1 1/2
18
6.35
7.9
11.9
1.60
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA451605188
4762UA451605188
UC6S A4 5/16UNCX51 BUMAX8...
5/16
2
18
6.35
7.9
11.9
2.10
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43801988
4762UA43801988
UC6S A4 3/8UNCX19 BUMAX88
3/8
3/4
16
7.94
9.5
14.3
1.07
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43802288
4762UA43802288
UC6S A4 3/8UNCX22 BUMAX88
3/8
7/8
16
7.94
9.5
14.3
1.90
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43802588
4762UA43802588
UC6S A4 3/8UNCX25 BUMAX88
3/8
1
16
7.94
9.5
14.3
2.00
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43803288
4762UA43803288
UC6S A4 3/8UNCX32 BUMAX88
3/8
1 1/4
16
7.94
9.5
14.3
2.10
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43803888
4762UA43803888
UC6S A4 3/8UNCX38 BUMAX88
3/8
1 1/2
16
7.94
9.5
14.3
2.50
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43805188
4762UA43805188
UC6S A4 3/8UNCX51 BUMAX88
3/8
2
16
7.94
9.5
14.3
3.20
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA43806488
4762UA43806488
UC6S A4 3/8UNCX64 BUMAX88
3/8
2 1/2
16
7.94
9.5
14.3
4.00
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41202588
4762UA41202588
UC6S A4 1/2UNCX25 BUMAX88
1/2
1
13
9.52
12.7
19.0
4.10
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41203288
4762UA41203288
UC6S A4 1/2UNCX32 BUMAX88
1/2
1 1/4
13
9.52
12.7
19.0
4.80
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41203888
4762UA41203888
UC6S A4 1/2UNCX38 BUMAX88
1/2
1 1/2
13
9.52
12.7
19.0
5.20
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41205188
4762UA41205188
UC6S A4 1/2UNCX51 BUMAX88
1/2
2
13
9.52
12.7
19.0
6.20
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762UA41207688
4762UA41207688
UC6S A4 1/2UNCX76 BUMAX88
1/2
3
13
9.52
12.7
19.0
8.20
ASME B18.3
800
640
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME B18.2.1 BUMAX 88 - Hexagon Head Cap screw ANSI B18.2.1
BUMAX
28.04.2023
ASME B18.2.2 BUMAX 88 - Hexagon Nuts ASME B18.2.2
BUMAX
28.04.2023
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ROC-8071-007 Washer Flat USS, SAE, SAE ROCKALLOY, USS ROCKALLOY, Stainless ...
Essentra Components
29.07.2014
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4762 BUMAX SDX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
13.02.2023
BN 48170 - Socket head cap screws, Partial thread and coarse thread, Steel,...
Bossard Inch
29.11.2018
V.2CHCB - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 7984 Inox A2 / S...
FG INOX
25.04.2023
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表