您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
Hexagon Socket Head Cap Screw
Powered by
CAD模型選擇
{bumax/hexagon_socket_head_cap_screw/iso_4762_bumax_dx_129.prj},{NB=4762D610100129(1)},{PARTNUMBER=4762D610100129},{D=10},{L=100},{P=1.50},{DK=16},{K=10},{S=8},{B=32},{W=7.120},{R=0.40},{LS=5.50},{LG=13},{T=5},{Y=1.3},{DES=ISO4762 M10x100 BUMAX DX 129},{BUMAX=bumax.png},{STANDARD= ISO 4762},{INFOWWW=Web link},{TS=min 1200},{YS=min 1080},{SG=Duplex D6 EN 1.4462, UNS S32205},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
DK
Head diameter, max
[mm]
K
Head thickness
[mm]
S
Width across flat
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
R
Radius under head, min
[mm]
LS
Shank length, min
[mm]
LG
Shank length, max
[mm]
T
Recess depth, min
[mm]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4762D606020129
4762D606020129
ISO 4762 M6x20 BUMAX DX 1...
6
20
1.00
10
6
5
20
0.613
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606030129
4762D606030129
ISO 4762 M6x30 BUMAX DX 1...
6
30
1.00
10
6
5
20
0.830
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606040129
4762D606040129
ISO 4762 M6x40 BUMAX DX 1...
6
40
1.00
10
6
5
20
1.080
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606050129
4762D606050129
ISO 4762 M6x50 BUMAX DX 1...
6
50
1.00
10
6
5
20
1.290
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606060129
4762D606060129
ISO 4762 M6x60 BUMAX DX 1...
6
60
1.00
10
6
5
20
1.510
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606070129
4762D606070129
ISO 4762 M6x70 BUMAX DX 1...
6
70
1.00
10
6
5
20
1.720
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D606080129
4762D606080129
ISO 4762 M6x80 BUMAX DX 1...
6
80
1.00
10
6
5
20
1.930
0.25
0.00
3
3
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608025129
4762D608025129
ISO 4762 M8x25 BUMAX DX 1...
8
25
1.25
13
8
6
28
1.450
0.40
17.00
22
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608040129
4762D608040129
ISO 4762 M8x40 BUMAX DX 1...
8
40
1.25
13
8
6
28
2.090
0.40
17.00
22
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608050129
4762D608050129
ISO4762 M8X50 BUMAX DX 12...
8
50
1.25
13
8
6
28
2.490
0.40
17.00
22
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608060129
4762D608060129
ISO4762 M8X60 BUMAX DX 12...
8
60
1.25
13
8
6
28
2.890
0.40
22.00
27
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608070129
4762D608070129
ISO4762 M8X70 BUMAX DX 12...
8
70
1.25
13
8
6
28
3.200
0.40
37.00
42
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D608080129
4762D608080129
ISO4762 M8X80 BUMAX DX 12...
8
80
1.25
13
8
6
28
3.700
0.40
47.00
52
4
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610030129
4762D610030129
ISO4762 M10x30 BUMAX DX 1...
10
30
1.50
16
10
8
32
2.790
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610040129
4762D610040129
ISO4762 M10x40 BUMAX DX 1...
10
40
1.50
16
10
8
40
3.290
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610050129
4762D610050129
ISO4762 M10x50 BUMAX DX 1...
10
50
1.50
16
10
8
32
3.930
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610060129
4762D610060129
ISO4762 M10x60 BUMAX DX 1...
10
60
1.50
16
10
8
32
4.570
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610070129
4762D610070129
ISO4762 M10x70 BUMAX DX 1...
10
70
1.50
16
10
8
32
5.060
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610080129
4762D610080129
ISO4762 M10x80 BUMAX DX 1...
10
80
1.50
16
10
8
32
5.850
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610090129
4762D610090129
ISO4762 M10x90 BUMAX DX 1...
10
90
1.50
16
10
8
32
6.490
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D610100129
4762D610100129
ISO4762 M10x100 BUMAX DX ...
10
100
1.50
16
10
8
32
7.120
0.40
5.50
13
5
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D612030129
4762D612030129
ISO4762 M12x30 BUMAX DX 1...
12
30
1.75
18
12
10
30
3.930
0.60
10.25
19
6
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D612040129
4762D612040129
ISO 4762 M12x40 BUMAX DX ...
12
40
1.75
18
12
10
36
4.650
0.60
10.25
19
6
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D612050129
4762D612050129
ISO4762 M12x50 BUMAX DX 1...
12
50
1.75
18
12
10
36
5.450
0.60
10.25
19
6
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
BUMAX 4762D612060129
4762D612060129
ISO4762 M12x60 BUMAX DX 1...
12
60
1.75
18
12
10
36
6.340
0.60
10.25
19
6
ISO 4762
min 1200
min 1080
Duplex D6 EN 1.4462, UNS ...
Information provided is b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 BUMAX SDX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4762 - Steel 8.8 VZD
Böllhoff
26.10.2021
DIN EN ISO 4762 - Hexagon socket head cap screw, 8.8 VZ
Maschinenbau Kitz
02.05.2024
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
25.09.2023
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
25.09.2023
07300 - Washers medium DIN ISO 7089 A
norelem
30.04.2024
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
ASME B18.3 BUMAX 88 - Hexagon Socket Head Cap Screw ASME B18.3
BUMAX
28.04.2023
DIN 6912 - Stainless steel A2
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表