您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
Hexagon Socket Head Cap Screw
Powered by
CAD模型選擇
{bumax/hexagon_socket_head_cap_screw/iso_4762_bumax_109.prj},{NB=4762A410030109(1)},{PARTNUMBER=4762A410030109},{D=10},{L=30},{P=1.50},{DK=16},{K=10},{S=8},{B=30},{W=2.8},{LS=0},{LG=4},{R=0.40},{T=5},{Y=1.5},{DES=ISO4762 A4 M10X30 BUMAX 109},{BUMAX=bumax.png},{STANDARD= ISO 4762},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 1000},{YS=min 900},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
DK
Head diameter, max
[mm]
K
Head thickness
[mm]
S
Width across flat
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
LS
Shank length, min
[mm]
LG
Shank length, max
[mm]
R
Radius under head, min
[mm]
T
Recess depth, min
[mm]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4762A406020109
4762A406020109
ISO4762 A4 M6X20 BUMAX 10...
6
20
1.00
10
6
5
20
1.1
0
3
0.25
3
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A406030109
4762A406030109
ISO4762 A4 M6X30 BUMAX 10...
6
30
1.00
10
6
5
24
1.5
0
3
0.25
3
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A406040109
4762A406040109
ISO4762 A4 M6X40 BUMAX 10...
6
40
1.00
10
6
5
24
1.9
12
16
0.25
3
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A406050109
4762A406050109
ISO4762 A4 M6X50 BUMAX 10...
6
50
1.00
10
6
5
24
2.1
22
26
0.25
3
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A406080109
4762A406080109
ISO4762 A4 M6X80 BUMAX 10...
6
80
1.00
10
6
5
24
2.1
52
56
0.25
3
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408020109
4762A408020109
ISO4762 A4 M8X20 BUMAX 10...
8
20
1.25
13
8
6
20
1.3
0
3
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408030109
4762A408030109
ISO4762 A4 M8X30 BUMAX 10...
8
30
1.25
13
8
6
28
1.7
0
3
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408040109
4762A408040109
ISO4762 A4 M8X40 BUMAX 10...
8
40
1.25
13
8
6
28
2.1
7
12
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408050109
4762A408050109
ISO4762 A4 M8X50 BUMAX 10...
8
50
1.25
13
8
6
28
2.5
17
22
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408060109
4762A408060109
ISO4762 A4 M8X60 BUMAX 10...
8
60
1.25
13
8
6
28
2.9
22
27
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408070109
4762A408070109
ISO4762 A4 M8X70 BUMAX 10...
8
70
1.25
13
8
6
28
3.5
37
42
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408080109
4762A408080109
ISO4762 A4 M8X80 BUMAX 10...
8
80
1.25
13
8
6
28
3.7
47
52
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A408090109
4762A408090109
ISO4762 A4 M8X90 BUMAX 10...
8
90
1.25
13
8
6
28
4.0
57
62
0.40
4
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410020109
4762A410020109
ISO4762 A4 M10X20 BUMAX 1...
10
20
1.50
16
10
8
20
2.3
0
4
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410030109
4762A410030109
ISO4762 A4 M10X30 BUMAX 1...
10
30
1.50
16
10
8
30
2.8
0
4
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410040109
4762A410040109
ISO4762 A4 M10X40 BUMAX 1...
10
40
1.50
16
10
8
40
3.3
0
4
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410050109
4762A410050109
ISO4762 A4 M10X50 BUMAX 1...
10
50
1.50
16
10
8
32
3.9
12
18
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410060109
4762A410060109
ISO4762 A4 M10X60 BUMAX 1...
10
60
1.50
16
10
8
32
4.6
22
28
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410070109
4762A410070109
ISO4762 A4 M10X70 BUMAX 1...
10
70
1.50
16
10
8
32
5.2
32
38
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410080109
4762A410080109
ISO4762 A4 M10X80 BUMAX 1...
10
80
1.50
16
10
8
32
5.9
42
48
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410090109
4762A410090109
ISO4762 A4 M10X90 BUMAX 1...
10
90
1.50
16
10
8
32
6.5
52
58
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A410100109
4762A410100109
ISO4762 A4 M10X100 BUMAX ...
10
100
1.50
16
10
8
32
7.1
62
68
0.40
5
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A412030109
4762A412030109
ISO4762 A4 M12X30 BUMAX 1...
12
30
1.75
18
12
10
30
3.9
0
5
0.60
6
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A412040109
4762A412040109
ISO4762 A4 M12X40 BUMAX 1...
12
40
1.75
18
12
10
36
4.7
0
5
0.60
6
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4762A412050109
4762A412050109
ISO4762 A4 M12X50 BUMAX 1...
12
50
1.75
18
12
10
36
5.5
0
5
0.60
6
ISO 4762
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
INSEX 80 M - Counter Sunk ISO 10642
BUMAX
28.04.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 - Steel 8.8 VZD
Böllhoff
26.10.2021
ISO 4762 BUMAX SDX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN EN ISO 4762 - Hexagon socket head cap screw, 8.8 VZ
Maschinenbau Kitz
02.05.2024
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
DIN 912 (ISO 4762) - FN 2119 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
25.09.2023
ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
25.09.2023
ISO 2338 - Steel
Böllhoff
26.10.2021
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
25.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表