您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 454 - Buffers with Stainless Steel-Retaining washer
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 454 Buffers with Retaining washer, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn454/gn454.prj},{NB=Anschlagpuffer GN 454-35-16-8,4-70},{PARTNUMBER=GN 454-35-16-8,4-70},{NORMNR=GN 454},{D1=35},{H=16},{D2=8,4},{D2X=8.4},{D3=14.0},{S=2.0},{FED=599},{BB=2395},{FW=4.0},{X=25},{HTVIS=hart},{WEIGHT=0.02300},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
S
[mm]
FED
Spring rate ≈
[N/mm]
BB
max. load
[N]
FW
max. travel ≈
ⁿ/ₐ
HTVIS
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 454-16-8-4,3-40
GN 454-16-8-4,3-40
16
8
4,3
8.0
1.0
75
150
2.0
weich
0.00240
40169991
YES
Buffer GN 454-16-8-4,3-55
GN 454-16-8-4,3-55
16
8
4,3
8.0
1.0
140
280
2.0
mittel
0.00200
40169991
YES
Buffer GN 454-16-8-4,3-70
GN 454-16-8-4,3-70
16
8
4,3
8.0
1.0
223
445
2.0
hart
0.00100
40169991
YES
Buffer GN 454-20-10-5,3-4...
GN 454-20-10-5,3-40
20
10
5,3
9.5
1.2
89
223
2.5
weich
0.00370
40169991
YES
Buffer GN 454-20-10-5,3-5...
GN 454-20-10-5,3-55
20
10
5,3
9.5
1.2
148
370
2.5
mittel
0.00390
40169991
YES
Buffer GN 454-20-10-5,3-7...
GN 454-20-10-5,3-70
20
10
5,3
9.5
1.2
240
600
2.5
hart
0.00380
40169991
YES
Buffer GN 454-25-12-6,4-4...
GN 454-25-12-6,4-40
25
12
6,4
11.0
1.6
113
340
3.0
weich
0.00750
40169991
YES
Buffer GN 454-25-12-6,4-5...
GN 454-25-12-6,4-55
25
12
6,4
11.0
1.6
210
630
3.0
mittel
0.00770
40169991
YES
Buffer GN 454-25-12-6,4-7...
GN 454-25-12-6,4-70
25
12
6,4
11.0
1.6
317
950
3.0
hart
0.00790
40169991
YES
Buffer GN 454-35-16-8,4-4...
GN 454-35-16-8,4-40
35
16
8,4
14.0
2.0
175
700
4.0
weich
0.02000
40169991
YES
Buffer GN 454-35-16-8,4-5...
GN 454-35-16-8,4-55
35
16
8,4
14.0
2.0
345
1380
4.0
mittel
0.01950
40169991
YES
Buffer GN 454-35-16-8,4-7...
GN 454-35-16-8,4-70
35
16
8,4
14.0
2.0
599
2395
4.0
hart
0.02300
40169991
YES
Buffer GN 454-42-20-8,4-4...
GN 454-42-20-8,4-40
42
20
8,4
14.0
2.0
220
1100
5.0
weich
0.03050
40169991
YES
Buffer GN 454-42-20-8,4-5...
GN 454-42-20-8,4-55
42
20
8,4
14.0
2.0
360
1800
5.0
mittel
0.03050
40169991
YES
Buffer GN 454-42-20-8,4-7...
GN 454-42-20-8,4-70
42
20
8,4
14.0
2.0
668
3340
5.0
hart
0.03230
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-40
42
20
10,5
17.5
2.5
220
1100
5.0
weich
0.03510
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-55
42
20
10,5
17.5
2.5
360
1800
5.0
mittel
0.03530
40169991
YES
Buffer GN 454-42-20-10,5-...
GN 454-42-20-10,5-70
42
20
10,5
17.5
2.5
668
3340
5.0
hart
0.03610
40169991
YES
Buffer GN 454-56-24-8,4-4...
GN 454-56-24-8,4-40
56
24
8,4
14.0
2.0
333
2000
6.0
weich
0.06240
40169991
YES
Buffer GN 454-56-24-8,4-5...
GN 454-56-24-8,4-55
56
24
8,4
14.0
2.0
577
3460
6.0
mittel
0.06230
40169991
YES
Buffer GN 454-56-24-8,4-7...
GN 454-56-24-8,4-70
56
24
8,4
14.0
2.0
1000
6000
6.0
hart
0.06680
40169991
YES
Buffer GN 454-56-24-13-40
GN 454-56-24-13-40
56
24
13
19.5
3.0
333
2000
6.0
weich
0.07570
40169991
YES
Buffer GN 454-56-24-13-55
GN 454-56-24-13-55
56
24
13
19.5
3.0
577
3460
6.0
mittel
0.07600
40169991
YES
Buffer GN 454-56-24-13-70
GN 454-56-24-13-70
56
24
13
19.5
3.0
1000
6000
6.0
hart
0.07820
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表