您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
BRV - Series
CCTY BEARING JAPAN CORPORATION
BEST ROLLER For light Duty (BR Series)
Powered by
CAD模型選擇
{tashico/01_best_roller_for_light_duty_br_series/brv_series.prj},{NB=BRV-45},{ORDER=BRV-45},{SB=6201 2RS V},{D=45},{MD=12},{MDA=18.3},{MDA2=30.9},{MDA3=38.750},{MDA4=27.75},{B=14},{BO=10},{W=16.0},{MASS=55},{MA=Thermoplastics polyurethane},{BN=8},{RK=2.993},{T=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
SB
Special Bearing
ⁿ/ₐ
D
Diameter
[mm]
MD
Diameter
[mm]
MDA
Diameter
[mm]
B
Length
[mm]
BO
Length
[mm]
W
Length
[mm]
MASS
Weight
[g]
MA
Material
ⁿ/ₐ
BRV-20
BRV-20
696 2RS V
20
6
8.6
8
5
9.5
6
Thermoplastics polyuretha...
BRV-25
BRV-25
626 2RS V
25
6
10.3
9
6
10.5
11
Thermoplastics polyuretha...
BRV-30
BRV-30
608 2RS V
30
8
12.0
11
7
13.0
19
Thermoplastics polyuretha...
BRV-35
BRV-35
608 2RS V
35
8
12.0
11
7
13.0
22
Thermoplastics polyuretha...
BRV-40
BRV-40
6000 2RS V
40
10
14.0
12
8
14.0
32
Thermoplastics polyuretha...
BRV-45
BRV-45
6201 2RS V
45
12
18.3
14
10
16.0
55
Thermoplastics polyuretha...
BRV-50
BRV-50
6201 2RS V
50
12
18.3
14
10
16.0
61
Thermoplastics polyuretha...
BRV-55
BRV-55
6202 2RS V
55
15
21.6
15
11
17.0
76
Thermoplastics polyuretha...
BRV-60
BRV-60
6202 2RS V
60
15
21.6
15
11
17.0
83
Thermoplastics polyuretha...
BRV-65
BRV-65
6203 2RS V
65
17
24.6
16
12
18.0
112
Thermoplastics polyuretha...
BRV-70
BRV-70
6203 2RS V
70
17
24.6
16
12
18.0
121
Thermoplastics polyuretha...
BRV-75
BRV-75
6204 2RS V
75
20
29.3
18
14
20.0
175
Thermoplastics polyuretha...
BRV-80
BRV-80
6204 2RS V
80
20
29.3
18
14
20.0
187
Thermoplastics polyuretha...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BR - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
BRHVV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
BRHV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
SCPD3-L with switch
CKD
10.04.2024
BRVV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
Premium Cast Iron - Wheels
Caster Concepts
27.04.2022
Flanged - Wheels
Caster Concepts
27.04.2022
Mold on Rubber - Wheels
Caster Concepts
27.04.2022
High Profile Poly - Wheels
Caster Concepts
27.04.2022
TWERGO - Twin Wheel Ergonomic Caster
Caster Concepts
27.04.2022
T - Electric Motor Three phase series
Motovario
19.06.2023
Standard Profile Poly - Wheels
Caster Concepts
27.04.2022
Smartdrive T - Inverter motor
Motovario
19.06.2023
SB - Electric Motor Self-braking single phase series
Motovario
19.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表