您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
BR - Series
CCTY BEARING JAPAN CORPORATION
BEST ROLLER For light Duty (BR Series)
Powered by
CAD模型選擇
{tashico/01_best_roller_for_light_duty_br_series/br_series.prj},{NB=BR-45},{ORDER=BR-45},{SB=6201 2RS},{D=45},{MD=12},{MDA=16.8},{MDA2=26.4},{MDA3=36.177},{MDA4=24.00},{B=14},{BO=10},{MASS=50},{MA=Thermoplastics polyurethane},{BN=9},{RK=2.280},{T=1.000},{W=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
SB
Special Bearing
ⁿ/ₐ
D
Diameter
[mm]
MD
Diameter
[mm]
MDA
Diameter
[mm]
B
Length
[mm]
BO
Length
[mm]
MASS
Weight
[g]
MA
Material
ⁿ/ₐ
BR-20
BR-20
696 2RS
20
6
8.6
8
5
5
Thermoplastics polyuretha...
BR-25
BR-25
626 2RS
25
6
10.3
9
6
10
Thermoplastics polyuretha...
BR-30
BR-30
608 2RS
30
8
12.0
11
7
17
Thermoplastics polyuretha...
BR-35
BR-35
608 2RS
35
8
12.0
11
7
20
Thermoplastics polyuretha...
BR-40
BR-40
6000 2RS
40
10
14.0
12
8
30
Thermoplastics polyuretha...
BR-45
BR-45
6201 2RS
45
12
16.8
14
10
50
Thermoplastics polyuretha...
BR-50
BR-50
6201 2RS
50
12
16.8
14
10
56
Thermoplastics polyuretha...
BR-55
BR-55
6202 2RS
55
15
20.0
15
11
70
Thermoplastics polyuretha...
BR-60
BR-60
6202 2RS
60
15
20.0
15
11
77
Thermoplastics polyuretha...
BR-65
BR-65
6203 2RS
65
17
23.0
16
12
104
Thermoplastics polyuretha...
BR-70
BR-70
6203 2RS
70
17
23.0
16
12
113
Thermoplastics polyuretha...
BR-75
BR-75
6204 2RS
75
20
27.6
18
14
164
Thermoplastics polyuretha...
BR-80
BR-80
6204 2RS
80
20
27.6
18
14
176
Thermoplastics polyuretha...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCPD3-L with switch
CKD
10.04.2024
BRHVV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
BRHV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
BRV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
BRVV - Series
CCTY BEARING JAPAN CORPORATION
10.01.2019
PolyKat Series - Versatile Polurthene Shopping Cart Caster
Colson Group
10.05.2023
Cable connector M12, D-coded, 4pol, 100°, socket contact
GIMOTA
09.11.2023
V-Groove - Wheels
Caster Concepts
27.04.2022
Covers - Centry Covers
Centryco
01.10.2008
DV-T - Inverter with three-phase motor T
Motovario
19.06.2023
THOMSON - Way Covers for Linear Rails
Centryco
01.10.2008
INA - KUSE and KUE Series - Way Covers for Linear Rails
Centryco
01.10.2008
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
Cable-Plug B12, Bayonet, D-coded, 4Pol, pin, 100°
GIMOTA
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表