您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7504_o_v2.prj},{NB=Bohrschraube DIN 7504 O V2 ST4.2x16-O-H 30355.042.016(High)},{CNSORDERNO=30355.042.016},{D=4.20},{L=16.00},{PACKAGING=2000},{VARIANT=0.000},{FABNETWEIGHT=1.800},{D3=3.100},{P=1.400},{DK=8.400},{LG=7.300},{DP=3.600},{A=1.400},{K=2.600},{R=1.600},{NR=20.000},{AA=3.950},{T=1.660},{VERS=2},{NENNID=ST4,2X32MM},{BRAND=Fabory},{STANDARD=DIN ≈7504 O},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=ttap<sup>®</sup>},{COMPARABLESTAN=ISO≈15482},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=ISO15482 H},{EANCODE=8715494511339},{INTRASTATCODE=73181410},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
ⁿ/ₐ
DK
Head diameter
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face min.
ⁿ/ₐ
DP
Diameter of the drillbit max.
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face
ⁿ/ₐ
K
Head height
ⁿ/ₐ
R
Transition radius under head
ⁿ/ₐ
NR
TTap socket
ⁿ/ₐ
AA
TTap - External ref.
ⁿ/ₐ
T
TTap-depth min.
ⁿ/ₐ
Bohrschraube DIN 7504 O V...
30350.035.013
ST2,9X13MM
3.50
13.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0010
ISO≈15482
Y
ISO15482 H
8715494510950
7318149190
31162400
EC002341
1000
2.640
1.300
7.300
6.200
2.800
1.300
2.350
1.400
15.000
3.350
1.330
Bohrschraube DIN 7504 O V...
30350.035.016
ST2,9X16MM
3.50
16.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0009
ISO≈15482
Y
ISO15482 H
8715494510967
7318149190
31162400
EC002341
1000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
15.000
3.350
1.330
Bohrschraube DIN 7504 O V...
30350.035.019
ST2,9X19MM
3.50
19.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0013
ISO≈15482
Y
ISO15482 H
8715494510974
7318149190
31162400
EC002341
1000
2.640
1.300
7.300
12.100
2.800
1.300
2.350
1.400
15.000
3.350
1.330
Bohrschraube DIN 7504 O V...
30350.035.022
ST3,5X13MM
3.50
22.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0014
ISO≈15482
Y
ISO15482 H
8715494510981
7318149190
31162400
EC002341
200
2.640
1.300
7.300
15.100
2.800
1.300
2.350
1.400
15.000
3.350
1.330
Bohrschraube DIN 7504 O V...
30350.035.025
ST3,5X13MM
3.50
25.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0016
ISO≈15482
large pack
Y
ISO15482 H
8715494510998
7318149190
31162400
EC002341
1000
2.640
1.300
7.300
18.100
2.800
1.300
2.350
1.400
15.000
3.350
1.330
Bohrschraube DIN 7504 O V...
30350.039.013
ST3,5X13MM
3.90
13.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0015
ISO≈15482
Y
ISO15482 H
8715494511001
7318149190
31162400
EC002341
2000
2.920
1.400
7.500
5.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.039.016
ST3,5X16MM
3.90
16.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0012
ISO≈15482
Y
ISO15482 H
8715494511018
7318149190
31162400
EC002341
1000
2.920
1.400
7.500
8.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.039.019
ST3,5X16MM
3.90
19.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0013
ISO≈15482
large pack
Y
ISO15482 H
8715494511025
7318149190
31162400
EC002341
1000
2.920
1.400
7.500
11.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.039.022
ST3,5X16MM
3.90
22.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0016
ISO≈15482
Y
ISO15482 H
8715494511032
7318149190
31162400
EC002341
2000
2.920
1.400
7.500
14.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.039.025
ST3,5X16MM
3.90
25.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0020
ISO≈15482
Y
ISO15482 H
8715494511049
7318149190
31162400
EC002341
1000
2.920
1.400
7.500
17.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.039.032
ST3,5X16MM
3.90
32.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0019
ISO≈15482
Y
ISO15482 H
8715494511056
7318149190
31162400
EC002341
1000
2.920
1.400
7.500
24.700
3.300
1.300
2.600
1.400
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.042.016
ST3,5X19MM
4.20
16.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0018
ISO≈15482
large pack
Y
ISO15482 H
8715494511063
7318149190
31162400
EC002341
1000
3.100
1.400
8.400
7.300
3.600
1.400
2.600
1.600
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.042.019
ST3,5X19MM
4.20
19.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0019
ISO≈15482
Y
ISO15482 H
8715494511070
7318149190
31162400
EC002341
2000
3.100
1.400
8.400
10.300
3.600
1.400
2.600
1.600
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.042.022
ST3,5X19MM
4.20
22.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0021
ISO≈15482
Y
ISO15482 H
8715494511087
7318149190
31162400
EC002341
1000
3.100
1.400
8.400
13.300
3.600
1.400
2.600
1.600
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.042.025
ST3,5X22MM
4.20
25.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0024
ISO≈15482
Y
ISO15482 H
8715494511094
7318149190
31162400
EC002341
1000
3.100
1.400
8.400
16.300
3.600
1.400
2.600
1.600
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.042.032
ST3,5X22MM
4.20
32.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0025
ISO≈15482
Y
ISO15482 H
8715494511100
7318149190
31162400
EC002341
1000
3.100
1.400
8.400
23.000
3.600
1.400
2.600
1.600
20.000
3.950
1.660
Bohrschraube DIN 7504 O V...
30350.048.016
ST3,5X25MM
4.80
16.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0026
ISO≈15482
large pack
Y
ISO15482 H
8715494511117
7318149190
31162400
EC002341
1000
3.580
1.600
9.300
5.800
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.019
ST3,5X25MM
4.80
19.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0033
ISO≈15482
Y
ISO15482 H
8715494511124
7318149190
31162400
EC002341
2000
3.580
1.600
9.300
8.700
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.022
ST3,5X25MM
4.80
22.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0031
ISO≈15482
Y
ISO15482 H
8715494511131
7318149190
31162400
EC002341
1000
3.580
1.600
9.300
11.700
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.025
ST4,2X13MM
4.80
25.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0027
ISO≈15482
Y
ISO15482 H
8715494511148
7318149190
31162400
EC002341
2000
3.580
1.600
9.300
14.700
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.032
ST4,2X13MM
4.80
32.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0039
ISO≈15482
Y
ISO15482 H
8715494511155
7318149190
31162400
EC002341
1000
3.580
1.600
9.300
21.500
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.038
ST4,2X16MM
4.80
38.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0037
ISO≈15482
large pack
Y
ISO15482 H
8715494511162
7318149190
31162400
EC002341
1000
3.580
1.600
9.300
27.500
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.045
ST4,2X16MM
4.80
45.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0052
ISO≈15482
Y
ISO15482 H
8715494511179
7318149190
31162400
EC002341
2000
3.580
1.600
9.300
34.500
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.048.050
ST4,2X16MM
4.80
50.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0057
ISO≈15482
Y
ISO15482 H
8715494511186
7318149190
31162400
EC002341
1000
3.580
1.600
9.300
39.500
4.100
1.600
2.800
2.000
25.000
4.500
1.910
Bohrschraube DIN 7504 O V...
30350.055.022
ST4,2X19MM
5.50
22.00
Fabory
DIN ≈7504 O
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
ttap<sup>®</sup>
0.0039
ISO≈15482
Y
ISO15482 H
8715494511193
7318149190
31162400
EC002341
200
4.170
1.800
10.300
11.000
4.800
1.800
3.000
2.200
25.000
4.500
1.910
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 O-H - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
DIN 7504 O-H V2 - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 O - Steel zinc-plated with wings and ribs
Böllhoff
26.10.2021
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 R - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 K - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表