您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7504_m_tx.prj},{NB=Bohrschraube DIN 7504 M-TX ST4.2x16-M-TX 51334.042.016(High)},{CNSORDERNO=51334.042.016},{D=4.200},{L=16.000},{PACKAGING=MIN},{VARIANT=0.000},{FABNETWEIGHT=1.670},{D3=3.100},{P=1.400},{DK=8.200},{LG=7.300},{DP=3.600},{A=1.400},{K=3.050},{R=0.200},{RF=6.500},{AA=3.950},{T=1.660},{VERS=1},{NENNID=A 12x8x45},{BRAND=Fabory},{STANDARD=DIN 7504 M-TX},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Hexalobular},{COMPARABLESTAN=ISO15481 TX},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494106207},{INTRASTATCODE=73181410},{ECLASS=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
L
Nominal length
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
ⁿ/ₐ
DK
Head diameter
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face min.
ⁿ/ₐ
DP
Diameter of the drillbit max.
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face
ⁿ/ₐ
K
Head height
ⁿ/ₐ
R
Transition radius under head
ⁿ/ₐ
RF
Radius of the raised portion of a head
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
AA
Torx outer ref.
ⁿ/ₐ
T
Torx-depth max.
ⁿ/ₐ
Bohrschraube DIN 7504 M-T...
51334.029.009
ST4,8X16MM
2.900
9.500
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00051
ISO15481 TX
Y
8715494108928
31161507
EC002341
2.180
1.100
5.600
3.250
2.300
1.100
2.200
0.100
5.000
8
2.400
1.040
Bohrschraube DIN 7504 M-T...
51334.029.013
A 12x8x45
2.900
13.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00090
ISO15481 TX
Y
8715494108935
31161507
EC002341
2.180
1.100
5.600
6.600
2.300
1.100
2.200
0.100
5.000
8
2.400
1.040
Bohrschraube DIN 7504 M-T...
51334.035.009
ST4,8X19MM
3.500
9.500
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00090
ISO15481 TX
Y
8715494108942
31161507
EC002341
2.640
1.300
6.900
2.850
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.035.013
A 12x8x45
3.500
13.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00100
ISO15481 TX
Y
8715494108959
31161507
EC002341
2.640
1.300
6.900
6.200
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.035.016
ST4,8X22MM
3.500
16.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00110
ISO15481 TX
Y
8715494108966
73181410
31161507
EC002341
2.640
1.300
6.900
9.200
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.035.019
A 12x8x45
3.500
19.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00130
ISO15481 TX
Y
8715494108973
31161507
EC002341
2.640
1.300
6.900
12.100
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.035.022
ST3,5X9,5MM
3.500
22.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00140
ISO15481 TX
Y
8715494108980
31161507
EC002341
2.640
1.300
6.900
15.100
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.035.025
A 12x8x45
3.500
25.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00160
ISO15481 TX
Y
8715494108997
31161507
EC002341
2.640
1.300
6.900
18.100
2.800
1.300
2.600
0.100
6.000
10
2.800
0.830
Bohrschraube DIN 7504 M-T...
51334.039.013
ST3,5X13MM
3.900
13.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00130
ISO15481 TX
Y
8715494109000
31161507
EC002341
2.920
1.300
7.500
5.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.039.016
A 12x8x45
3.900
16.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00150
ISO15481 TX
Y
8715494106146
31161507
EC002341
2.920
1.300
7.500
8.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.039.019
ST3,5X16MM
3.900
19.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00170
ISO15481 TX
Y
8715494106153
31161507
EC002341
2.920
1.300
7.500
11.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.039.022
A 12x8x45
3.900
22.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00180
ISO15481 TX
Y
8715494106160
31161507
EC002341
2.920
1.300
7.500
14.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.039.025
ST3,5X19MM
3.900
25.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00200
ISO15481 TX
Y
8715494106177
73181410
31161507
EC002341
2.920
1.300
7.500
17.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.039.032
A 12x8x45
3.900
32.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00250
ISO15481 TX
Y
8715494106184
31161507
EC002341
2.920
1.300
7.500
24.700
3.300
1.300
2.800
0.100
6.300
15
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.013
ST3,5X22MM
4.200
13.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00146
ISO15481 TX
Y
8715494106191
31161507
EC002341
3.100
1.400
8.200
4.300
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.016
A 12x8x45
4.200
16.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00167
ISO15481 TX
Y
8715494106207
73181410
31161507
EC002341
3.100
1.400
8.200
7.300
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.019
ST3,5X25MM
4.200
19.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00188
ISO15481 TX
Y
8715494106214
73181410
31161507
EC002341
3.100
1.400
8.200
10.300
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.022
A 12x8x45
4.200
22.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00210
ISO15481 TX
Y
8715494106221
31161507
EC002341
3.100
1.400
8.200
13.300
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.025
ST4,2X13MM
4.200
25.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00230
ISO15481 TX
Y
8715494106238
31161507
EC002341
3.100
1.400
8.200
16.300
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.032
A 12x8x45
4.200
32.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00280
ISO15481 TX
Y
8715494106245
31161507
EC002341
3.100
1.400
8.200
23.000
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.042.038
ST4,2X16MM
4.200
38.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00323
ISO15481 TX
Y
8715494106252
73181410
31161507
EC002341
3.100
1.400
8.200
29.000
3.600
1.400
3.050
0.200
6.500
20
3.950
1.660
Bohrschraube DIN 7504 M-T...
51334.048.013
A 12x8x45
4.800
13.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00220
ISO15481 TX
Y
8715494106269
31161507
EC002341
3.580
1.600
9.500
3.700
4.100
1.600
3.550
0.200
8.000
25
4.500
1.910
Bohrschraube DIN 7504 M-T...
51334.048.016
ST4,2X19MM
4.800
16.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00250
ISO15481 TX
Y
8715494106276
73181410
31161507
EC002341
3.580
1.600
9.500
5.800
4.100
1.600
3.550
0.200
8.000
25
4.500
1.910
Bohrschraube DIN 7504 M-T...
51334.048.019
A 12x8x45
4.800
19.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00280
ISO15481 TX
Y
8715494106283
31161507
EC002341
3.580
1.600
9.500
8.700
4.100
1.600
3.550
0.200
8.000
25
4.500
1.910
Bohrschraube DIN 7504 M-T...
51334.048.022
ST4,2X22MM
4.800
22.000
Fabory
DIN 7504 M-TX
Self tapping thread
Self drilling screw
Stainless steel
A2
Pan head
Hexalobular
0.00310
ISO15481 TX
Y
8715494106290
73181410
31161507
EC002341
3.580
1.600
9.500
11.700
4.100
1.600
3.550
0.200
8.000
25
4.500
1.910
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
13.02.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN ≈7504 M - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
ISO 14585 C - Hexalobular socket pan head tapping screws
Fabory
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 P - FN 391 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
17.06.2024
CBM_b - Hexagon Socket Head Cap Screws - Bright Chromate
Misumi
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表