您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
E Series
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Magneto Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/magneto_bearings/e_series_asmtab.prj},{NB=NSK_E11},{IDNR=},{STAN=-},{ORDER=E11},{SD=11},{X=11},{D=32},{DD=32},{B=7},{C=7},{T=7},{R=0.30},{R1=0.15},{DI1=17.58},{SDE1=25.0},{SDE2=27.2},{CR1=4400},{COR1=845},{CR2=450},{COR2=86},{LG=22000},{LO=26000},{DA1=13.0},{DA2=30.0},{RA=0.30},{MASS=0.029},{SC=1},{PPATH=e_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
T
Width
[mm]
R
Chamfer Dimension
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
E4
-
E4
4
16
5
5
5
0.15
0.10
1650
288
168
29
34000
40000
5.2
14.8
0.15
0.005
E5
-
E5
5
16
5
5
5
0.15
0.10
1650
288
168
29
34000
40000
6.2
14.8
0.15
0.004
E6
-
E6
6
21
7
7
7
0.30
0.15
2490
445
254
46
30000
36000
8.0
19.0
0.30
0.011
E7
-
E7
7
22
7
7
7
0.30
0.15
2490
445
254
46
30000
36000
9.0
20.0
0.30
0.013
E8
-
E8
8
24
7
7
7
0.30
0.15
3450
650
350
66
28000
34000
10.0
22.0
0.30
0.014
E9
-
E9
9
28
8
8
8
0.30
0.15
4550
880
465
90
24000
30000
11.0
26.0
0.30
0.022
E10
-
E10
10
28
8
8
8
0.30
0.15
4550
880
465
90
24000
30000
12.0
26.0
0.30
0.021
E11
-
E11
11
32
7
7
7
0.30
0.15
4400
845
450
86
22000
26000
13.0
30.0
0.30
0.029
E12
-
E12
12
32
7
7
7
0.30
0.15
4400
845
450
86
22000
26000
14.0
30.0
0.30
0.028
E13
-
E13
13
30
7
7
7
0.30
0.15
4400
845
450
86
22000
26000
15.0
28.0
0.30
0.021
E15
-
E15
15
35
8
8
8
0.30
0.15
5800
1150
590
117
19000
22000
17.0
33.0
0.30
0.034
BO15
-
BO15
15
40
10
10
10
0.60
0.30
7400
1500
750
153
17000
20000
19.0
36.0
0.60
0.055
L17
-
L17
17
40
10
10
10
0.60
0.30
7400
1500
750
153
17000
20000
21.0
36.0
0.60
0.051
BO17
-
BO17
17
44
11
11
11
0.60
0.30
7350
1500
750
153
16000
19000
21.0
40.0
0.60
0.080
E19
-
E19
19
40
9
9
9
0.60
0.20
5050
1030
515
105
17000
20000
23.0
36.0
0.60
0.049
E20
-
E20
20
47
12
12
12
1.00
0.60
11000
2380
1120
243
14000
17000
25.0
42.0
1.00
0.089
L20
-
L20
20
47
14
14
14
1.00
0.60
11000
2380
1120
243
14000
17000
25.0
42.0
1.00
0.101
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EN Series
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
With Snap Ring Groove (Open Type) N
NSK Rolling Bearing
07.06.2024
Shielded Type (Two Shields) ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Non-contact seal type VV
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Shielded type ZZ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表