目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 968 - Hex head wood screws (DIN 571), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 968, BN 969 Hex head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_968_969/bn_968.prj},{NB=BN 968 5513972 hexagon head wood screw 10x30},{CNSORDERNO=5513972},{BNARTNR=5513972},{BNNORM1=DIN 571},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=10},{P=4.500},{L=30.0},{S=17.000},{DS=10.000},{DA=12.200},{DD=12.200},{K=7.000},{E=18.720}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width across flat
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DD
Diam. wheel on head max.
[mm]
K
Head height
[mm]
E
Width across corners min.
[mm]
BN 968 1395076 hexagon he...
1395076
DIN 571
Steel
zinc plated blue
5
3.500
2.200
20.0
12.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395084 hexagon he...
1395084
DIN 571
Steel
zinc plated blue
5
3.500
2.200
25.0
15.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395092 hexagon he...
1395092
DIN 571
Steel
zinc plated blue
5
3.500
2.200
30.0
18.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395106 hexagon he...
1395106
DIN 571
Steel
zinc plated blue
5
3.500
2.200
35.0
21.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395114 hexagon he...
1395114
DIN 571
Steel
zinc plated blue
5
3.500
2.200
40.0
24.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395122 hexagon he...
1395122
DIN 571
Steel
zinc plated blue
5
3.500
2.200
45.0
27.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1395130 hexagon he...
1395130
DIN 571
Steel
zinc plated blue
5
3.500
2.200
50.0
30.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1066455 hexagon he...
1066455
DIN 571
Steel
zinc plated blue
5
3.500
2.200
60.0
36.000
8.000
5.000
6.000
6.000
3.500
8.630
BN 968 1439138 hexagon he...
1439138
DIN 571
Steel
zinc plated blue
6
4.200
2.600
20.0
12.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395149 hexagon he...
1395149
DIN 571
Steel
zinc plated blue
6
4.200
2.600
25.0
15.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395157 hexagon he...
1395157
DIN 571
Steel
zinc plated blue
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395165 hexagon he...
1395165
DIN 571
Steel
zinc plated blue
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395173 hexagon he...
1395173
DIN 571
Steel
zinc plated blue
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395181 hexagon he...
1395181
DIN 571
Steel
zinc plated blue
6
4.200
2.600
45.0
27.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395203 hexagon he...
1395203
DIN 571
Steel
zinc plated blue
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 5503227 hexagon he...
5503227
DIN 571
Steel
zinc plated blue
6
4.200
2.600
55.0
33.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395211 hexagon he...
1395211
DIN 571
Steel
zinc plated blue
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395238 hexagon he...
1395238
DIN 571
Steel
zinc plated blue
6
4.200
2.600
70.0
42.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1395246 hexagon he...
1395246
DIN 571
Steel
zinc plated blue
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1143204 hexagon he...
1143204
DIN 571
Steel
zinc plated blue
6
4.200
2.600
90.0
54.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1143212 hexagon he...
1143212
DIN 571
Steel
zinc plated blue
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 5503228 hexagon he...
5503228
DIN 571
Steel
zinc plated blue
6
4.200
2.600
110.0
66.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1143220 hexagon he...
1143220
DIN 571
Steel
zinc plated blue
6
4.200
2.600
120.0
72.000
10.000
6.000
7.200
7.200
4.000
10.890
BN 968 1439227 hexagon he...
1439227
DIN 571
Steel
zinc plated blue
7
4.900
3.200
40.0
24.000
12.000
7.000
8.200
8.200
5.000
13.070
BN 968 1439235 hexagon he...
1439235
DIN 571
Steel
zinc plated blue
7
4.900
3.200
45.0
27.000
12.000
7.000
8.200
8.200
5.000
13.070
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表