您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 951 - Slotted round head wood screws (DIN 96), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 951 Slotted round head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_951/bn_951.prj},{NB=BN 951 1422812 slotted round head wood screw 4x16},{CNSORDERNO=1422812},{BNARTNR=1422812},{BNNORM1=DIN 96},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=4.0},{P=1.800},{L=16.0},{DS=4.000},{DA=5.000},{DK=8.000},{K=2.800},{R=3.200},{RF=6.400},{N=1.000},{T=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DA
Inner diameter of countersink max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Radius ~
[mm]
RF
Radius of curvature of the lens head ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
BN 951 3460197 slotted ro...
3460197
DIN 96
Steel
zinc plated blue
2.0
1.400
0.900
8.0
4.800
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.700
BN 951 3460198 slotted ro...
3460198
DIN 96
Steel
zinc plated blue
2.0
1.400
0.900
10.0
6.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.700
BN 951 3274288 slotted ro...
3274288
DIN 96
Steel
zinc plated blue
2.0
1.400
0.900
12.0
7.200
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.700
BN 951 3460199 slotted ro...
3460199
DIN 96
Steel
zinc plated blue
2.0
1.400
0.900
16.0
9.600
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.700
BN 951 3460201 slotted ro...
3460201
DIN 96
Steel
zinc plated blue
2.0
1.400
0.900
20.0
12.000
2.000
2.800
4.000
1.400
1.600
3.200
0.500
0.700
BN 951 3460204 slotted ro...
3460204
DIN 96
Steel
zinc plated blue
2.5
1.700
1.100
12.0
7.200
2.500
3.300
5.000
1.700
2.000
4.000
0.600
0.850
BN 951 1422642 slotted ro...
1422642
DIN 96
Steel
zinc plated blue
2.5
1.700
1.100
16.0
9.600
2.500
3.300
5.000
1.700
2.000
4.000
0.600
0.850
BN 951 3460205 slotted ro...
3460205
DIN 96
Steel
zinc plated blue
2.5
1.700
1.100
20.0
12.000
2.500
3.300
5.000
1.700
2.000
4.000
0.600
0.850
BN 951 1069268 slotted ro...
1069268
DIN 96
Steel
zinc plated blue
3.0
2.100
1.350
10.0
6.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.050
BN 951 1422707 slotted ro...
1422707
DIN 96
Steel
zinc plated blue
3.0
2.100
1.350
12.0
7.200
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.050
BN 951 1422723 slotted ro...
1422723
DIN 96
Steel
zinc plated blue
3.0
2.100
1.350
16.0
9.600
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.050
BN 951 1069306 slotted ro...
1069306
DIN 96
Steel
zinc plated blue
3.0
2.100
1.350
20.0
12.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.050
BN 951 1069322 slotted ro...
1069322
DIN 96
Steel
zinc plated blue
3.0
2.100
1.350
25.0
15.000
3.000
3.800
6.000
2.100
2.400
4.800
0.800
1.050
BN 951 1422774 slotted ro...
1422774
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
16.0
9.600
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1069470 slotted ro...
1069470
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
20.0
12.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1069497 slotted ro...
1069497
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
25.0
15.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1069500 slotted ro...
1069500
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
30.0
18.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1069519 slotted ro...
1069519
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
35.0
21.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1069527 slotted ro...
1069527
DIN 96
Steel
zinc plated blue
3.5
2.400
1.600
40.0
24.000
3.500
4.300
7.000
2.400
2.800
5.600
0.800
1.200
BN 951 1422812 slotted ro...
1422812
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
16.0
9.600
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
BN 951 1069764 slotted ro...
1069764
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
20.0
12.000
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
BN 951 1069780 slotted ro...
1069780
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
25.0
15.000
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
BN 951 1069799 slotted ro...
1069799
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
30.0
18.000
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
BN 951 1069802 slotted ro...
1069802
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
35.0
21.000
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
BN 951 1069810 slotted ro...
1069810
DIN 96
Steel
zinc plated blue
4.0
2.800
1.800
40.0
24.000
4.000
5.000
8.000
2.800
3.200
6.400
1.000
1.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Woodscrews type HFK
RAMPA
24.05.2024
DIN 7996 H - Cross recessed half round head wood screws, form H
Fabory
13.02.2023
BN 20361 - Pozi pan head wood screws form Z with slot, steel, zinc plated b...
Bossard Catalog
16.05.2024
BN 698 - Slotted round head wood screws (DIN 96), stainless steel A2
Bossard Catalog
26.01.2023
BN 83272 - Pozi flat countersunk head chipboard screws form Z, stainless st...
Bossard Catalog
31.10.2023
BN 699 - Slotted flat countersunk head wood screws (DIN 97), stainless stee...
Bossard Catalog
26.01.2023
V.2TI - HEXAGON HEAD WOOD SCREWS DIN 571 Inox A2 / S.S 304
FG INOX
25.04.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide inse...
Bossard Catalog
26.01.2023
BN 536 - Slotted pan head machine screws (~DIN 85 A; ~ISO 1580), brass, nic...
Bossard Catalog
31.10.2023
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表