您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 883 Grooved taper pins half length taper grooved
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_883/bn_883.prj},{NB=BN 883 1340484 grooved taper pin 4x40},{CNSORDERNO=1340484},{BNARTNR=1340484},{BNNORM1=DIN 1472},{BNNORM2=ISO 8745},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=4.0},{L=40},{C=0.50},{D2=4.35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length js15
[mm]
C
Dome height ~
[mm]
D2
Diameter kerf
[mm]
BN 883 1339788 grooved ta...
1339788
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
1.5
6
0.20
1.63
BN 883 1339796 grooved ta...
1339796
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
1.5
8
0.20
1.63
BN 883 1339818 grooved ta...
1339818
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
1.5
10
0.20
1.63
BN 883 1339826 grooved ta...
1339826
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
1.5
12
0.20
1.63
BN 883 1339842 grooved ta...
1339842
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
1.5
16
0.20
1.63
BN 883 1339877 grooved ta...
1339877
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
6
0.25
2.15
BN 883 1339885 grooved ta...
1339885
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
8
0.25
2.15
BN 883 1339893 grooved ta...
1339893
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
10
0.25
2.15
BN 883 1339907 grooved ta...
1339907
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
12
0.25
2.15
BN 883 1339923 grooved ta...
1339923
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
16
0.25
2.15
BN 883 1339958 grooved ta...
1339958
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.0
20
0.25
2.15
BN 883 1340026 grooved ta...
1340026
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
6
0.30
2.65
BN 883 1340034 grooved ta...
1340034
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
8
0.30
2.65
BN 883 1340042 grooved ta...
1340042
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
10
0.30
2.65
BN 883 1340050 grooved ta...
1340050
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
12
0.30
2.70
BN 883 1340077 grooved ta...
1340077
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
16
0.30
2.70
BN 883 1340093 grooved ta...
1340093
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
2.5
20
0.30
2.70
BN 883 1340166 grooved ta...
1340166
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
6
0.40
3.20
BN 883 1340174 grooved ta...
1340174
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
8
0.40
3.20
BN 883 1340182 grooved ta...
1340182
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
10
0.40
3.20
BN 883 1340190 grooved ta...
1340190
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
12
0.40
3.25
BN 883 1340212 grooved ta...
1340212
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
16
0.40
3.25
BN 883 1340239 grooved ta...
1340239
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
20
0.40
3.30
BN 883 1150936 grooved ta...
1150936
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
25
0.40
3.30
BN 883 1340298 grooved ta...
1340298
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
30
0.40
3.30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表