您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 829 - V-retaining rings for shafts type A, spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 829 V-retaining rings for shafts type A
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_829/bn_829.prj},{NB=BN 829 1291432 V-retaining ring for shafts 30},{CNSORDERNO=1291432},{BNARTNR=1291432},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=30.000},{S=1.500},{D3=27.900},{B=3.900},{D2=28.600},{M=1.600},{D4=36.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
S
Thickness
[mm]
D3
[mm]
B
[mm]
D2
Diameter
[mm]
M
[mm]
D4
Diameter
[mm]
BN 829 1291289 V-retainin...
1291289
Spring steel
black
12.000
1.000
11.000
2.100
11.500
1.100
15.700
BN 829 1291297 V-retainin...
1291297
Spring steel
black
13.000
1.000
11.900
2.100
12.400
1.100
16.600
BN 829 1291300 V-retainin...
1291300
Spring steel
black
14.000
1.000
12.900
2.100
13.400
1.100
17.600
BN 829 1291319 V-retainin...
1291319
Spring steel
black
15.000
1.000
13.800
2.200
14.300
1.100
18.700
BN 829 1291327 V-retainin...
1291327
Spring steel
black
16.000
1.000
14.700
2.300
15.200
1.100
19.800
BN 829 1291335 V-retainin...
1291335
Spring steel
black
17.000
1.000
15.700
2.400
16.200
1.100
21.000
BN 829 1291343 V-retainin...
1291343
Spring steel
black
18.000
1.200
16.500
2.600
17.000
1.300
22.200
BN 829 1291351 V-retainin...
1291351
Spring steel
black
20.000
1.200
18.500
2.800
19.000
1.300
24.600
BN 829 1291378 V-retainin...
1291378
Spring steel
black
22.000
1.200
20.500
3.000
21.000
1.300
27.000
BN 829 1291386 V-retainin...
1291386
Spring steel
black
23.000
1.200
21.500
3.100
22.000
1.300
28.200
BN 829 1291394 V-retainin...
1291394
Spring steel
black
24.000
1.200
22.200
3.200
22.900
1.300
29.300
BN 829 1291408 V-retainin...
1291408
Spring steel
black
25.000
1.200
23.200
3.400
23.900
1.300
30.700
BN 829 1291424 V-retainin...
1291424
Spring steel
black
28.000
1.500
25.900
3.800
26.600
1.600
34.200
BN 829 1291432 V-retainin...
1291432
Spring steel
black
30.000
1.500
27.900
3.900
28.600
1.600
36.400
BN 829 1291440 V-retainin...
1291440
Spring steel
black
32.000
1.500
29.600
4.000
30.300
1.600
38.300
BN 829 1291459 V-retainin...
1291459
Spring steel
black
35.000
1.500
32.200
4.200
33.000
1.600
41.400
BN 829 1291467 V-retainin...
1291467
Spring steel
black
40.000
1.750
36.500
4.700
37.500
1.850
46.900
BN 829 1291475 V-retainin...
1291475
Spring steel
black
42.000
1.750
38.500
4.700
39.500
1.850
48.900
BN 829 1291483 V-retainin...
1291483
Spring steel
black
45.000
1.750
41.500
4.700
42.500
1.850
51.900
BN 829 1291491 V-retainin...
1291491
Spring steel
black
48.000
1.750
44.500
5.200
45.500
1.850
55.900
BN 829 1291505 V-retainin...
1291505
Spring steel
black
50.000
2.000
45.800
5.200
47.000
2.150
57.400
BN 829 1291513 V-retainin...
1291513
Spring steel
black
55.000
2.000
50.800
5.800
52.000
2.150
63.600
BN 829 1291521 V-retainin...
1291521
Spring steel
black
58.000
2.000
53.800
5.800
55.000
2.150
66.600
BN 829 1291548 V-retainin...
1291548
Spring steel
black
60.000
2.000
55.800
5.800
57.000
2.150
68.600
BN 829 1291556 V-retainin...
1291556
Spring steel
black
65.000
2.500
60.800
6.000
62.000
2.650
74.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表