您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 81882 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 81882, BN 3311 Pozi pan head machine screws form Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_81882_3311/bn_81882.prj},{NB=BN 81882 3060729 cross recessed pan head screw M4x8},{BNARTNR=3060729},{CNSORDERNO=3060729},{BNNORM1=DIN 7985 A},{BNNORM2=ISO 7045},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.000},{P=0.700},{L=8.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.250},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.300},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
max.
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 81882 5400411 cross re...
5400411
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
3.000
0.800
2.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060695 cross re...
3060695
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
4.000
0.800
3.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060696 cross re...
3060696
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
5.000
0.800
4.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060698 cross re...
3060698
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
6.000
0.800
5.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060699 cross re...
3060699
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
8.000
0.800
7.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060700 cross re...
3060700
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
10.000
0.800
9.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060701 cross re...
3060701
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
12.000
0.800
11.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060702 cross re...
3060702
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
16.000
0.800
15.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 3060703 cross re...
3060703
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
20.000
0.800
19.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.400
BN 81882 5400420 cross re...
5400420
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
3.000
0.900
2.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060704 cross re...
3060704
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
4.000
0.900
3.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060705 cross re...
3060705
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
5.000
0.900
4.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060706 cross re...
3060706
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
6.000
0.900
5.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060707 cross re...
3060707
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
8.000
0.900
7.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060708 cross re...
3060708
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
10.000
0.900
9.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060709 cross re...
3060709
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
12.000
0.900
11.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 8227837 cross re...
8227837
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
14.000
0.900
13.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060710 cross re...
3060710
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
16.000
0.900
15.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 5400428 cross re...
5400428
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
18.000
0.900
17.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060712 cross re...
3060712
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
20.000
0.900
19.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.600
BN 81882 3060714 cross re...
3060714
DIN 7985 A
ISO 7045
INOX A2
3.000
2.387
0.500
4.000
1.500
2.500
3.600
6.000
2.520
0.100
6.000
1.600
1.250
3.000
BN 81882 3060715 cross re...
3060715
DIN 7985 A
ISO 7045
INOX A2
3.000
2.387
0.500
5.000
1.500
3.500
3.600
6.000
2.520
0.100
6.000
1.600
1.250
3.000
BN 81882 3060716 cross re...
3060716
DIN 7985 A
ISO 7045
INOX A2
3.000
2.387
0.500
6.000
1.500
4.500
3.600
6.000
2.520
0.100
6.000
1.600
1.250
3.000
BN 81882 3060717 cross re...
3060717
DIN 7985 A
ISO 7045
INOX A2
3.000
2.387
0.500
8.000
1.500
6.500
3.600
6.000
2.520
0.100
6.000
1.600
1.250
3.000
BN 81882 3060718 cross re...
3060718
DIN 7985 A
ISO 7045
INOX A2
3.000
2.387
0.500
10.000
1.500
8.500
3.600
6.000
2.520
0.100
6.000
1.600
1.250
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 3311 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A4, s...
Bossard Catalog
26.01.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
BN 343 - Special flat washers without chamfer, for screws up to property cl...
Bossard Catalog
31.10.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8,...
Bossard Catalog
31.10.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 790 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring s...
Bossard Catalog
31.10.2023
BN 2845 - Phillips cheese head machine screws form H (SN 213307; ~ISO 7048)...
Bossard Catalog
26.01.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表