您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80591 - Pozi flat countersunk head tapping screws form Z, with cone end type C (DIN 7982 C; ~ISO 7050), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 80591, BN 11798 Pozi flat countersunk head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_80591_11798/bn_80591.prj},{NB=BN 80591 8049580 cross recessed flat countersunk head tapping screw ST4.2x25},{CNSORDERNO=8049580},{BNARTNR=8049580},{BNNORM1=DIN 7982 C},{BNNORM2=~ISO 7050},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=4.2},{P=1.400},{L=25.0},{A=1.400},{DK=8.100},{K=2.500},{R=1.600},{MZ=4.400},{TZ=2.510},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature ~
[mm]
Y
Length of the cone max.
[mm]
BN 80591 8051070 cross re...
8051070
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
9.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 80591 8049319 cross re...
8049319
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
6.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8049327 cross re...
8049327
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
9.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8049335 cross re...
8049335
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
13.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8049343 cross re...
8049343
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
16.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8049351 cross re...
8049351
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
19.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8049378 cross re...
8049378
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
25.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 80591 8153574 cross re...
8153574
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
6.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049394 cross re...
8049394
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
9.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049408 cross re...
8049408
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
13.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049416 cross re...
8049416
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
16.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049424 cross re...
8049424
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
19.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 5800590 cross re...
5800590
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
22.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049432 cross re...
8049432
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
25.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049440 cross re...
8049440
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
32.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049459 cross re...
8049459
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
38.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 80591 8049467 cross re...
8049467
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
9.5
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049475 cross re...
8049475
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
13.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049483 cross re...
8049483
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
16.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049491 cross re...
8049491
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
19.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 5800640 cross re...
5800640
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
22.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049505 cross re...
8049505
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
25.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049513 cross re...
8049513
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
32.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049521 cross re...
8049521
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
38.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 80591 8049548 cross re...
8049548
DIN 7982 C
~ISO 7050
Stainless steel A2
4.2
3.100
1.400
9.5
1.400
8.100
2.500
1.600
4.400
2.510
3.700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 O-H - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
ISO 14586 C - FN 1980 - rostfrei A2 - Hexalobular socket countersunk head t...
SFS Group Schweiz AG
17.06.2024
BN 20215 - Hanger bolts with hexalobular (6 Lobe) socket, steel, zinc plate...
Bossard Catalog
31.10.2023
BN 696 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
26.01.2023
BN 80594 - Pozi oval countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
BN 972 - Eyelet wood screws, zinc plated blue
Bossard Catalog
31.10.2023
BN 15856 - Hexalobular (6 Lobe) socket flat countersunk head tapping screws...
Bossard Catalog
26.01.2023
BN 775 - Double coil spring lock washers, spring steel, black
Bossard Catalog
31.10.2023
Modèle 212408 - "Pozidriv" cross recessed countersunk head tapping screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 995 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
31.10.2023
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
Double dowel DU 712 - Double dowel DU 712
Hettich
28.06.2024
Screw-in Dowel DU 279 - Screw-in Dowel DU 279
Hettich
28.06.2024
Model 62408 - Raised countersunk head tapping screw form C cross recess poz...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表