您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 782 - Serrated lock washers type J, internal serrations (DIN 6798 J), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 780, BN 782 Serrated lock washers type J, internal serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_780_782/bn_782.prj},{NB=BN 782 1278290 serrated lock washer J M8a},{CNSORDERNO=1278290},{BNARTNR=1278290},{BNNORM1=DIN 6798 J},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-blau},{FUERSCHRAUBEN=M8a},{D=8.000},{DA=8.200},{DW=14.000},{H=0.800},{N=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 782 1278185 serrated l...
1278185
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M2
2.000
2.200
4.500
0.300
9.000
BN 782 1437208 serrated l...
1437208
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M2.3
2.300
2.500
5.000
0.400
9.000
BN 782 1228900 serrated l...
1228900
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M2.5
2.500
2.700
5.500
0.400
9.000
BN 782 1278223 serrated l...
1278223
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M3
3.000
3.200
6.000
0.400
9.000
BN 782 1278231 serrated l...
1278231
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M3.5
3.500
3.700
7.000
0.500
9.000
BN 782 1278258 serrated l...
1278258
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M4
4.000
4.300
8.000
0.500
11.000
BN 782 1278266 serrated l...
1278266
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M5a
5.000
5.100
9.000
0.500
11.000
BN 782 1963619 serrated l...
1963619
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M5
5.000
5.300
10.000
0.600
11.000
BN 782 1278274 serrated l...
1278274
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M6
6.000
6.400
11.000
0.700
12.000
BN 782 1278282 serrated l...
1278282
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M7
7.000
7.400
12.500
0.800
12.000
BN 782 1278290 serrated l...
1278290
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M8a
8.000
8.200
14.000
0.800
14.000
BN 782 1963627 serrated l...
1963627
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M8
8.000
8.400
15.000
0.800
14.000
BN 782 1278304 serrated l...
1278304
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M10
10.000
10.500
16.000
0.900
16.000
BN 782 1278312 serrated l...
1278312
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M12
12.000
13.000
20.500
1.000
16.000
BN 782 1278320 serrated l...
1278320
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M14
14.000
15.000
24.000
1.000
18.000
BN 782 1278339 serrated l...
1278339
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M16
16.000
17.000
26.000
1.200
18.000
BN 782 1437224 serrated l...
1437224
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M18
18.000
19.000
30.000
1.400
18.000
BN 782 1278347 serrated l...
1278347
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M20
20.000
21.000
33.000
1.400
20.000
BN 782 1437232 serrated l...
1437232
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M22
22.000
23.000
36.000
1.500
20.000
BN 782 1278355 serrated l...
1278355
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M24
24.000
25.000
38.000
1.600
20.000
BN 782 1437240 serrated l...
1437240
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M27
27.000
28.000
44.000
1.600
22.000
BN 782 1437259 serrated l...
1437259
DIN 6798 J
Spring steel 350-425 HV
zinc plated blue
M30
30.000
31.000
48.000
1.600
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 789 - Toothed lock washers type A, external teeth (DIN 6797 A), spring s...
Bossard Catalog
31.10.2023
BN 140 - Hex nuts ~0,8d with UNC thread (UNC; ~DIN 934), cl. 8 / Grade 5, z...
Bossard Catalog
31.10.2023
BN 164 - Prevailing torque type hex lock nuts high type with polyamide inse...
Bossard Catalog
26.01.2023
BN 4881 - Serrated lock washers type J, internal serrations (DIN 6798 J), s...
Bossard Catalog
26.01.2023
BN 676 - Serrated lock washers type J, internal serrations (DIN 6798 J), st...
Bossard Catalog
26.01.2023
BN 790 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring s...
Bossard Catalog
31.10.2023
BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), sp...
Bossard Catalog
31.10.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 675 - Serrated lock washers type A, external serrations (DIN 6798 A), st...
Bossard Catalog
26.01.2023
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026...
Bossard Catalog
31.10.2023
BN 20309 - Cable ties (FASTEKS® FCT B), PA 6.6, black
Bossard Catalog
14.12.2023
DIN 6798 I - Stainless steel A2
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表