目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 760 - Split spring lock washers with bent end (DIN 127 A), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 759, BN 760 Split spring lock washers with bent end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_759_760/bn_760.prj},{NB=BN 760 1275240 split spring lock washer A 12 },{CNSORDERNO=1275240},{BNARTNR=1275240},{BNNORM1=DIN 127 A},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-blau},{D=12.000},{DA=12.700},{DW=21.100},{H=2.500},{H1=6.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 760 1275178 split spri...
1275178
DIN 127 A
Spring steel
mechanical zinc plated bl...
3.000
3.400
6.200
0.800
2.100
BN 760 1436910 split spri...
1436910
DIN 127 A
Spring steel
mechanical zinc plated bl...
3.500
3.900
6.700
0.800
2.200
BN 760 1275194 split spri...
1275194
DIN 127 A
Spring steel
mechanical zinc plated bl...
4.000
4.400
7.600
0.900
2.500
BN 760 1275208 split spri...
1275208
DIN 127 A
Spring steel
mechanical zinc plated bl...
5.000
5.400
9.200
1.200
3.200
BN 760 1275216 split spri...
1275216
DIN 127 A
Spring steel
mechanical zinc plated bl...
6.000
6.500
11.800
1.600
4.200
BN 760 1275224 split spri...
1275224
DIN 127 A
Spring steel
mechanical zinc plated bl...
8.000
8.500
14.800
2.000
5.400
BN 760 1275232 split spri...
1275232
DIN 127 A
Spring steel
mechanical zinc plated bl...
10.000
10.700
18.100
2.200
5.900
BN 760 1275240 split spri...
1275240
DIN 127 A
Spring steel
mechanical zinc plated bl...
12.000
12.700
21.100
2.500
6.800
BN 760 1436937 split spri...
1436937
DIN 127 A
Spring steel
mechanical zinc plated bl...
14.000
14.700
24.100
3.000
8.000
BN 760 1275259 split spri...
1275259
DIN 127 A
Spring steel
mechanical zinc plated bl...
16.000
17.000
27.400
3.500
9.200
BN 760 1436945 split spri...
1436945
DIN 127 A
Spring steel
mechanical zinc plated bl...
18.000
19.000
29.400
3.500
9.200
BN 760 1275267 split spri...
1275267
DIN 127 A
Spring steel
mechanical zinc plated bl...
20.000
21.200
33.600
4.000
10.400
BN 760 1436953 split spri...
1436953
DIN 127 A
Spring steel
mechanical zinc plated bl...
22.000
23.500
35.900
4.000
10.400
BN 760 1436961 split spri...
1436961
DIN 127 A
Spring steel
mechanical zinc plated bl...
24.000
25.500
40.000
5.000
13.000
BN 760 1436988 split spri...
1436988
DIN 127 A
Spring steel
mechanical zinc plated bl...
27.000
28.500
43.000
5.000
13.000
BN 760 1436996 split spri...
1436996
DIN 127 A
Spring steel
mechanical zinc plated bl...
30.000
31.700
48.200
6.000
16.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表