您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 732 - Flat washers without chamfer, large outside diameter, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 732 Flat washers without chamfer, large outside diameter
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_732/bn_732.prj},{NB=BN 732 3654481 flat washer 3x12},{CNSORDERNO=3654481},{BNARTNR=3654481},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=3x12},{D1=3.200},{D2=12.000},{S=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inner diameter min.
[mm]
D2
Outer diameter max.
[mm]
S
Height +/-0.2
[mm]
BN 732 3654481 flat washe...
3654481
Steel hardness class 140 ...
zinc plated blue
3x12
3.200
12.000
0.800
BN 732 9083515 flat washe...
9083515
Steel hardness class 140 ...
zinc plated blue
3x20
3.200
20.000
1.250
BN 732 3654483 flat washe...
3654483
Steel hardness class 140 ...
zinc plated blue
4x16
4.300
16.000
0.800
BN 732 9083516 flat washe...
9083516
Steel hardness class 140 ...
zinc plated blue
4x20
4.300
20.000
1.250
BN 732 8027277 flat washe...
8027277
Steel hardness class 140 ...
zinc plated blue
4x25
4.300
25.000
1.500
BN 732 9083517 flat washe...
9083517
Steel hardness class 140 ...
zinc plated blue
5x20
5.300
20.000
1.250
BN 732 1270362 flat washe...
1270362
Steel hardness class 140 ...
zinc plated blue
5x20
5.300
20.000
1.500
BN 732 8027285 flat washe...
8027285
Steel hardness class 140 ...
zinc plated blue
5x25
5.300
25.000
1.500
BN 732 5503385 flat washe...
5503385
Steel hardness class 140 ...
zinc plated blue
5x30
5.300
30.000
1.500
BN 732 1270370 flat washe...
1270370
Steel hardness class 140 ...
zinc plated blue
6x20
6.400
20.000
1.500
BN 732 8027315 flat washe...
8027315
Steel hardness class 140 ...
zinc plated blue
6x25
6.400
25.000
1.500
BN 732 1270389 flat washe...
1270389
Steel hardness class 140 ...
zinc plated blue
6x25
6.400
25.000
1.800
BN 732 8027307 flat washe...
8027307
Steel hardness class 140 ...
zinc plated blue
6x30
6.400
30.000
1.500
BN 732 5503386 flat washe...
5503386
Steel hardness class 140 ...
zinc plated blue
6x30
6.400
30.000
1.800
BN 732 1270397 flat washe...
1270397
Steel hardness class 140 ...
zinc plated blue
7x20
7.400
20.000
1.500
BN 732 1270400 flat washe...
1270400
Steel hardness class 140 ...
zinc plated blue
7x25
7.400
25.000
1.800
BN 732 1270419 flat washe...
1270419
Steel hardness class 140 ...
zinc plated blue
7x30
7.400
30.000
2.000
BN 732 1270427 flat washe...
1270427
Steel hardness class 140 ...
zinc plated blue
7x35
7.400
35.000
2.500
BN 732 8027374 flat washe...
8027374
Steel hardness class 140 ...
zinc plated blue
8x25
8.400
25.000
1.500
BN 732 1270435 flat washe...
1270435
Steel hardness class 140 ...
zinc plated blue
8x25
8.400
25.000
1.800
BN 732 8027358 flat washe...
8027358
Steel hardness class 140 ...
zinc plated blue
8x30
8.400
30.000
1.500
BN 732 1270443 flat washe...
1270443
Steel hardness class 140 ...
zinc plated blue
8x30
8.400
30.000
2.000
BN 732 8027366 flat washe...
8027366
Steel hardness class 140 ...
zinc plated blue
8x35
8.400
35.000
2.000
BN 732 1270451 flat washe...
1270451
Steel hardness class 140 ...
zinc plated blue
8x35
8.400
35.000
2.500
BN 732 1270478 flat washe...
1270478
Steel hardness class 140 ...
zinc plated blue
9x30
9.400
30.000
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表