您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 682 - Retaining rings for shafts standard design (DIN 471), stainless steel 1.4110 / 1.4116 / 1.4122
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 682, BN 20013 Retaining rings for shafts standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_682_20013/bn_682.prj},{NB=BN 682 1254871 retaining ring for shafts 10},{CNSORDERNO=1254871},{BNARTNR=1254871},{BNNORM1=DIN 471},{BNNORM2=},{BNMAT=INOX 1.4110 / 1.4116 / 1.4122},{CNSMAT=INOX 1.4110 / 1.4116 / 1.4122},{D1=10.000},{D3=9.300},{TOLERANZ=+0,1/-0,36},{D4=17.000},{S=1.000},{D2=9.600},{TOLERANZ1=+0/-0,11},{M=1.100},{A=3.300},{B=1.800},{D5=1.500},{T=0.200},{N=0.600},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal dimension
ⁿ/ₐ
D3
Ring inner diameter free length
[mm]
TOLERANZ
Tolerance
[mm]
D4
Diameter of fitting
[mm]
S
Thickness
[mm]
D2
Diameter keyseat
[mm]
TOLERANZ1
Tolerance
[mm]
M
Groove width H13
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
BN 682 1570463 retaining ...
1570463
DIN 471
Stainless steel 1.4110 / ...
3.000
2.700
+0,04/-0,15
7.000
0.400
2.800
+0/-0,04
0.500
1.900
0.800
0.800
0.100
0.300
BN 682 1254820 retaining ...
1254820
DIN 471
Stainless steel 1.4110 / ...
4.000
3.700
+0,04/-0,15
8.600
0.400
3.800
+0/-0,05
0.500
2.200
0.900
1.000
0.100
0.300
BN 682 1254839 retaining ...
1254839
DIN 471
Stainless steel 1.4110 / ...
5.000
4.700
+0,04/-0,15
10.300
0.600
4.800
+0/-0,05
0.700
2.500
1.100
1.000
0.100
0.300
BN 682 1254847 retaining ...
1254847
DIN 471
Stainless steel 1.4110 / ...
6.000
5.600
+0,04/-0,15
11.700
0.700
5.700
+0/-0,05
0.800
2.700
1.300
1.150
0.150
0.500
BN 682 1254855 retaining ...
1254855
DIN 471
Stainless steel 1.4110 / ...
7.000
6.500
+0,06/-0,18
13.500
0.800
6.700
+0/-0,06
0.900
3.100
1.400
1.200
0.150
0.500
BN 682 1254863 retaining ...
1254863
DIN 471
Stainless steel 1.4110 / ...
8.000
7.400
+0,06/-0,18
14.700
0.800
7.600
+0/-0,06
0.900
3.200
1.500
1.200
0.200
0.600
BN 682 1570471 retaining ...
1570471
DIN 471
Stainless steel 1.4110 / ...
9.000
8.400
+0,06/-0,18
16.000
1.000
8.600
+0/-0,11
1.100
3.300
1.700
1.200
0.200
0.600
BN 682 1254871 retaining ...
1254871
DIN 471
Stainless steel 1.4110 / ...
10.000
9.300
+0,1/-0,36
17.000
1.000
9.600
+0/-0,11
1.100
3.300
1.800
1.500
0.200
0.600
BN 682 1254898 retaining ...
1254898
DIN 471
Stainless steel 1.4110 / ...
11.000
10.200
+0,1/-0,36
18.000
1.000
10.500
+0/-0,11
1.100
3.300
1.800
1.500
0.250
0.800
BN 682 1254901 retaining ...
1254901
DIN 471
Stainless steel 1.4110 / ...
12.000
11.000
+0,1/-0,36
19.000
1.000
11.500
+0/-0,11
1.100
3.300
1.800
1.700
0.250
0.800
BN 682 1570498 retaining ...
1570498
DIN 471
Stainless steel 1.4110 / ...
13.000
11.900
+0,1/-0,36
20.200
1.000
12.400
+0/-0,11
1.100
3.400
2.000
1.700
0.300
0.900
BN 682 1254928 retaining ...
1254928
DIN 471
Stainless steel 1.4110 / ...
14.000
12.900
+0,1/-0,36
21.400
1.000
13.400
+0/-0,11
1.100
3.500
2.100
1.700
0.300
0.900
BN 682 1254936 retaining ...
1254936
DIN 471
Stainless steel 1.4110 / ...
15.000
13.800
+0,1/-0,36
22.600
1.000
14.300
+0/-0,11
1.100
3.600
2.200
1.700
0.350
1.100
BN 682 1254944 retaining ...
1254944
DIN 471
Stainless steel 1.4110 / ...
16.000
14.700
+0,1/-0,36
23.800
1.000
15.200
+0/-0,11
1.100
3.700
2.200
1.700
0.400
1.200
BN 682 1122096 retaining ...
1122096
DIN 471
Stainless steel 1.4110 / ...
17.000
15.700
+0,1/-0,36
25.000
1.000
16.200
+0/-0,11
1.100
3.800
2.300
1.700
0.400
1.200
BN 682 1254952 retaining ...
1254952
DIN 471
Stainless steel 1.4110 / ...
18.000
16.500
+0,1/-0,36
26.200
1.200
17.000
+0/-0,11
1.300
3.900
2.400
2.000
0.500
1.500
BN 682 1570501 retaining ...
1570501
DIN 471
Stainless steel 1.4110 / ...
19.000
17.500
+0,1/-0,36
27.200
1.200
18.000
+0/-0,11
1.300
3.900
2.500
2.000
0.500
1.500
BN 682 1254960 retaining ...
1254960
DIN 471
Stainless steel 1.4110 / ...
20.000
18.500
+0,13/-0,42
28.400
1.200
19.000
+0/-0,13
1.300
4.000
2.600
2.000
0.500
1.500
BN 682 1570528 retaining ...
1570528
DIN 471
Stainless steel 1.4110 / ...
21.000
19.500
+0,13/-0,42
29.600
1.200
20.000
+0/-0,13
1.300
4.100
2.700
2.000
0.500
1.500
BN 682 1254979 retaining ...
1254979
DIN 471
Stainless steel 1.4110 / ...
22.000
20.500
+0,13/-0,42
30.800
1.200
21.000
+0/-0,13
1.300
4.200
2.800
2.000
0.500
1.500
BN 682 1570536 retaining ...
1570536
DIN 471
Stainless steel 1.4110 / ...
23.000
21.500
+0,13/-0,42
32.600
1.200
22.000
+0/-0,21
1.300
4.400
3.000
2.000
0.550
1.700
BN 682 1570552 retaining ...
1570552
DIN 471
Stainless steel 1.4110 / ...
24.000
22.200
+0,21/-0,42
33.200
1.200
22.900
+0/-0,21
1.300
4.400
3.000
2.000
0.550
1.700
BN 682 1254987 retaining ...
1254987
DIN 471
Stainless steel 1.4110 / ...
25.000
23.200
+0,21/-0,42
34.200
1.200
23.900
+0/-0,21
1.300
4.400
3.000
2.000
0.550
1.700
BN 682 1122126 retaining ...
1122126
DIN 471
Stainless steel 1.4110 / ...
26.000
24.200
+0,21/-0,42
35.500
1.200
24.900
+0/-0,21
1.300
4.500
3.100
2.000
0.550
1.700
BN 682 1570722 retaining ...
1570722
DIN 471
Stainless steel 1.4110 / ...
27.000
24.900
+0,21/-0,42
37.200
1.200
25.600
+0/-0,21
1.300
4.700
3.200
2.000
0.700
2.100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表