您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 65363 - Conical spring washers for fastening joints (DIN 6796), spring steel, zinc flake coated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 1374, BN 20187, BN 30721, BN 65363 Conical spring washers for fastening joints
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_1374_20187_30721_65363/bn_65363.prj},{NB=BN 65363 5523046 conical spring washer 8},{CNSORDERNO=5523046},{BNARTNR=5523046},{BNNORM1=DIN 6796},{BNMAT=Federstahl 420-490 HV},{CNSMAT=Federstahl 420-490 HV},{BNSURFACE=Zinklamellen beschichtet},{D=8.000},{DA=8.400},{DW=18.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter H14
[mm]
DW
Outer diameter h14
[mm]
H
Height
[mm]
BN 65363 3186794 conical ...
3186794
DIN 6796
Spring steel 420-490 HV
zinc flake coated
6.000
6.400
14.000
1.500
BN 65363 5523046 conical ...
5523046
DIN 6796
Spring steel 420-490 HV
zinc flake coated
8.000
8.400
18.000
2.000
BN 65363 5523047 conical ...
5523047
DIN 6796
Spring steel 420-490 HV
zinc flake coated
10.000
10.500
23.000
2.500
BN 65363 5523048 conical ...
5523048
DIN 6796
Spring steel 420-490 HV
zinc flake coated
12.000
13.000
29.000
3.000
BN 65363 5523049 conical ...
5523049
DIN 6796
Spring steel 420-490 HV
zinc flake coated
16.000
17.000
39.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表