您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 65212 - Nord-Lock NL/NL sp st ZF, Adhered in pairs, Steel, Through Hardened, Zinc Flake Coated
Bossard Inch
Washers
Nord-Lock lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/nord_lock_lock_washers/bn_65212.prj},{NB=BN 65212 3556754 lock washer NL1/2\"ss},{CNSORDERNO=3556754},{BNARTNR=3556754},{BNNORM1=NORD-LOCK® NLss/NLspss},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Through Hardened},{BNSURFACE=Zinc Flake Coated},{NRCODE=NL1/2ss},{D1=13.500},{D2=19.500},{H=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
BN 65212 3556750 lock was...
3556750
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1/4ss
7.200
11.500
2.200
BN 65212 3556751 lock was...
3556751
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1/4sp ss
7.200
13.500
2.200
BN 65212 3556752 lock was...
3556752
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL3/8ss
10.300
16.600
2.200
BN 65212 3556753 lock was...
3556753
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL3/8sp ss
10.300
21.200
2.200
BN 65212 3556754 lock was...
3556754
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1/2ss
13.500
19.500
2.200
BN 65212 3556755 lock was...
3556755
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1/2sp ss
13.500
25.400
2.200
BN 65212 3556756 lock was...
3556756
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL3/4ss
20.000
30.700
3.200
BN 65212 3556757 lock was...
3556757
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL3/4sp ss
20.000
39.000
3.200
BN 65212 3556758 lock was...
3556758
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1ss
27.900
39.000
3.000
BN 65212 3556759 lock was...
3556759
NORD-LOCK® NLss/NLspss
Steel
Through Hardened
Zinc Flake Coated
NL1sp ss
27.900
48.500
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 20141 - Nord-Lock NLss/NLspss, Adhered in pairs, Stainless Steel, A4 Sta...
Bossard Inch
29.11.2018
9500 - NORD-LOCK Sicherungs-Scheiben Stahl Zinklamellen
SFS Group Schweiz AG
17.06.2024
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 48251 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse...
Bossard Inch
29.11.2018
BN 48730 - Hex nuts with tooth lock washer, Fine thread, Steel, 1008 - 1020...
Bossard Inch
29.11.2018
BN 48783 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48801 - Flat washers, Stainless Steel, 316 Stainless Steel, Plain Finish...
Bossard Inch
29.11.2018
BN 48719 - Low crown nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated...
Bossard Inch
29.11.2018
BN 48622 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48288 - Wing nuts type A, Coarse thread, Steel, Grade Not Designated, Zi...
Bossard Inch
29.11.2018
BN 48739 - Slot flat head countersunk machine screws, Full thread and coars...
Bossard Inch
29.11.2018
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48256 - Phillips pan head machine screws, Full thread and coarse thread,...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表