您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 615 - Pozi pan head chipboard screws form Z, fully threaded with 4CUT point (SPAX®), steel case-hardened, zinc plated blue/WIROX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 615 Pozi pan head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_615/bn_615.prj},{NB=BN 615 1083392 pan head chipboard screw 4x20},{CNSORDERNO=1083392},{BNARTNR=1083392},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau/WIROX® mit Gleitschicht},{D1=4.0},{P=1.800},{L=20.0},{D2=8.000},{K=2.900},{B=18.000},{A=1.800},{R=0.500},{RF=5.800},{MZ=4.100},{TZ=2.160},{Y=3.500},{DA=4.400},{Z1H=0.800},{Z1D2=9.000},{Z2H=1.000},{Z2D2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
B
b~
[mm]
BN 615 1340808 pan head c...
1340808
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
10.0
6.000
2.300
8.000
BN 615 1148257 pan head c...
1148257
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
12.0
6.000
2.300
11.000
BN 615 5002354 pan head c...
5002354
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
15.0
6.000
2.300
13.000
BN 615 1148265 pan head c...
1148265
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
16.0
6.000
2.300
15.000
BN 615 1083252 pan head c...
1083252
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
20.0
6.000
2.300
18.000
BN 615 1083260 pan head c...
1083260
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
25.0
6.000
2.300
23.000
BN 615 1083279 pan head c...
1083279
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.0
2.100
1.350
30.0
6.000
2.300
28.000
BN 615 1148273 pan head c...
1148273
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
12.0
7.000
2.500
11.000
BN 615 5402817 pan head c...
5402817
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
15.0
7.000
2.500
13.000
BN 615 1198890 pan head c...
1198890
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
16.0
7.000
2.500
15.000
BN 615 1083317 pan head c...
1083317
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
20.0
7.000
2.500
18.000
BN 615 1083325 pan head c...
1083325
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
25.0
7.000
2.500
23.000
BN 615 1083333 pan head c...
1083333
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
30.0
7.000
2.500
27.000
BN 615 1083341 pan head c...
1083341
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
35.0
7.000
2.500
32.000
BN 615 1224395 pan head c...
1224395
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
40.0
7.000
2.500
37.000
BN 615 1148303 pan head c...
1148303
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
12.0
8.000
2.900
11.000
BN 615 5402819 pan head c...
5402819
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
15.0
8.000
2.900
13.000
BN 615 1148311 pan head c...
1148311
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
16.0
8.000
2.900
15.000
BN 615 1083392 pan head c...
1083392
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
20.0
8.000
2.900
18.000
BN 615 1083406 pan head c...
1083406
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
25.0
8.000
2.900
23.000
BN 615 1083414 pan head c...
1083414
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
30.0
8.000
2.900
27.000
BN 615 1083422 pan head c...
1083422
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
35.0
8.000
2.900
32.000
BN 615 1083430 pan head c...
1083430
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
40.0
8.000
2.900
37.000
BN 615 1224409 pan head c...
1224409
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
45.0
8.000
2.900
42.000
BN 615 1224417 pan head c...
1224417
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
50.0
8.000
2.900
47.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1276 - Finishing washers for 90° countersunk head screws (SN 213912), st...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 31126 - Pozi pan head chipboard screws form Z, partially / fully threade...
Bossard Catalog
24.06.2024
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
10.01.2024
universal screw - full thread, pan head, T-STAR plus, 4CUT, WIROX
SPAX
23.02.2023
BN 14064 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
31.10.2023
BN 50046 - Hexalobular (6 Lobe) socket pan head chipboard screws, steel cas...
Bossard Catalog
28.03.2023
BN 5946 - Pozi round head wood screws form Z (DIN 7996), steel case-hardene...
Bossard Catalog
31.10.2023
HFP - HECO-FIX-plus, pan head
HECO-Schrauben
14.10.2021
BN 922 - Blind rivets Standard dome head
Bossard Catalog
12.10.2023
BN 83272 - Pozi flat countersunk head chipboard screws form Z, stainless st...
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表