您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 610, BN 612, BN 31101 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_610_612_31101/bn_610.prj},{NB=BN 610 1233335 hexagon socket head cap screw M6x10},{CNSORDERNO=1233335},{BNARTNR=1233335},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{GEWINDE=0},{D=6.0},{P=1.000},{L=10.0},{BX=24},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 610 1420526 hexagon so...
1420526
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
3.0
2.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420550 hexagon so...
1420550
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
4.0
3.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420569 hexagon so...
1420569
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
5.0
4.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420577 hexagon so...
1420577
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
6.0
5.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420585 hexagon so...
1420585
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
8.0
7.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420593 hexagon so...
1420593
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
10.0
9.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420607 hexagon so...
1420607
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
12.0
11.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420682 hexagon so...
1420682
DIN 912
ISO 4762
Stainless steel A2
2.0
1.509
0.400
16.0
15.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 610 1420712 hexagon so...
1420712
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
4.0
3.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1421506 hexagon so...
1421506
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
5.0
4.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422103 hexagon so...
1422103
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
6.0
5.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422111 hexagon so...
1422111
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
8.0
7.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422537 hexagon so...
1422537
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
10.0
9.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422693 hexagon so...
1422693
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
12.0
11.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422871 hexagon so...
1422871
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
16.0
15.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1422898 hexagon so...
1422898
DIN 912
ISO 4762
Stainless steel A2
2.5
1.948
0.450
20.0
19.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 610 1233084 hexagon so...
1233084
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
4.0
3.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233092 hexagon so...
1233092
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
5.0
4.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233106 hexagon so...
1233106
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
6.0
5.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233114 hexagon so...
1233114
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
8.0
7.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233122 hexagon so...
1233122
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
10.0
9.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233130 hexagon so...
1233130
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
12.0
11.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1111329 hexagon so...
1111329
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
14.0
13.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1233149 hexagon so...
1233149
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
16.0
15.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 610 1032631 hexagon so...
1032631
DIN 912
ISO 4762
Stainless steel A2
3.0
2.387
0.500
18.0
17.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762),...
Bossard Catalog
13.12.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 5713 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A2
Bossard Catalog
26.01.2023
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, sta...
Bossard Catalog
26.01.2023
BN 1356 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 2844 - Hex socket head cap screws with low head, partially / fully threa...
Bossard Catalog
26.01.2023
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表