您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 552 - Threaded rod metric thread (~DIN 975), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 552 Threaded rods metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_552/bn_552.prj},{NB=BN 552 1212613 threaded rod M6x1000},{CNSORDERNO=1212613},{BNARTNR=1212613},{BNNORM1=~DIN 975},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=6.000},{P=1.000},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 552 1212516 threaded r...
1212516
~DIN 975
Brass
plain
2.000
1.509
0.400
BN 552 1212540 threaded r...
1212540
~DIN 975
Brass
plain
2.500
1.948
0.450
BN 552 1212567 threaded r...
1212567
~DIN 975
Brass
plain
3.000
2.387
0.500
BN 552 1212575 threaded r...
1212575
~DIN 975
Brass
plain
3.500
2.764
0.600
BN 552 1212583 threaded r...
1212583
~DIN 975
Brass
plain
4.000
3.141
0.700
BN 552 1212605 threaded r...
1212605
~DIN 975
Brass
plain
5.000
4.019
0.800
BN 552 1212613 threaded r...
1212613
~DIN 975
Brass
plain
6.000
4.773
1.000
BN 552 1212648 threaded r...
1212648
~DIN 975
Brass
plain
8.000
6.466
1.250
BN 552 1212656 threaded r...
1212656
~DIN 975
Brass
plain
10.000
8.160
1.500
BN 552 1212664 threaded r...
1212664
~DIN 975
Brass
plain
12.000
9.853
1.750
BN 552 1212672 threaded r...
1212672
~DIN 975
Brass
plain
14.000
11.546
2.000
BN 552 1212680 threaded r...
1212680
~DIN 975
Brass
plain
16.000
13.546
2.000
BN 552 1212699 threaded r...
1212699
~DIN 975
Brass
plain
20.000
16.933
2.500
BN 552 1212702 threaded r...
1212702
~DIN 975
Brass
plain
24.000
20.319
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表