您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 55, BN 57, BN 20236, BN 59, BN 21201, BN 61, BN 20543, BN 20544 Hex head bolts partially threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_55_57_20236_59_21201_61_20543_20544/bn_55.prj},{NB=BN 55 1045962 hex head bolt M18x100},{CNSORDERNO=1045962},{BNARTNR=1045962},{BNNORM1=DIN 931},{BNNORM2=ISO 4014},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=schwarz},{D=18.000},{P=2.500},{L=100.000},{BX1=42.000},{BX2=48.000},{BX3=61.000},{C=0.800},{DA=20.200},{DS=17.730},{DW=25.300},{E=30.140},{K=11.500},{R=0.600},{S=27.000},{A=7.500},{X=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Shank diameter min.
[mm]
DW
min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
A
Distance
[mm]
BN 55 1042424 hex head bo...
1042424
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
25.000
14.000
14.000
0.000
0.000
11.000
7.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042440 hex head bo...
1042440
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
30.000
14.000
14.000
0.000
0.000
16.000
12.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042459 hex head bo...
1042459
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
35.000
14.000
14.000
0.000
0.000
21.000
17.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042467 hex head bo...
1042467
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
40.000
14.000
14.000
0.000
0.000
26.000
22.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042475 hex head bo...
1042475
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
45.000
14.000
14.000
0.000
0.000
31.000
27.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042483 hex head bo...
1042483
DIN 931
ISO 4014
Steel 8.8
black
4.000
3.141
0.700
50.000
14.000
14.000
0.000
0.000
36.000
32.500
0.400
4.700
3.820
5.900
7.660
2.800
0.200
7.000
2.100
BN 55 1042718 hex head bo...
1042718
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
30.000
16.000
16.000
22.000
0.000
14.000
10.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042726 hex head bo...
1042726
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
35.000
16.000
16.000
22.000
0.000
19.000
15.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042734 hex head bo...
1042734
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
40.000
16.000
16.000
22.000
0.000
24.000
20.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042742 hex head bo...
1042742
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
45.000
16.000
16.000
22.000
0.000
29.000
25.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042750 hex head bo...
1042750
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
50.000
16.000
16.000
22.000
0.000
34.000
30.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042769 hex head bo...
1042769
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
60.000
16.000
16.000
22.000
0.000
44.000
40.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 3092498 hex head bo...
3092498
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
65.000
16.000
16.000
22.000
0.000
49.000
45.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042777 hex head bo...
1042777
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
70.000
16.000
16.000
22.000
0.000
54.000
50.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1042785 hex head bo...
1042785
DIN 931
ISO 4014
Steel 8.8
black
5.000
4.019
0.800
80.000
16.000
16.000
22.000
0.000
64.000
60.000
0.500
5.700
4.820
6.900
8.790
3.500
0.200
8.000
2.400
BN 55 1043056 hex head bo...
1043056
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
30.000
18.000
18.000
24.000
0.000
12.000
7.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043064 hex head bo...
1043064
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
35.000
18.000
18.000
24.000
0.000
17.000
12.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043072 hex head bo...
1043072
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
40.000
18.000
18.000
24.000
0.000
22.000
17.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043080 hex head bo...
1043080
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
45.000
18.000
18.000
24.000
0.000
27.000
22.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043099 hex head bo...
1043099
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
50.000
18.000
18.000
24.000
0.000
32.000
27.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043102 hex head bo...
1043102
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
55.000
18.000
18.000
24.000
0.000
37.000
32.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043110 hex head bo...
1043110
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
60.000
18.000
18.000
24.000
0.000
42.000
37.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043129 hex head bo...
1043129
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
65.000
18.000
18.000
24.000
0.000
47.000
42.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043137 hex head bo...
1043137
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
70.000
18.000
18.000
24.000
0.000
52.000
47.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
BN 55 1043145 hex head bo...
1043145
DIN 931
ISO 4014
Steel 8.8
black
6.000
4.773
1.000
75.000
18.000
18.000
24.000
0.000
57.000
52.000
0.500
6.800
5.820
8.900
11.050
4.000
0.250
10.000
3.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 2 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 116 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black-oxidized
Bossard Catalog
31.10.2023
Washers DIN 125 form A
MBO Oßwald
08.10.2021
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
20.02.2024
BN 14683 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), steel, blac...
Bossard Catalog
31.10.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BN 119 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, hot dip galvanized
Bossard Catalog
31.10.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表