您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), cl. 45 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 5210, BN 5211 Hex socket set screws with flat point and TufLok® patch
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_5210_5211/bn_5210.prj},{NB=BN 5210 1576305 hexagon socket set screw M5x6},{CNSORDERNO=1576305},{BNARTNR=1576305},{BNNORM1=ISO 4026},{BNNORM2=DIN 913},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=TufLok® verzinkt-blau},{D=5.000},{P=0.800},{L=6.000},{DP=3.500},{S=2.500},{TX=2.000},{VV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 5210 1380052 hexagon s...
1380052
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
3.000
2.387
0.500
6.000
2.000
1.500
2.000
BN 5210 1380060 hexagon s...
1380060
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
3.000
2.387
0.500
8.000
2.000
1.500
2.000
BN 5210 1380079 hexagon s...
1380079
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
3.000
2.387
0.500
10.000
2.000
1.500
2.000
BN 5210 1380087 hexagon s...
1380087
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
3.000
2.387
0.500
12.000
2.000
1.500
2.000
BN 5210 3136526 hexagon s...
3136526
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
5.000
2.500
2.000
1.500
BN 5210 1380095 hexagon s...
1380095
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
6.000
2.500
2.000
2.500
BN 5210 1380109 hexagon s...
1380109
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
8.000
2.500
2.000
2.500
BN 5210 1380117 hexagon s...
1380117
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
10.000
2.500
2.000
2.500
BN 5210 1380125 hexagon s...
1380125
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
12.000
2.500
2.000
2.500
BN 5210 1380133 hexagon s...
1380133
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
4.000
3.141
0.700
16.000
2.500
2.000
2.500
BN 5210 1576305 hexagon s...
1576305
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
6.000
3.500
2.500
2.000
BN 5210 1380141 hexagon s...
1380141
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
8.000
3.500
2.500
3.000
BN 5210 1380168 hexagon s...
1380168
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
10.000
3.500
2.500
3.000
BN 5210 1380176 hexagon s...
1380176
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
12.000
3.500
2.500
3.000
BN 5210 1380184 hexagon s...
1380184
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
16.000
3.500
2.500
3.000
BN 5210 1380192 hexagon s...
1380192
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
5.000
4.019
0.800
20.000
3.500
2.500
3.000
BN 5210 1576313 hexagon s...
1576313
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
6.000
4.000
3.000
2.000
BN 5210 1380206 hexagon s...
1380206
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
8.000
4.000
3.000
3.500
BN 5210 1380214 hexagon s...
1380214
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
10.000
4.000
3.000
3.500
BN 5210 1370545 hexagon s...
1370545
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
12.000
4.000
3.000
3.500
BN 5210 1370553 hexagon s...
1370553
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
16.000
4.000
3.000
3.500
BN 5210 1370561 hexagon s...
1370561
ISO 4026
DIN 913
Steel 45 H
TufLok® zinc plated blue
6.000
4.773
1.000
20.000
4.000
3.000
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表