您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 515 - Hex domed cap nuts (Acorn nuts) (~DIN 1587), brass, chromium plated polished
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 513, BN 514, BN 515 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_513_514_515/bn_515.prj},{NB=BN 515 1196596 hex domed cap nut M5},{CNSORDERNO=1196596},{BNARTNR=1196596},{BNNORM1=~DIN 1587},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=verchromt poliert},{D=5.000},{P=0.800},{DIN962OPT2=},{DA=5.750},{DH=7.500},{DW=6.900},{X=1.600},{G2=0.000},{M=10.000},{M1=4.000},{S=8.000},{T=7.210},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter ~
[mm]
DW
Diameter of the washer face ~
[mm]
X
Length of thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Width across flat max.
[mm]
T
Thread depth nom.
[mm]
BN 515 1196561 hex domed ...
1196561
~DIN 1587
Brass
chromium plated polished
3.000
2.459
0.500
3.450
5.000
4.800
1.000
0.000
6.000
2.800
5.500
3.800
BN 515 1196588 hex domed ...
1196588
~DIN 1587
Brass
chromium plated polished
4.000
3.242
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
BN 515 1196596 hex domed ...
1196596
~DIN 1587
Brass
chromium plated polished
5.000
4.134
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
BN 515 1196618 hex domed ...
1196618
~DIN 1587
Brass
chromium plated polished
6.000
4.917
1.000
6.750
9.500
8.900
2.000
0.000
12.000
5.000
10.000
7.710
BN 515 1196626 hex domed ...
1196626
~DIN 1587
Brass
chromium plated polished
8.000
6.647
1.250
8.750
12.500
11.600
2.500
0.000
15.000
6.500
13.000
10.650
BN 515 1196634 hex domed ...
1196634
~DIN 1587
Brass
chromium plated polished
10.000
8.376
1.500
10.800
15.000
14.600
3.000
0.000
18.000
8.000
17.000
12.650
BN 515 1196642 hex domed ...
1196642
~DIN 1587
Brass
chromium plated polished
12.000
10.106
1.750
13.000
17.000
16.600
0.000
6.400
22.000
10.000
19.000
15.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blu...
Bossard Catalog
31.10.2023
BN 15018 - Hanger bolts, stainless steel A2
Bossard Catalog
26.01.2023
SPFS - Perfect Stainless Steel Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
BN 525 - Wing nuts (~DIN 315), brass, nickel plated
Bossard Catalog
31.10.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
BN 724 - Flat washers without chamfer (DIN 126; ~ISO 7091), steel, zinc pla...
Bossard Catalog
31.10.2023
BN 151 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, chromium plated...
Bossard Catalog
31.10.2023
BN 1684 - Flat washers without chamfer (DIN 9021; ~ISO 7093), stainless ste...
Bossard Catalog
26.01.2023
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
26.01.2023
DIN 1587 - Stainless steel A4
Böllhoff
26.10.2021
BN 10767 - Wing nuts cold formed (~UNI 5448 A), stainless steel A4
Bossard Catalog
26.01.2023
BN 513 - Hex domed cap nuts (Acorn nuts) (~DIN 1587), brass, plain
Bossard Catalog
31.10.2023
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表