您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 500 - Slotted truss head machine screws, A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 500 Slotted truss head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_500/bn_500.prj},{NB=BN 500 3059856 slotted truss head screw M5x35},{CNSORDERNO=3059856},{BNARTNR=3059856},{BNNORM1=},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{L=35.000},{A=1.600},{DK=12.500},{DA=5.700},{K=2.700},{N=1.200},{R=0.200},{T=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
T
Depth of the driving feature min.
[mm]
BN 500 1578022 slotted tr...
1578022
INOX A2
3.000
2.387
0.500
5.000
1.000
4.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578030 slotted tr...
1578030
INOX A2
3.000
2.387
0.500
6.000
1.000
5.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578057 slotted tr...
1578057
INOX A2
3.000
2.387
0.500
8.000
1.000
7.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578103 slotted tr...
1578103
INOX A2
3.000
2.387
0.500
10.000
1.000
9.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578154 slotted tr...
1578154
INOX A2
3.000
2.387
0.500
12.000
1.000
11.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578189 slotted tr...
1578189
INOX A2
3.000
2.387
0.500
16.000
1.000
15.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 3059854 slotted tr...
3059854
INOX A2
3.000
2.387
0.500
20.000
1.000
19.000
7.000
3.700
2.000
0.800
0.200
1.000
BN 500 1578227 slotted tr...
1578227
INOX A2
4.000
3.141
0.700
5.000
1.400
3.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1578235 slotted tr...
1578235
INOX A2
4.000
3.141
0.700
6.000
1.400
4.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243160 slotted tr...
1243160
INOX A2
4.000
3.141
0.700
8.000
1.400
6.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243179 slotted tr...
1243179
INOX A2
4.000
3.141
0.700
10.000
1.400
8.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243187 slotted tr...
1243187
INOX A2
4.000
3.141
0.700
12.000
1.400
10.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243195 slotted tr...
1243195
INOX A2
4.000
3.141
0.700
16.000
1.400
14.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243209 slotted tr...
1243209
INOX A2
4.000
3.141
0.700
20.000
1.400
18.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243217 slotted tr...
1243217
INOX A2
4.000
3.141
0.700
25.000
1.400
23.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1171291 slotted tr...
1171291
INOX A2
4.000
3.141
0.700
30.000
1.400
28.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1171305 slotted tr...
1171305
INOX A2
4.000
3.141
0.700
35.000
1.400
33.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 3059855 slotted tr...
3059855
INOX A2
4.000
3.141
0.700
40.000
1.400
38.600
10.000
4.700
2.200
1.200
0.200
1.000
BN 500 1243225 slotted tr...
1243225
INOX A2
5.000
4.019
0.800
8.000
1.600
6.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243233 slotted tr...
1243233
INOX A2
5.000
4.019
0.800
10.000
1.600
8.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243241 slotted tr...
1243241
INOX A2
5.000
4.019
0.800
12.000
1.600
10.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243268 slotted tr...
1243268
INOX A2
5.000
4.019
0.800
16.000
1.600
14.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243276 slotted tr...
1243276
INOX A2
5.000
4.019
0.800
20.000
1.600
18.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243284 slotted tr...
1243284
INOX A2
5.000
4.019
0.800
25.000
1.600
23.400
12.500
5.700
2.700
1.200
0.200
1.200
BN 500 1243292 slotted tr...
1243292
INOX A2
5.000
4.019
0.800
30.000
1.600
28.400
12.500
5.700
2.700
1.200
0.200
1.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
BN 405 - Slotted pan head machine screws with flat head (DIN 921), 4.8, zin...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 16 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 2101 - Hex socket flat countersunk head screws fully threaded (ISO 10642...
Bossard Catalog
31.10.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
BN 653 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A4, stainle...
Bossard Catalog
26.01.2023
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 119 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, hot dip galvanized
Bossard Catalog
31.10.2023
BN 645 - Round head square neck bolts without hex nuts (DIN 603), stainless...
Bossard Catalog
26.01.2023
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecos...
Bossard Catalog
12.02.2024
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low h...
Bossard Catalog
26.01.2023
BN 354 - Slotted truss head machine screws, 4.6 / 4.8, zinc plated blue
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表