您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48995 - Hex lag screws (wood screws), Steel, Grade 1, Hot Dip Galvanized (ASME B18.2.1)
Bossard Inch
Wood screws
Wood screws
Powered by
CAD模型選擇
{bossard_inch/wood_screws/wood_screws/bn_48995.prj},{NB=BN 48995 3502414 hex lag screw 0.5x3},{CNSORDERNO=3502414},{BNARTNR=3502414},{BNNORM1=ASME B18.2.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 1},{BNSURFACE=Hot Dip Galvanized},{NS=1/2},{NS1=0.5000},{L=3.000},{TT=.500-6},{BD=Standard},{SD=.5 x 3 Standard Body},{SDNB=.5x3},{EMAX=0.515},{EMIN=0.482},{F=0.75000000},{FMAX=0.750},{FMIN=0.725},{GMAX=0.866},{GMIN=0.826},{H=0.34375000},{HMAX=0.364},{HMIN=0.302},{S=0.156},{RMAX=0.030},{RMIN=0.010},{LPMT=0.120},{P=0.167},{D1=0.371},{HP=L500C00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Product Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
EMAX
Body or Shoulder Diameter - Max.
[Inch]
EMIN
Body or Shoulder Diameter - Min.
[Inch]
F
Width Across Flats - Basic
[Inch]
FMAX
Width Across Flats - Max.
[Inch]
FMIN
Width Across Flats - Min.
[Inch]
GMAX
Width Across Corners - Max.
[Inch]
GMIN
Width Across Corners - Min.
[Inch]
H
Head Height - Basic
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
S
Shoulder Length - Min.
[Inch]
RMAX
Radius of Fillet - Max.
[Inch]
RMIN
Radius of Fillet - Min.
[Inch]
BN 48995 3502213 hex lag ...
3502213
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
1.000
.250-10
0.100
0.900
.25 x 1 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502214 hex lag ...
3502214
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
1.250
.250-10
0.125
1.125
.25 x 1.25 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502215 hex lag ...
3502215
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
1.500
.250-10
0.250
1.250
.25 x 1.5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502216 hex lag ...
3502216
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
1.750
.250-10
0.375
1.375
.25 x 1.75 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502217 hex lag ...
3502217
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
2.000
.250-10
0.500
1.500
.25 x 2 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502218 hex lag ...
3502218
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
2.500
.250-10
0.750
1.750
.25 x 2.5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502219 hex lag ...
3502219
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
3.000
.250-10
1.000
2.000
.25 x 3 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502220 hex lag ...
3502220
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
3.500
.250-10
1.250
2.250
.25 x 3.5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502221 hex lag ...
3502221
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
4.000
.250-10
1.500
2.500
.25 x 4 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502222 hex lag ...
3502222
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
4.500
.250-10
1.750
2.750
.25 x 4.5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502223 hex lag ...
3502223
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
5.000
.250-10
2.000
3.000
.25 x 5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502224 hex lag ...
3502224
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
5.500
.250-10
2.250
3.250
.25 x 5.5 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502225 hex lag ...
3502225
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
1/4
6.000
.250-10
2.500
3.500
.25 x 6 Standard Body
0.260
0.237
7/16
0.438
0.425
0.505
0.484
11/64
0.188
0.150
0.094
0.030
0.010
BN 48995 3502226 hex lag ...
3502226
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
1.000
.3125-9
0.111
0.889
.3125 x 1 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502227 hex lag ...
3502227
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
1.250
.3125-9
0.125
1.125
.3125 x 1.25 Standard Bod...
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502327 hex lag ...
3502327
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
1.500
.3125-9
0.250
1.250
.3125 x 1.5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502329 hex lag ...
3502329
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
1.750
.3125-9
0.375
1.375
.3125 x 1.75 Standard Bod...
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502330 hex lag ...
3502330
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
2.000
.3125-9
0.500
1.500
.3125 x 2 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502336 hex lag ...
3502336
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
2.500
.3125-9
0.750
1.750
.3125 x 2.5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502337 hex lag ...
3502337
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
3.000
.3125-9
1.000
2.000
.3125 x 3 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502339 hex lag ...
3502339
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
3.500
.3125-9
1.250
2.250
.3125 x 3.5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502340 hex lag ...
3502340
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
4.000
.3125-9
1.500
2.500
.3125 x 4 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502341 hex lag ...
3502341
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
4.500
.3125-9
1.750
2.750
.3125 x 4.5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502344 hex lag ...
3502344
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
5.000
.3125-9
2.000
3.000
.3125 x 5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
BN 48995 3502345 hex lag ...
3502345
ASME B18.2.1
Steel
Grade 1
Hot Dip Galvanized
5/16
5.500
.3125-9
2.250
3.250
.3125 x 5.5 Standard Body
0.324
0.298
1/2
0.500
0.484
0.577
0.552
7/32
0.235
0.195
0.125
0.030
0.010
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表