您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48750 - Blind rivets large flange, Open end, Alumunium, 5056 Aluminium, Plain Finish (POP®)
Bossard Inch
Pins, Rivets
Rivets
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48750.prj},{NB=BN 48750 3464228 blind rivet large flange 1/8x0.375-0.188},{CNSORDERNO=3464228},{BNARTNR=3464228},{BNNORM1=POP®},{BNMAT=Alumunium},{CNSMAT=Alumunium},{BNQUALITY=5056 Aluminium},{BNSURFACE=Plain Finish},{NS=0.12500000},{L=0.375},{F=0.495},{GR=0.188},{GR1=0.188},{GR2=0.250},{RPN=Pop# AD 44 BS LF},{HS=0.133},{D=0.128},{H=0.073},{E=0.390},{W=0.076}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Rivet Diameter
[Inch]
L
Nominal Rivet Body - Length
[Inch]
F
Nominal Rivet Side - Protrusion
[Inch]
RPN
Rivet Part Number
ⁿ/ₐ
HS
Hole Size
[Inch]
D
Body Diameter
[Inch]
H
Flange Thickness
[Inch]
E
Flange Diameter
[Inch]
W
Nominal Mandrel Diameter
[Inch]
BN 48750 3457166 blind ri...
3457166
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.250
0.370
Pop# AD 42 BS LF
0.133
0.128
0.073
0.390
0.076
BN 48750 3464227 blind ri...
3464227
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.313
0.433
Pop# AD 43 BS LF
0.133
0.128
0.073
0.390
0.076
BN 48750 3464228 blind ri...
3464228
POP®
Alumunium
5056 Aluminium
Plain Finish
1/8
0.375
0.495
Pop# AD 44 BS LF
0.133
0.128
0.073
0.390
0.076
BN 48750 3464229 blind ri...
3464229
POP®
Alumunium
5056 Aluminium
Plain Finish
5/32
0.400
0.540
Pop# AD 54 BS LF
0.164
0.159
0.056
0.488
0.095
BN 48750 3464230 blind ri...
3464230
POP®
Alumunium
5056 Aluminium
Plain Finish
3/16
0.425
0.585
Pop# AD 64 BS LF
0.196
0.191
0.083
0.650
0.114
BN 48750 3464231 blind ri...
3464231
POP®
Alumunium
5056 Aluminium
Plain Finish
3/16
0.550
0.710
Pop# AD 66 BS LF
0.196
0.191
0.083
0.650
0.114
BN 48750 3464232 blind ri...
3464232
POP®
Alumunium
5056 Aluminium
Plain Finish
1/4
0.600
0.835
Pop# AD 86 BS LF
0.261
0.255
0.107
0.780
0.151
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表