您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48743 - Threaded rods, Coarse thread, Steel, Grade A, Zinc Clear Plated Chromated (ASTM A307)
Bossard Inch
Threaded rods, Studs, Threaded pins
Threaded rods
Powered by
CAD模型選擇
{bossard_inch/thread_rods_studs_thre_pins/threaded_rods/bn_48743.prj},{NB=BN 48743 3458139 threaded rod 1/2x3 feet},{CNSORDERNO=3458139},{BNARTNR=3458139},{BNNORM1=ASTM A307},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade A},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.50000000},{TT=0.500-13 UNC-2B},{TYPE=UNC},{L=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
[Inch]
TT
Thread Type
ⁿ/ₐ
L
[FEET]
BN 48743 3456950 threaded...
3456950
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
1/4
0.250-20 UNC-2B
3
BN 48743 3458136 threaded...
3458136
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
1/4
0.250-20 UNC-2B
6
BN 48743 3458137 threaded...
3458137
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
3/8
0.375-16 UNC-2B
3
BN 48743 3458138 threaded...
3458138
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
3/8
0.375-16 UNC-2B
6
BN 48743 3458139 threaded...
3458139
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
1/2
0.500-13 UNC-2B
3
BN 48743 3458140 threaded...
3458140
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
1/2
0.500-13 UNC-2B
6
BN 48743 3458141 threaded...
3458141
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
5/8
0.625-11 UNC-2B
3
BN 48743 3458142 threaded...
3458142
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
5/8
0.625-11 UNC-2B
6
BN 48743 3458143 threaded...
3458143
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
3/4
0.750-10 UNC-2B
3
BN 48743 3458144 threaded...
3458144
ASTM A307
Steel
Grade A
Zinc Clear Plated Chromat...
3/4
0.750-10 UNC-2B
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表