您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48719 - Low crown nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (SAE J483)
Bossard Inch
Nuts, Inserts
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/prevailing_torr_a_lock_nuts/bn_48719.prj},{NB=BN 48719 3465231 low crown nut 1/4},{CNSORDERNO=3465231},{BNARTNR=3465231},{BNNORM1=SAE J483},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 2},{BNSURFACE=Zinc Clear Plated Chromated},{NS=1/4},{NS1=0.25000000},{TT=.250-20},{TYPE=UNC},{F=0.43750000},{G=0.505},{A=0.410},{H=0.470},{Q=0.220},{R=0.110},{S=0.250},{T=0.340},{U=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats - Max.
[Inch]
G
Width Across Corners - Min.
[Inch]
A
Body Dia.
[Inch]
H
Low Crown Overall Height
[Inch]
Q
Low Crown Hexagon Height
[Inch]
R
Low Crown Nose Radius
[Inch]
S
Low Crown Body Radius
[Inch]
T
Low Crown Drill Depth
[Inch]
U
Low Crown Full Thread
[Inch]
BN 48719 3456693 low crow...
3456693
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
6#
.138-32
UNC
5/16
0.361
0.300
0.340
0.160
0.080
0.170
0.250
0.160
BN 48719 3465229 low crow...
3465229
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
8#
.164-32
UNC
5/16
0.361
0.300
0.340
0.160
0.080
0.170
0.250
0.160
BN 48719 3465230 low crow...
3465230
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
10#
.190-24
UNC
3/8
0.433
0.360
0.410
0.190
0.090
0.220
0.280
0.190
BN 48719 3465231 low crow...
3465231
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20
UNC
7/16
0.505
0.410
0.470
0.220
0.110
0.250
0.340
0.250
BN 48719 3465232 low crow...
3465232
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18
UNC
1/2
0.577
0.470
0.530
0.250
0.120
0.280
0.410
0.310
BN 48719 3465233 low crow...
3465233
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16
UNC
9/16
0.650
0.530
0.620
0.280
0.140
0.330
0.450
0.380
BN 48719 3465234 low crow...
3465234
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
7/16
.4375-14
UNC
5/8
0.722
0.590
0.690
0.310
0.160
0.360
0.520
0.440
BN 48719 3465235 low crow...
3465235
SAE J483
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13
UNC
3/4
0.866
0.720
0.810
0.380
0.190
0.420
0.590
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48290 - Hex nylon insert lock nuts type NM, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48733 - Regular heli-coil inserts, Coarse thread, Stainless Steel, 304 S...
Bossard Inch
29.11.2018
STHMRBL, STHMRL, SSTHMRL, ASTHMRL - Shaft Supports - Bracket Shaped, Compac...
Misumi
18.02.2024
STHXCB, STHXC, SSTHXC, ATHXC - Shaft Supports - Bracket Shaped - End Mount ...
Misumi
21.02.2024
SHTCT, SHTCM, SHTCS, SHTCA - Shaft Supports - Casting, T-Shaped - Side Slit
Misumi
09.09.2019
SHSBBN, SHSBMN, SHSBAN, SHSBSN - Shaft Supports - Bottom Mount (Machined P...
Misumi
16.02.2024
SHKSB, SHKSM, SHKSS, SHKSA, SHKSD - Shaft Supports - L-Shaped (Machined pro...
Misumi
16.02.2024
SHKLBT, SHKLMT, SHKLST - Shaft Supports - Casting, L-Shaped - Standard
Misumi
09.09.2019
STHCBNG, STHCNG, SSTHCNG, STHCANG - Shaft Supports - with Damper - Key Groo...
Misumi
18.02.2024
SHFTL, SHFML, SHFSSL, SHFL, SHFDL - Shaft Supports - Flanged Type (Precisio...
Misumi
16.04.2024
SHMWB, SHMWM, SHMWS, SHMWA - Shaft Holder - Compact Type (Machined Product...
Misumi
16.02.2024
SHFT, SHFM, SHFSS, SHF, SHFD - Shaft Supports - Flanged Type (Precision Cas...
Misumi
01.08.2022
STHPRB, STHPR, SSTHPR, ATHPR - Shaft Supports - Bracket Shaped - Separate T...
Misumi
18.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表