您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48718 - Hex flange bolts, Partial thread and coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (IFI 111)
Bossard Inch
Hex cap screws, Flange bolts
Hex flange and locking screws
Powered by
CAD模型選擇
{bossard_inch/hex_cap_scre_flan_bolts/hex_flange_a_locking_screws/bn_48718.prj},{NB=BN 48718 3465213 hex flange bolt 7/16x2 1/4},{CNSORDERNO=3465213},{BNARTNR=3465213},{BNNORM1=IFI 111},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 5},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.43750000},{TT=.4375-14 UNC-2A},{TYPE=UNC},{L=2.25000000},{LB=0.661},{LG=1.125},{VERS=2},{E=0.4375},{F=0.62500000},{GMAX=0.722},{GMIN=0.685},{B=0.930},{K=0.070},{H=0.46},{H1=0.300},{R2=0.026},{A=0.0900},{T=0.6853},{Y=0.464},{R1=0.025},{P=0.071}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Product Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LB
Body Length - Min.
[Inch]
LG
Grip Length - Max.
[Inch]
LT
Thread Length
[Inch]
E
Body Diameter - Max.
[Inch]
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max.
[Inch]
GMIN
Width Across Corners - Min.
[Inch]
B
Flange Dia. - Max.
[Inch]
K
Flange Thicknes - Min.
[Inch]
H
Head Height - Max.
[Inch]
H1
Hex Height - Min.
[Inch]
R2
Flange Top Radius - Max.
[Inch]
A
Gaging Ring Thickness - Max.
[Inch]
T
Gaging Ring Dia. - Max.
[Inch]
B1
Bearing Dia. - Min.
[Inch]
Y
Transition Thread Length - Max.
[Inch]
R1
Radius of Fillet - Max.
[Inch]
P
Thread Pitch
[Inch]
BN 48718 3456584 hex flan...
3456584
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1 1/2
0.350
0.750
0.750
0.2500
3/8
0.433
0.409
0.560
0.040
0.28
0.170
0.015
0.0514
0.4093
0.520
0.400
0.025
0.050
BN 48718 3465201 hex flan...
3465201
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1 3/4
0.600
1.000
0.750
0.2500
3/8
0.433
0.409
0.560
0.040
0.28
0.170
0.015
0.0514
0.4093
0.520
0.400
0.025
0.050
BN 48718 3465202 hex flan...
3465202
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
2
0.850
1.250
0.750
0.2500
3/8
0.433
0.409
0.560
0.040
0.28
0.170
0.015
0.0514
0.4093
0.520
0.400
0.025
0.050
BN 48718 3465203 hex flan...
3465203
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1 1/2
0.206
0.625
0.875
0.3125
1/2
0.577
0.548
0.680
0.050
0.32
0.210
0.019
0.0643
0.5483
0.630
0.417
0.025
0.056
BN 48718 3465204 hex flan...
3465204
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1 3/4
0.458
0.875
0.875
0.3125
1/2
0.577
0.548
0.680
0.050
0.32
0.210
0.019
0.0643
0.5483
0.630
0.417
0.025
0.056
BN 48718 3465205 hex flan...
3465205
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
2
0.708
1.125
0.875
0.3125
1/2
0.577
0.548
0.680
0.050
0.32
0.210
0.019
0.0643
0.5483
0.630
0.417
0.025
0.056
BN 48718 3465206 hex flan...
3465206
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1 3/4
0.312
0.750
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465207 hex flan...
3465207
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2
0.562
1.000
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465208 hex flan...
3465208
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2 1/4
0.812
1.250
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465209 hex flan...
3465209
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2 1/2
1.062
1.500
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465210 hex flan...
3465210
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2 3/4
1.312
1.750
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465211 hex flan...
3465211
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
3
1.562
2.000
1.000
0.3750
9/16
0.650
0.618
0.810
0.060
0.39
0.250
0.022
0.0771
0.6183
0.750
0.438
0.025
0.063
BN 48718 3465212 hex flan...
3465212
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
2
0.411
0.875
1.125
0.4375
5/8
0.722
0.685
0.930
0.070
0.46
0.300
0.026
0.0900
0.6853
0.860
0.464
0.025
0.071
BN 48718 3465213 hex flan...
3465213
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
2 1/4
0.661
1.125
1.125
0.4375
5/8
0.722
0.685
0.930
0.070
0.46
0.300
0.026
0.0900
0.6853
0.860
0.464
0.025
0.071
BN 48718 3465214 hex flan...
3465214
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
2 1/2
0.911
1.375
1.125
0.4375
5/8
0.722
0.685
0.930
0.070
0.46
0.300
0.026
0.0900
0.6853
0.860
0.464
0.025
0.071
BN 48718 3465215 hex flan...
3465215
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
2 3/4
1.161
1.625
1.125
0.4375
5/8
0.722
0.685
0.930
0.070
0.46
0.300
0.026
0.0900
0.6853
0.860
0.464
0.025
0.071
BN 48718 3465216 hex flan...
3465216
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
3
1.411
1.875
1.125
0.4375
5/8
0.722
0.685
0.930
0.070
0.46
0.300
0.026
0.0900
0.6853
0.860
0.464
0.025
0.071
BN 48718 3465217 hex flan...
3465217
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2
0.269
0.750
1.250
0.5000
3/4
0.866
0.825
1.070
0.080
0.51
0.340
0.030
0.1029
0.8253
0.990
0.481
0.025
0.077
BN 48718 3465218 hex flan...
3465218
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2 1/4
0.519
1.000
1.250
0.5000
3/4
0.866
0.825
1.070
0.080
0.51
0.340
0.030
0.1029
0.8253
0.990
0.481
0.025
0.077
BN 48718 3465219 hex flan...
3465219
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2 1/2
0.769
1.250
1.250
0.5000
3/4
0.866
0.825
1.070
0.080
0.51
0.340
0.030
0.1029
0.8253
0.990
0.481
0.025
0.077
BN 48718 3465220 hex flan...
3465220
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2 3/4
1.019
1.500
1.250
0.5000
3/4
0.866
0.825
1.070
0.080
0.51
0.340
0.030
0.1029
0.8253
0.990
0.481
0.025
0.077
BN 48718 3465221 hex flan...
3465221
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
3
1.269
1.750
1.250
0.5000
3/4
0.866
0.825
1.070
0.080
0.51
0.340
0.030
0.1029
0.8253
0.990
0.481
0.025
0.077
BN 48718 3465222 hex flan...
3465222
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/8
.625-11 UNC-2A
2 3/4
0.477
1.250
1.500
0.6250
15/16
1.083
1.034
1.330
0.100
0.62
0.420
0.038
0.1286
1.0343
1.230
0.773
0.045
0.091
BN 48718 3465223 hex flan...
3465223
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/8
.625-11 UNC-2A
3
0.727
1.500
1.500
0.6250
15/16
1.083
1.034
1.330
0.100
0.62
0.420
0.038
0.1286
1.0343
1.230
0.773
0.045
0.091
BN 48718 3465224 hex flan...
3465224
IFI 111
Steel
Grade 5
Zinc Clear Plated Chromat...
5/8
.625-11 UNC-2A
3 1/2
1.227
2.000
1.500
0.6250
15/16
1.083
1.034
1.330
0.100
0.62
0.420
0.038
0.1286
1.0343
1.230
0.773
0.045
0.091
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
D206 - TWO SPOKE CONTROL HANDWHEEL WITH REVOLVING HANDLE
Boteco
17.11.2021
BN 48372 - Fender washers, Steel, Grade Not Designated, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 43507 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 44315 - Hex nuts, Coarse thread, Steel, Grade 5, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 48147 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48796 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
BN 43583 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48793 - Hex flange serrated nuts, Fine thread, Stainless Steel, 18-8, Pl...
Bossard Inch
29.11.2018
BN 48760 - Pozi pan head taptite thread forming screws, Coarse thread, Stee...
Bossard Inch
29.11.2018
BN 48803 - Cotter pins, Stainless Steel, 316 Stainless Steel, Plain Finish ...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表