您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48634 - Dowel pins, Steel, Case Hardened, Plain Finish (ASME B18.8.2)
Bossard Inch
Pins, Rivets
Dowel pins
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/dowel_pins/bn_48634.prj},{NB=BN 48634 3465774 dowel pin 5/16x0.625},{CNSORDERNO=3465774},{BNARTNR=3465774},{BNNORM1=ASME B18.8.2},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Plain Finish},{NS=0.31250000},{SS=Preferred Size},{L=0.625},{SL1=Preferred Length},{SD=.313 x 0.625},{SDNB=.313x0.625},{AMAX=0.3128},{AMIN=0.3126},{BMAX=0.302},{BMIN=0.290},{C=0.104},{R=0.039},{LPT=0.010},{LMT=0.010},{HP=X312625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Nominal Pin Diameter
[Inch]
L
Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
Pin Diameter - Basic
[Inch]
AMAX
Pin Diameter - Max.
[Inch]
AMIN
Pin Diameter - Min.
[Inch]
BMAX
Point Diameter - Max.
[Inch]
BMIN
Point Diameter - Min.
[Inch]
C
Crown Height - Max.
[Inch]
R
Crown Radius - Min.
[Inch]
BN 48634 3445564 dowel pi...
3445564
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
0.500
Standard
.125 x 0.5
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3445565 dowel pi...
3445565
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
0.625
Standard
.125 x 0.625
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3445566 dowel pi...
3445566
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
0.750
Standard
.125 x 0.75
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3465766 dowel pi...
3465766
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
0.875
Standard
.125 x 0.875
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3445568 dowel pi...
3445568
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
1.000
Standard
.125 x 1
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3465767 dowel pi...
3465767
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
1.250
Standard
.125 x 1.25
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3445569 dowel pi...
3445569
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/8
1.500
Standard
.125 x 1.5
0.1252
0.1253
0.1251
0.120
0.110
0.041
0.016
BN 48634 3445599 dowel pi...
3445599
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
0.500
Standard
.188 x 0.5
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3465768 dowel pi...
3465768
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
0.625
Standard
.188 x 0.625
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3445651 dowel pi...
3445651
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
0.750
Standard
.188 x 0.75
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3465769 dowel pi...
3465769
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
0.875
Standard
.188 x 0.875
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3445656 dowel pi...
3445656
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
1.000
Standard
.188 x 1
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3465770 dowel pi...
3465770
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
1.250
Standard
.188 x 1.25
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3445657 dowel pi...
3445657
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
1.500
Standard
.188 x 1.5
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3445659 dowel pi...
3445659
ASME B18.8.2
Steel
Case Hardened
Plain Finish
3/16
2.000
Standard
.188 x 2
0.1877
0.1878
0.1876
0.180
0.170
0.062
0.023
BN 48634 3445660 dowel pi...
3445660
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
0.500
Standard
.25 x 0.5
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3465771 dowel pi...
3465771
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
0.625
Standard
.25 x 0.625
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445662 dowel pi...
3445662
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
0.750
Standard
.25 x 0.75
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3465772 dowel pi...
3465772
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
0.875
Standard
.25 x 0.875
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445663 dowel pi...
3445663
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
1.000
Standard
.25 x 1
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445668 dowel pi...
3445668
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
1.250
Standard
.25 x 1.25
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445669 dowel pi...
3445669
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
1.500
Standard
.25 x 1.5
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3465773 dowel pi...
3465773
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
1.750
Standard
.25 x 1.75
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445670 dowel pi...
3445670
ASME B18.8.2
Steel
Case Hardened
Plain Finish
1/4
2.000
Standard
.25 x 2
0.2502
0.2503
0.2501
0.240
0.230
0.083
0.031
BN 48634 3445671 dowel pi...
3445671
ASME B18.8.2
Steel
Case Hardened
Plain Finish
5/16
0.500
Standard
.313 x 0.5
0.3127
0.3128
0.3126
0.302
0.290
0.104
0.039
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48172 - Flat socket head cap screws, Full thread and fine thread, Steel,...
Bossard Inch
29.11.2018
BN 48170 - Socket head cap screws, Partial thread and coarse thread, Steel,...
Bossard Inch
29.11.2018
BN 48159 - Round head full square neck bolts, Coarse thread, Steel, Grade 5...
Bossard Inch
29.11.2018
BN 49580 - Phillips flat head undercut machine screws, Full thread and coar...
Bossard Inch
29.11.2018
BN 48790 - Low crown nuts, Fine thread, Stainless Steel, 18-8, Plain Finish...
Bossard Inch
29.11.2018
BN 48783 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18...
Bossard Inch
29.11.2018
BN 48788 - Wing nuts type A, Fine thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48174 - Button socket head cap screws, Full thread and fine thread, Stee...
Bossard Inch
29.11.2018
BN 48743 - Threaded rods, Coarse thread, Steel, Grade A, Zinc Clear Plated ...
Bossard Inch
29.11.2018
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Ste...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表