您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48632 - External retaining rings, Steel, Spring Steel, Plain Finish (ASME B18.27.1)
Bossard Inch
Washers
Retaining rings
Powered by
CAD模型選擇
{bossard_inch/washers/retaining_rings/bn_48632.prj},{NB=BN 48632 3445410 external retaining ring 0.579x0.035},{CNSORDERNO=3445410},{BNARTNR=3445410},{BNNORM1=ASME B18.27.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Spring Steel},{BNSURFACE=Plain Finish},{D=0.579},{T=0.035},{SN=62},{RS=NA1-62},{S=0.625},{SF=5/8},{SMM=15.9},{P=0.047},{B=0.113},{E=0.080},{J=0.045},{M=1.3},{G=0.588},{GD=0.018},{Z=0.055},{HP=X062000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Free Diameter
[Inch]
T
Thickness
[Inch]
RS
Ring Size
ⁿ/ₐ
S
Shaft Diameter - Decimal
[Inch]
SF
Shaft Diameter - Fraction
[Inch]
SMM
Shaft Diameter
[mm]
DPT
Free Diameter Plus Tolerance
[Inch]
DMT
Free Diameter Minus Tolerance
[Inch]
TTOL
Thickness Tolerance
[Inch]
P
Hole Diameter
[Inch]
PPT
Hole Diameter Plus Tolerance
[Inch]
PMT
Hole Diameter Minus Tolerance
[Inch]
B
Lug Height - Max.
[Inch]
E
Large Section
[Inch]
ETOL
Large Section Tolerance
[Inch]
J
Small Section
[Inch]
JTOL
Small Section Tolerance
[Inch]
M
Approx. Mass per 1000 Pcs.
[lb]
G
Groove Diameter
[Inch]
GTOL
Groove Diameter Tolerance
[Inch]
W
Groove Width
[Inch]
WPT
Groove Width Plus Tolerance
[Inch]
WMT
Groove Width Minus Tolerance
[Inch]
GD
Groove Depth
[Inch]
Z
Edge Margin
[Inch]
BN 48632 3445404 external...
3445404
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.225
0.025
NA1-25
0.250
1/4
6.4
0.002
0.004
0.002
0.041
0.010
0.002
0.083
0.035
0.003
0.025
0.003
0.21
0.230
0.002
0.029
0.003
0.000
0.010
0.030
BN 48632 3445406 external...
3445406
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.281
0.025
NA1-31
0.312
5/16
7.9
0.002
0.005
0.002
0.041
0.010
0.002
0.090
0.040
0.003
0.026
0.003
0.27
0.290
0.002
0.029
0.003
0.000
0.011
0.033
BN 48632 3445407 external...
3445407
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.338
0.025
NA1-37
0.375
3/8
9.5
0.002
0.005
0.002
0.041
0.010
0.002
0.091
0.050
0.003
0.030
0.003
0.39
0.352
0.002
0.029
0.003
0.000
0.012
0.036
BN 48632 3445408 external...
3445408
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.395
0.025
NA1-43
0.438
7/16
11.1
0.002
0.005
0.002
0.041
0.010
0.002
0.091
0.055
0.003
0.033
0.003
0.50
0.412
0.002
0.029
0.003
0.000
0.013
0.039
BN 48632 3445409 external...
3445409
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.461
0.035
NA1-50
0.500
1/2
12.7
0.002
0.005
0.002
0.047
0.010
0.002
0.111
0.065
0.004
0.040
0.004
0.91
0.468
0.002
0.039
0.003
0.000
0.016
0.048
BN 48632 3445410 external...
3445410
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.579
0.035
NA1-62
0.625
5/8
15.9
0.005
0.010
0.002
0.047
0.010
0.002
0.113
0.080
0.004
0.045
0.004
1.3
0.588
0.003
0.039
0.003
0.000
0.018
0.055
BN 48632 3445414 external...
3445414
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.693
0.042
NA1-75
0.750
3/4
19.0
0.005
0.010
0.002
0.052
0.010
0.002
0.140
0.092
0.005
0.051
0.005
2.1
0.704
0.003
0.046
0.003
0.000
0.023
0.069
BN 48632 3445415 external...
3445415
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.810
0.042
NA1-87
0.875
7/8
22.2
0.005
0.010
0.002
0.052
0.010
0.002
0.141
0.104
0.005
0.057
0.005
2.8
0.821
0.003
0.046
0.003
0.000
0.027
0.081
BN 48632 3445416 external...
3445416
ASME B18.27.1
Steel
Spring Steel
Plain Finish
0.925
0.042
NA1-100
1.000
1
25.4
0.005
0.010
0.002
0.078
0.015
0.002
0.171
0.116
0.005
0.065
0.005
3.6
0.940
0.003
0.046
0.003
0.000
0.030
0.090
BN 48632 3445418 external...
3445418
ASME B18.27.1
Steel
Spring Steel
Plain Finish
1.041
0.050
NA1-112
1.125
1 1/8
28.6
0.010
0.015
0.002
0.078
0.015
0.002
0.186
0.128
0.006
0.071
0.006
5.1
1.059
0.004
0.056
0.004
0.000
0.033
0.099
BN 48632 3445419 external...
3445419
ASME B18.27.1
Steel
Spring Steel
Plain Finish
1.156
0.050
NA1-125
1.250
1 1/4
31.7
0.010
0.015
0.002
0.078
0.015
0.002
0.187
0.140
0.006
0.076
0.006
5.9
1.176
0.004
0.056
0.004
0.000
0.037
0.111
BN 48632 3445421 external...
3445421
ASME B18.27.1
Steel
Spring Steel
Plain Finish
1.272
0.050
NA1-137
1.375
1 3/8
34.9
0.010
0.015
0.002
0.078
0.015
0.002
0.188
0.152
0.006
0.082
0.006
7.2
1.291
0.004
0.056
0.004
0.000
0.042
0.126
BN 48632 3445422 external...
3445422
ASME B18.27.1
Steel
Spring Steel
Plain Finish
1.387
0.050
NA1-150
1.500
1 1/2
38.1
0.010
0.015
0.002
0.120
0.015
0.002
0.218
0.168
0.006
0.091
0.006
9.0
1.406
0.004
0.056
0.004
0.000
0.047
0.141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 43550 - Hex head cap screw, Partial thread and coarse thread, Steel, Gra...
Bossard Inch
29.11.2018
BN 48251 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse...
Bossard Inch
29.11.2018
BN 48288 - Wing nuts type A, Coarse thread, Steel, Grade Not Designated, Zi...
Bossard Inch
29.11.2018
BN 48792 - Hex flange serrated nuts, Coarse thread, Stainless Steel, 18-8, ...
Bossard Inch
29.11.2018
BN 48786 - Hex jam nuts, Coarse thread, Stainless Steel, 316 Stainless Stee...
Bossard Inch
29.11.2018
BN 20141 - Nord-Lock NLss/NLspss, Adhered in pairs, Stainless Steel, A4 Sta...
Bossard Inch
29.11.2018
BN 48782 - Socket set screws flat point, Fine thread, Stainless Steel, 18-8...
Bossard Inch
29.11.2018
BN 48993 - Hex lag screws (wood screws), Steel, Grade 1, Plain Finish (ASME...
Bossard Inch
29.11.2018
BN 48788 - Wing nuts type A, Fine thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48651 - Fender washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22...
Bossard Inch
29.11.2018
BN 48783 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48719 - Low crown nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated...
Bossard Inch
29.11.2018
BN 48762 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表