您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48361 - Hex machine screw nuts, Coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bossard Inch
Nuts, Inserts
Different types of nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/different_typ_of_nuts/bn_48361.prj},{NB=BN 48361 3401265 hex machine screw nut 0.138},{CNSORDERNO=3401265},{BNARTNR=3401265},{BNNORM1=ASME B18.6.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#6},{NS1=0.1380},{TT=0.138-32 UNC-2B},{TTNB=0.138-32UNC-2B},{F=0.31250000},{FMAX=0.312},{FMIN=0.302},{G1MAX=0.361},{G1MIN=0.344},{HMAX=0.114},{HMIN=0.102},{ANGLE=30.0},{TPI=32},{TYPE=UNC},{FP=1.000},{HP=C138000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Thread Diameter
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
F
Width Across Flats - Basic
[Inch]
G1MAX
Width Across Corners - Max.
[Inch]
G1MIN
Width Across Corners - Min.
[Inch]
H
Thickness - Basic
[Inch]
BN 48361 3476258 hex mach...
3476258
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#2
0.086-56 UNC-2B
3/16
0.217
0.205
0.061
BN 48361 3401262 hex mach...
3401262
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#3
0.099-48 UNC-2B
3/16
0.217
0.205
0.061
BN 48361 3401263 hex mach...
3401263
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.112-40 UNC-2B
1/4
0.289
0.275
0.092
BN 48361 3476259 hex mach...
3476259
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#5
0.125-40 UNC-2B
5/16
0.361
0.344
0.108
BN 48361 3401264 hex mach...
3401264
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.138-32 UNC-2B
5/16
0.361
0.344
0.108
BN 48361 3401265 hex mach...
3401265
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.138-32 UNC-2B
5/16
0.361
0.344
0.108
BN 48361 3401266 hex mach...
3401266
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#8
0.164-32 UNC-2B
11/32
0.397
0.378
0.123
BN 48361 3401267 hex mach...
3401267
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#8
0.164-32 UNC-2B
11/32
0.397
0.378
0.123
BN 48361 3401268 hex mach...
3401268
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#10
0.190-24 UNC-2B
3/8
0.433
0.413
0.123
BN 48361 3401269 hex mach...
3401269
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#12
0.216-24 UNC-2B
7/16
0.505
0.482
0.154
BN 48361 3401270 hex mach...
3401270
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
1/4
0.250-20 UNC-2B
7/16
0.505
0.482
0.185
BN 48361 3476260 hex mach...
3476260
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
5/16
0.3125-18 UNC-2B
9/16
0.650
0.621
0.216
BN 48361 3476261 hex mach...
3476261
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
3/8
0.375-16 UNC-2B
5/8
0.722
0.692
0.248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表