您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48210 - Phillips pan head machine screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bossard Inch
Stainless steel fasteners
Cross recessed machine screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/cross_recess_mach_screws/bn_48210.prj},{NB=BN 48210 3464806 phillips pan head machine screw 0.164x0.625},{CNSORDERNO=3464806},{BNARTNR=3464806},{BNNORM1=ASME B18.6.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#8},{NS1=0.1640},{NS2=.164},{L=0.6250},{LG=0.063},{SD=.164-32 x 0.625},{SDNB=.164-32x0.625},{TYPE=UNC},{HP=C164625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
R
Head Radius - Min.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
DS
Driver Size
ⁿ/ₐ
PMAX
Recess Penetration Gaging Depth - Max.
[Inch]
PMIN
Recess Penetration Gaging Depth - Min.
[Inch]
BN 48210 3400664 phillips...
3400664
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#2
.086-56 UNC-2A
0.2500
0.018
0.232
.086-56 x 0.25
0.167
0.155
0.062
0.053
0.010
0.097
0.050
0.017
1
0.052
0.034
BN 48210 3603105 phillips...
3603105
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#2
.086-56 UNC-2A
0.3125
0.036
0.277
.086-56 x 0.313
0.167
0.155
0.062
0.053
0.010
0.097
0.050
0.017
1
0.052
0.034
BN 48210 3605229 phillips...
3605229
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#2
.086-56 UNC-2A
0.4375
0.036
0.402
.086-56 x 0.438
0.167
0.155
0.062
0.053
0.010
0.097
0.050
0.017
1
0.052
0.034
BN 48210 3603102 phillips...
3603102
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#2
.086-56 UNC-2A
0.8750
0.036
0.839
.086-56 x 0.875
0.167
0.155
0.062
0.053
0.010
0.097
0.050
0.017
1
0.052
0.034
BN 48210 3400665 phillips...
3400665
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.2500
0.025
0.225
.112-40 x 0.25
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3400666 phillips...
3400666
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.3125
0.025
0.287
.112-40 x 0.313
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3400667 phillips...
3400667
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.3750
0.050
0.325
.112-40 x 0.375
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3464750 phillips...
3464750
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.5000
0.050
0.450
.112-40 x 0.5
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3464803 phillips...
3464803
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.6250
0.050
0.575
.112-40 x 0.625
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3464804 phillips...
3464804
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
0.7500
0.050
0.700
.112-40 x 0.75
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3605233 phillips...
3605233
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-2A
1.5000
0.500
1.000
.112-40 x 1.5
0.219
0.205
0.080
0.070
0.010
0.115
0.069
0.019
1
0.071
0.053
BN 48210 3400668 phillips...
3400668
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.1875
0.031
0.157
.138-32 x 0.188
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400669 phillips...
3400669
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.2500
0.031
0.219
.138-32 x 0.25
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400670 phillips...
3400670
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.3125
0.031
0.281
.138-32 x 0.313
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400671 phillips...
3400671
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.3750
0.031
0.344
.138-32 x 0.375
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400672 phillips...
3400672
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.5000
0.063
0.437
.138-32 x 0.5
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400673 phillips...
3400673
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.6250
0.063
0.562
.138-32 x 0.625
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400674 phillips...
3400674
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.7500
0.063
0.687
.138-32 x 0.75
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3464805 phillips...
3464805
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
0.8750
0.063
0.812
.138-32 x 0.875
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400675 phillips...
3400675
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
1.0000
0.063
0.937
.138-32 x 1
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3489250 phillips...
3489250
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
1.2500
0.063
1.187
.138-32 x 1.25
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3489251 phillips...
3489251
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
1.5000
0.063
1.437
.138-32 x 1.5
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3489252 phillips...
3489252
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-2A
2.0000
0.063
1.937
.138-32 x 2
0.270
0.256
0.097
0.087
0.015
0.159
0.078
0.028
2
0.080
0.055
BN 48210 3400676 phillips...
3400676
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-2A
0.1875
0.031
0.157
.164-32 x 0.188
0.322
0.306
0.115
0.105
0.015
0.175
0.095
0.030
2
0.097
0.071
BN 48210 3400677 phillips...
3400677
ASME B18.6.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-2A
0.2500
0.031
0.219
.164-32 x 0.25
0.322
0.306
0.115
0.105
0.015
0.175
0.095
0.030
2
0.097
0.071
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48207 - Phillips pan head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 48256 - Phillips pan head machine screws, Full thread and coarse thread,...
Bossard Inch
29.11.2018
BN 48234 - Regular split lock washers, Stainless Steel, 18-8, Plain Finish ...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48218 - Hex nuts, Coarse thread, Stainless Steel, 18-8, Plain Finish (AS...
Bossard Inch
29.11.2018
BN 49577 - Phil flat head machine screws 100 degrees, Full thread and coars...
Bossard Inch
29.11.2018
BN 48794 - Hex nuts with tooth lock washer, Coarse thread, Stainless Steel,...
Bossard Inch
29.11.2018
00020004 - Stainless(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 48346 - Flat washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1...
Bossard Inch
29.11.2018
BN 48243 - Slotted pan head machine screws, Full thread and fine thread, St...
Bossard Inch
29.11.2018
BN 48246 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表