您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48191.prj},{NB=BN 48191 3400586 socket head cap screw 0.25x0.625},{CNSORDERNO=3400586},{BNARTNR=3400586},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=1/4},{NS1=0.2500},{TT=.250-20 UNC-3A},{TYPE=UNC},{L=0.6250},{LG=0.10},{LB=0.00},{SL=Standard},{SD=.250-20 x 0.63},{SDNB=.250-20x0.63},{DMAX=0.2500},{DMIN=0.2435},{AMAX=0.375},{AMIN=0.365},{HMAX=0.250},{HMIN=0.244},{C=0.025},{J=0.188},{T=0.120},{G=0.095},{K=0.010},{FMAX=0.278},{FMIN=0.261},{FLM=0.024},{R=0.007},{N=0.215},{UN=56},{U=0.0465},{VMAX=0.085},{VMIN=0.065},{JMAX=0.1900},{JMIN=0.1875},{P=0.0500},{HP=U250625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
G
Wall Thickness - Min.
[Inch]
K
Chamfer or Radius - Max.
[Inch]
V
V - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48191 3400561 socket h...
3400561
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.1875
0.05
0.00
0.14
Standard
.112-40 x 0.19
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3400562 socket h...
3400562
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.2500
0.05
0.00
0.20
Standard
.112-40 x 0.25
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3400563 socket h...
3400563
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.3125
0.05
0.00
0.26
Non-Standard
.112-40 x 0.31
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3400564 socket h...
3400564
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.3750
0.05
0.00
0.33
Standard
.112-40 x 0.38
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3400565 socket h...
3400565
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.5000
0.05
0.00
0.45
Standard
.112-40 x 0.5
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3465470 socket h...
3465470
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.6250
0.05
0.00
0.57
Standard
.112-40 x 0.63
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3465471 socket h...
3465471
ASME B18.3
Stainless Steel
18-8
Plain Finish
#4
.112-40 UNC-3A
0.7500
0.05
0.00
0.70
Standard
.112-40 x 0.75
0.179
0.110
0.009
0.094
0.051
0.038
0.008
0.033
0.0250
BN 48191 3400566 socket h...
3400566
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.2500
0.06
0.00
0.19
Standard
.138-32 x 0.25
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400567 socket h...
3400567
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.3125
0.06
0.00
0.25
Non-Standard
.138-32 x 0.31
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400568 socket h...
3400568
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.3750
0.06
0.00
0.32
Standard
.138-32 x 0.38
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400569 socket h...
3400569
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.5000
0.06
0.00
0.44
Standard
.138-32 x 0.5
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400570 socket h...
3400570
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.6250
0.06
0.00
0.56
Standard
.138-32 x 0.63
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400571 socket h...
3400571
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.7500
0.06
0.00
0.69
Standard
.138-32 x 0.75
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400572 socket h...
3400572
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
0.8750
0.06
0.00
0.81
Standard
.138-32 x 0.88
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400573 socket h...
3400573
ASME B18.3
Stainless Steel
18-8
Plain Finish
#6
.138-32 UNC-3A
1.0000
0.06
0.00
0.94
Standard
.138-32 x 1
0.222
0.136
0.013
0.109
0.064
0.047
0.008
0.043
0.0313
BN 48191 3400574 socket h...
3400574
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.2500
0.06
0.00
0.19
Standard
.164-32 x 0.25
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400575 socket h...
3400575
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.3750
0.06
0.00
0.32
Standard
.164-32 x 0.38
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400576 socket h...
3400576
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.5000
0.06
0.00
0.44
Standard
.164-32 x 0.5
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400577 socket h...
3400577
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.6250
0.06
0.00
0.56
Standard
.164-32 x 0.63
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400578 socket h...
3400578
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.7500
0.06
0.00
0.69
Standard
.164-32 x 0.75
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400579 socket h...
3400579
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
0.8750
0.06
0.00
0.81
Standard
.164-32 x 0.88
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400580 socket h...
3400580
ASME B18.3
Stainless Steel
18-8
Plain Finish
#8
.164-32 UNC-3A
1.0000
0.06
0.00
0.94
Standard
.164-32 x 1
0.266
0.162
0.014
0.141
0.077
0.056
0.008
0.050
0.0313
BN 48191 3400582 socket h...
3400582
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.5000
0.08
0.00
0.42
Standard
.190-24 x 0.5
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48191 3465472 socket h...
3465472
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.6250
0.08
0.00
0.55
Standard
.190-24 x 0.63
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
BN 48191 3400583 socket h...
3400583
ASME B18.3
Stainless Steel
18-8
Plain Finish
#10
.190-24 UNC-3A
0.7500
0.08
0.00
0.67
Standard
.190-24 x 0.75
0.307
0.188
0.018
0.156
0.090
0.065
0.008
0.055
0.0417
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 44315 - Hex nuts, Coarse thread, Steel, Grade 5, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48290 - Hex nylon insert lock nuts type NM, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18...
Bossard Inch
29.11.2018
BN 48206 - Phillips flat head machine screws, Full thread and fine thread, ...
Bossard Inch
29.11.2018
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
XS+M DEB - Composition
CA-BE
03.11.2022
SHTCT, SHTCM, SHTCS, SHTCA - Shaft Supports - Casting, T-Shaped - Side Slit
Misumi
09.09.2019
SHSC, SHBM, SHSB, SHSA - Shaft Supports - Bottom Mount (Machined Products) ...
Misumi
16.02.2024
SHFTL, SHFML, SHFSSL, SHFL, SHFDL - Shaft Supports - Flanged Type (Precisio...
Misumi
16.04.2024
STHRBNL, STHRNL, SSTHRNL, ATHRNL - Shaft Supports - Bracket Shaped Thick Ho...
Misumi
18.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表