您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48172 - Flat socket head cap screws, Full thread and fine thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bossard Inch
Socket screws
Various types of screws
Powered by
CAD模型選擇
{bossard_inch/socket_screws/various_types_of_screws/bn_48172.prj},{NB=BN 48172 3484704 flat socket head cap screw 0.25x1},{CNSORDERNO=3484704},{BNARTNR=3484704},{BNNORM1=ASME B18.3},{CNSMAT=Steel},{BNMAT=Steel},{BNQUALITY=Alloy Steel},{BNSURFACE=Plain Finish},{NS=1/4},{NS1=0.2500},{TT=.250-28 UNF-3A},{TYPE=UNF},{L=1.0000},{LG=0.23},{LB=0.00},{SL=Standard},{SD=.250-28 x 1},{SDNB=.250-28x1},{DMAX=0.2500},{DMIN=0.2435},{AMAX=0.531},{AMIN=0.480},{H=0.161},{GMAX=0.424},{GMIN=0.423},{PMAX=0.064},{PMIN=0.043},{J=0.156},{T=0.111},{F=0.280},{JMAX=0.1587},{JMIN=0.1562},{P=0.036},{HP=K250A00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
D
D - Average
[Inch]
A
A - Average
[Inch]
H
Head Height - Ref.
[Inch]
J
Hexagon Socket Size
[Inch]
T
Key Engagement - Min.
[Inch]
F
Fillet Transition Diameter - Max.
[Inch]
P
Thread Pitch
[Inch]
BN 48172 3458284 flat soc...
3458284
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.2500
0.19
0.00
0.06
Standard
.190-32 x 0.25
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400430 flat soc...
3400430
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.3750
0.19
0.00
0.18
Standard
.190-32 x 0.38
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400431 flat soc...
3400431
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.5000
0.19
0.00
0.31
Standard
.190-32 x 0.5
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400432 flat soc...
3400432
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.6250
0.19
0.00
0.43
Standard
.190-32 x 0.63
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400433 flat soc...
3400433
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.7500
0.19
0.00
0.56
Standard
.190-32 x 0.75
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400434 flat soc...
3400434
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
0.8750
0.19
0.00
0.69
Standard
.190-32 x 0.88
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400435 flat soc...
3400435
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
1.0000
0.19
0.00
0.81
Standard
.190-32 x 1
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3400436 flat soc...
3400436
ASME B18.3
Steel
Alloy Steel
Plain Finish
#10
.190-32 UNF-3A
1.2500
0.19
0.00
1.06
Standard
.190-32 x 1.25
0.187
0.385
0.127
0.125
0.087
0.220
0.031
BN 48172 3484700 flat soc...
3484700
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
0.3750
0.23
0.00
0.14
Standard
.250-28 x 0.38
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484701 flat soc...
3484701
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
0.5000
0.23
0.00
0.27
Standard
.250-28 x 0.5
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484702 flat soc...
3484702
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
0.6250
0.23
0.00
0.40
Standard
.250-28 x 0.63
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484703 flat soc...
3484703
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
0.7500
0.23
0.00
0.52
Standard
.250-28 x 0.75
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484704 flat soc...
3484704
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
1.0000
0.23
0.00
0.77
Standard
.250-28 x 1
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484705 flat soc...
3484705
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
1.2500
0.23
0.00
1.02
Standard
.250-28 x 1.25
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484706 flat soc...
3484706
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.250-28 UNF-3A
1.5000
0.23
0.00
1.27
Standard
.250-28 x 1.5
0.247
0.506
0.161
0.156
0.111
0.280
0.036
BN 48172 3484707 flat soc...
3484707
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
0.5000
0.28
0.00
0.22
Standard
.3125-24 x 0.5
0.309
0.628
0.198
0.188
0.135
0.343
0.042
BN 48172 3484708 flat soc...
3484708
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
0.7500
0.28
0.00
0.47
Standard
.3125-24 x 0.75
0.309
0.628
0.198
0.188
0.135
0.343
0.042
BN 48172 3484709 flat soc...
3484709
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.3125-24 UNF-3A
1.0000
0.28
0.00
0.72
Standard
.3125-24 x 1
0.309
0.628
0.198
0.188
0.135
0.343
0.042
BN 48172 3484710 flat soc...
3484710
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
0.7500
0.32
0.00
0.43
Standard
.375-24 x 0.75
0.371
0.750
0.234
0.219
0.159
0.405
0.042
BN 48172 3484850 flat soc...
3484850
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
1.0000
0.32
0.00
0.68
Standard
.375-24 x 1
0.371
0.750
0.234
0.219
0.159
0.405
0.042
BN 48172 3484852 flat soc...
3484852
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
1.2500
0.32
0.00
0.93
Standard
.375-24 x 1.25
0.371
0.750
0.234
0.219
0.159
0.405
0.042
BN 48172 3484857 flat soc...
3484857
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.375-24 UNF-3A
1.5000
0.32
0.00
1.18
Standard
.375-24 x 1.5
0.371
0.750
0.234
0.219
0.159
0.405
0.042
BN 48172 3484858 flat soc...
3484858
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
1.0000
0.35
0.00
0.65
Standard
.500-20 x 1
0.496
0.905
0.251
0.312
0.172
0.530
0.050
BN 48172 3484859 flat soc...
3484859
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
1.2500
0.35
0.00
0.90
Standard
.500-20 x 1.25
0.496
0.905
0.251
0.312
0.172
0.530
0.050
BN 48172 3484860 flat soc...
3484860
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/2
.500-20 UNF-3A
1.5000
0.35
0.00
1.15
Standard
.500-20 x 1.5
0.496
0.905
0.251
0.312
0.172
0.530
0.050
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48614 - Flat socket head cap screws, Full thread and coarse thread, Stee...
Bossard Inch
29.11.2018
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48174 - Button socket head cap screws, Full thread and fine thread, Stee...
Bossard Inch
29.11.2018
BN 48976 - Round head full square neck bolts, Partial thread and coarse thr...
Bossard Inch
29.11.2018
BN 48758 - Torx pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
BN 48783 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 20141 - Nord-Lock NLss/NLspss, Adhered in pairs, Stainless Steel, A4 Sta...
Bossard Inch
29.11.2018
BN 48183 - Hex head cap screws, Partial thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48788 - Wing nuts type A, Fine thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
BN 48237 - Internal tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48622 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Ste...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表