您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48157 - Round head full square neck bolts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (ASME B18.5)
Bossard Inch
Bolts, Plugs
Bolts
Powered by
CAD模型選擇
{bossard_inch/bolts_plugs/bolts/bn_48157.prj},{NB=BN 48157 3465298 round head full square neck bolt 0.375x1.5},{CNSORDERNO=3465298},{BNARTNR=3465298},{BNNORM1=ASME B18.5},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 2},{BNSURFACE=Zinc Clear Plated Chromated},{NS=3/8},{NS1=0.37500000},{TT=.375-16 UNC-2A},{L=1.500},{SL=Standard},{LG=0.500},{BD=Standard},{SD=.375-16 x 1.5 Standard Body},{SDNB=.375-16x1.5},{EMAX=0.388},{EMIN=0.360},{AMAX=0.844},{AMIN=0.782},{HMAX=0.208},{HMIN=0.188},{OMAX=0.388},{OMIN=0.368},{PMAX=0.219},{PMIN=0.188},{QMAX=0.047},{RMAX=0.031},{TK=A2},{HDH=0.0625},{TP=0.0625},{D2=0.3331},{D1=0.2992},{HP=C375A50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Bolt Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
E
E - Average
[Inch]
A
A - Average
[Inch]
H
H - Average
[Inch]
O
O - Average
[Inch]
P
P - Average
[Inch]
QMAX
Corner Radius on Square - Max.
[Inch]
R
R - Average
[Inch]
BN 48157 3465292 round he...
3465292
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1.000
0.266
0.734
.250-20 x 1 Standard Body
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48157 3400275 round he...
3400275
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1.250
0.500
0.750
.250-20 x 1.25 Standard B...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48157 3465293 round he...
3465293
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1.500
0.750
0.750
.250-20 x 1.5 Standard Bo...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48157 3465294 round he...
3465294
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
1.750
1.000
0.750
.250-20 x 1.75 Standard B...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48157 3465295 round he...
3465295
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
2.000
1.250
0.750
.250-20 x 2 Standard Body
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48157 3400276 round he...
3400276
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1.250
0.375
0.875
.3125-18 x 1.25 Standard ...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3400277 round he...
3400277
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1.500
0.625
0.875
.3125-18 x 1.5 Standard B...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3400278 round he...
3400278
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1.750
0.875
0.875
.3125-18 x 1.75 Standard ...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3465296 round he...
3465296
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
2.000
1.125
0.875
.3125-18 x 2 Standard Bod...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3400279 round he...
3400279
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
2.500
1.625
0.875
.3125-18 x 2.5 Standard B...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3400280 round he...
3400280
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
4.000
3.125
0.875
.3125-18 x 4 Standard Bod...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48157 3465297 round he...
3465297
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1.250
0.360
0.890
.375-16 x 1.25 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465298 round he...
3465298
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1.500
0.500
1.000
.375-16 x 1.5 Standard Bo...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465299 round he...
3465299
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1.750
0.750
1.000
.375-16 x 1.75 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465300 round he...
3465300
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2.000
1.000
1.000
.375-16 x 2 Standard Body
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465301 round he...
3465301
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2.250
1.250
1.000
.375-16 x 2.25 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3400281 round he...
3400281
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
2.500
1.500
1.000
.375-16 x 2.5 Standard Bo...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465302 round he...
3465302
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
3.000
2.000
1.000
.375-16 x 3 Standard Body
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48157 3465303 round he...
3465303
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.500
0.458
1.042
.500-13 x 1.5 Standard Bo...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465304 round he...
3465304
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.750
0.500
1.250
.500-13 x 1.75 Standard B...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465305 round he...
3465305
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2.000
0.750
1.250
.500-13 x 2 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465306 round he...
3465306
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
2.500
1.250
1.250
.500-13 x 2.5 Standard Bo...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465307 round he...
3465307
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
3.000
1.750
1.250
.500-13 x 3 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465308 round he...
3465308
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
3.500
2.250
1.250
.500-13 x 3.5 Standard Bo...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48157 3465309 round he...
3465309
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
4.000
2.750
1.250
.500-13 x 4 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48159 - Round head full square neck bolts, Coarse thread, Steel, Grade 5...
Bossard Inch
29.11.2018
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
BN 48976 - Round head full square neck bolts, Partial thread and coarse thr...
Bossard Inch
29.11.2018
BN 48998 - Plow bolts, Coarse thread, Steel, Grade 5, Hot Dip Galvanized (A...
Bossard Inch
29.11.2018
BN 48796 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 49201 - Plow bolts, Full thread and coarse thread, Steel, Grade 5, Zinc ...
Bossard Inch
29.11.2018
BN 48718 - Hex flange bolts, Partial thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 49577 - Phil flat head machine screws 100 degrees, Full thread and coars...
Bossard Inch
29.11.2018
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48760 - Pozi pan head taptite thread forming screws, Coarse thread, Stee...
Bossard Inch
29.11.2018
BN 48275 - Phillips pan head taptite thread forming screws, Coarse thread, ...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表