您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 373 - Slotted flat countersunk head machine screws small head (VSM 13328), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 373 Slotted flat countersunk head machine screws small head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_373/bn_373.prj},{NB=BN 373 1149210 slotted flat countersunk head machine screw small head M4x25},{BNARTNR=1149210},{CNSORDERNO=1149210},{BNNORM1=VSM 13328},{BNNORM2=},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=25.000},{DF=3.545},{DK=5.800},{A=1.400},{B=21.400},{X=0.000},{K=1.200},{N=0.800},{R=0.200},{T=0.600},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length at form with shank
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature max.
[mm]
BN 373 1148982 slotted fl...
1148982
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
4.300
1.000
1.350
0.950
0.600
0.150
0.500
BN 373 1148990 slotted fl...
1148990
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
4.300
1.000
2.350
0.950
0.600
0.150
0.500
BN 373 1149008 slotted fl...
1149008
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
4.300
1.000
3.350
0.950
0.600
0.150
0.500
BN 373 1149016 slotted fl...
1149016
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
4.300
1.000
5.350
0.950
0.600
0.150
0.500
BN 373 1149024 slotted fl...
1149024
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
4.300
1.000
7.350
0.950
0.600
0.150
0.500
BN 373 1149032 slotted fl...
1149032
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
4.300
1.000
9.350
0.950
0.600
0.150
0.500
BN 373 1149040 slotted fl...
1149040
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
14.000
4.300
1.000
11.350
0.950
0.600
0.150
0.500
BN 373 1149059 slotted fl...
1149059
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
4.300
1.000
13.350
0.950
0.600
0.150
0.500
BN 373 1149075 slotted fl...
1149075
VSM 13328
Steel 4.8
zinc plated blue
3.000
2.387
0.500
20.000
4.300
1.000
17.350
0.950
0.600
0.150
0.500
BN 373 1149105 slotted fl...
1149105
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
5.000
5.800
1.400
1.400
1.200
0.800
0.200
0.600
BN 373 1149113 slotted fl...
1149113
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
6.000
5.800
1.400
2.400
1.200
0.800
0.200
0.600
BN 373 1149121 slotted fl...
1149121
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
8.000
5.800
1.400
4.400
1.200
0.800
0.200
0.600
BN 373 1149148 slotted fl...
1149148
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
10.000
5.800
1.400
6.400
1.200
0.800
0.200
0.600
BN 373 1149156 slotted fl...
1149156
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
12.000
5.800
1.400
8.400
1.200
0.800
0.200
0.600
BN 373 1149172 slotted fl...
1149172
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
16.000
5.800
1.400
12.400
1.200
0.800
0.200
0.600
BN 373 1149199 slotted fl...
1149199
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
20.000
5.800
1.400
16.400
1.200
0.800
0.200
0.600
BN 373 1149210 slotted fl...
1149210
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
25.000
5.800
1.400
21.400
1.200
0.800
0.200
0.600
BN 373 1149229 slotted fl...
1149229
VSM 13328
Steel 4.8
zinc plated blue
4.000
3.141
0.700
30.000
5.800
1.400
26.400
1.200
0.800
0.200
0.600
BN 373 1149237 slotted fl...
1149237
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
6.000
7.800
1.600
1.900
1.800
1.000
0.250
0.800
BN 373 1149245 slotted fl...
1149245
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
8.000
7.800
1.600
3.900
1.800
1.000
0.250
0.800
BN 373 1149253 slotted fl...
1149253
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
10.000
7.800
1.600
5.900
1.800
1.000
0.250
0.800
BN 373 1149261 slotted fl...
1149261
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
12.000
7.800
1.600
7.900
1.800
1.000
0.250
0.800
BN 373 1149296 slotted fl...
1149296
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
16.000
7.800
1.600
11.900
1.800
1.000
0.250
0.800
BN 373 1149326 slotted fl...
1149326
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
20.000
7.800
1.600
15.900
1.800
1.000
0.250
0.800
BN 373 1149342 slotted fl...
1149342
VSM 13328
Steel 4.8
zinc plated blue
5.000
4.019
0.800
25.000
7.800
1.600
20.900
1.800
1.000
0.250
0.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 404 - Slotted cheese head machine screws small head, fully threaded (SN ...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
DIN 1440 (ISO 8738) - FN 8241 - verzinkt blau - Washers for bolt
SFS Group Schweiz AG
17.06.2024
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表