您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 344 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1362, BN 344, BN 20243, BN 346 Slotted pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1362_344_20243_346/bn_344.prj},{NB=BN 344 1131532 slotted pan head machine screw M4x35},{BNARTNR=1131532},{CNSORDERNO=1131532},{BNNORM1=DIN 85 A},{BNNORM2=~ISO 1580},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=35.000},{A=1.400},{BX=38.000},{DK=8.000},{DA=4.700},{K=2.400},{N=1.200},{R=0.200},{RF=0.800},{T=1.000},{W=1.000},{X=1.750},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core thread diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
RF
min.
[mm]
T
Depth of the driving feature min.
[mm]
W
Residual head height min.
[mm]
X
Length of the thread run-out max.
[mm]
BN 344 1432133 slotted pa...
1432133
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
2.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130757 slotted pa...
1130757
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130765 slotted pa...
1130765
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130773 slotted pa...
1130773
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130781 slotted pa...
1130781
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130803 slotted pa...
1130803
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130811 slotted pa...
1130811
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130838 slotted pa...
1130838
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
14.000
0.900
13.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130846 slotted pa...
1130846
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
15.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130854 slotted pa...
1130854
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
18.000
0.900
17.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130862 slotted pa...
1130862
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
19.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130870 slotted pa...
1130870
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
22.000
0.900
21.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130889 slotted pa...
1130889
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
25.000
0.900
24.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130897 slotted pa...
1130897
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.500
1.948
0.450
30.000
0.900
29.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130900 slotted pa...
1130900
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
4.000
0.900
3.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130919 slotted pa...
1130919
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
5.000
0.900
4.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130927 slotted pa...
1130927
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
6.000
0.900
5.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130935 slotted pa...
1130935
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
8.000
0.900
7.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130943 slotted pa...
1130943
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
10.000
0.900
9.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1130951 slotted pa...
1130951
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
2.600
2.048
0.450
12.000
0.900
11.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 344 1131060 slotted pa...
1131060
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 344 1131079 slotted pa...
1131079
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 344 1131087 slotted pa...
1131087
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 344 1131095 slotted pa...
1131095
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 344 1131109 slotted pa...
1131109
DIN 85 A
~ISO 1580
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
1.000
9.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773;...
Bossard Catalog
31.10.2023
BN 809 - Circlips for shafts, bulk (DIN 6799), spring steel, black
Bossard Catalog
31.10.2023
BN 2586 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A4
Bossard Catalog
26.01.2023
BN 1362 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, plain
Bossard Catalog
31.10.2023
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
BN 351 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 413 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
31.10.2023
BN 505 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, nickel plated
Bossard Catalog
31.10.2023
BN 652 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A2, stainle...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表