您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33041 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C (~DIN 7981 C; ~ISO 14585 C), A4
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 33041 Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C, A4
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_33041/bn_33041.prj},{NB=BN 33041 5818400 hexalobular (6 Lobe) socket pan head tapping screw ST3.5x16},{CNSORDERNO=5818400},{BNARTNR=5818400},{BNNORM1=~DIN 7981 C},{BNNORM2=~ISO 14585 C},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=3.5},{P=1.3},{L=16.0},{A=1.3},{DK=6.900},{K=2.600},{R=0.500},{RF=5.400},{INNENSECHSRUN=X15},{A1=3.350},{T=1.400},{MH=4.200},{TH=2.030},{Y=3.200},{DA=4.100},{Z1H=0.800},{Z1D2=8.000},{Z2H=0.800},{Z2D2=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
INNENSECHSRUN
ⁿ/ₐ
A1
ref.
[mm]
T
Torx-depth max.
[mm]
MH
Wing diameter of cross recesses ~
[mm]
TH
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 33041 5818380 hexalobu...
5818380
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
9.5
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 5818390 hexalobu...
5818390
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
13.0
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 5818400 hexalobu...
5818400
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
16.0
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 5818410 hexalobu...
5818410
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
19.0
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 5818420 hexalobu...
5818420
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
25.0
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 3204103 hexalobu...
3204103
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
3.5
2.640
1.3
32.0
1.3
6.900
2.600
0.500
5.400
X15
3.350
1.400
4.200
2.030
3.200
BN 33041 3204104 hexalobu...
3204104
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
9.5
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818430 hexalobu...
5818430
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
13.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818440 hexalobu...
5818440
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
16.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818450 hexalobu...
5818450
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
19.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818460 hexalobu...
5818460
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
25.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818470 hexalobu...
5818470
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
32.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818480 hexalobu...
5818480
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
38.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 3204105 hexalobu...
3204105
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.2
3.100
1.4
50.0
1.4
8.200
3.050
0.600
6.200
X20
3.950
1.800
4.600
2.460
3.700
BN 33041 5818490 hexalobu...
5818490
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
13.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818500 hexalobu...
5818500
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
16.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818510 hexalobu...
5818510
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
19.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818520 hexalobu...
5818520
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
25.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818530 hexalobu...
5818530
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
32.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818540 hexalobu...
5818540
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
38.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818550 hexalobu...
5818550
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
4.8
3.580
1.6
50.0
1.6
9.500
3.550
0.700
7.200
X25
4.500
2.030
5.000
2.870
4.300
BN 33041 5818560 hexalobu...
5818560
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
5.5
4.170
1.8
16.0
1.8
10.800
3.950
0.800
8.200
X25
4.500
2.030
6.500
3.150
5.000
BN 33041 5818570 hexalobu...
5818570
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
5.5
4.170
1.8
19.0
1.8
10.800
3.950
0.800
8.200
X25
4.500
2.030
6.500
3.150
5.000
BN 33041 5818580 hexalobu...
5818580
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
5.5
4.170
1.8
25.0
1.8
10.800
3.950
0.800
8.200
X25
4.500
2.030
6.500
3.150
5.000
BN 33041 5818590 hexalobu...
5818590
~DIN 7981 C
~ISO 14585 C
Stainless steel A4
5.5
4.170
1.8
32.0
1.8
10.800
3.950
0.800
8.200
X25
4.500
2.030
6.500
3.150
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 994 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
31.10.2023
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
ISO 14585 C - Hexalobular socket pan head tapping screws
Fabory
13.02.2023
BN 1016 - Phillips pan head thread cutting screws form H, with tapping scre...
Bossard Catalog
31.10.2023
BN 13274 - Hexalobular (6 Lobe) socket pan head tapping screws with cone en...
Bossard Catalog
31.10.2023
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end ty...
Bossard Catalog
31.10.2023
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), st...
Bossard Catalog
20.06.2024
Modèle 212407 - Six lobes recessed pan head self tapping screw - Stainless ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
BN 20038 - Hexalobular (6 Lobe) socket pan head machine screws fully thread...
Bossard Catalog
26.01.2023
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 9995 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表