您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33 - Phillips pan head tapping screws form H, with flat end type F (DIN 7981 F; ~ISO 7049), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 33 Phillips pan head tapping screws form H, with flat end type F
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_33/bn_33.prj},{NB=BN 33 1037331 cross recessed pan head tapping screw ST3.5x9.5-F-H},{CNSORDERNO=1037331},{BNARTNR=1037331},{BNNORM1=DIN 7981 F},{BNNORM2=~ISO 7049},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.3},{L=9.5},{A=1.3},{DK=6.900},{K=2.600},{R=0.500},{RF=5.400},{MH=4.200},{TH=2.030},{Y=2.500},{DA=4.100},{Z1H=0.800},{Z1D2=8.000},{Z2H=0.800},{Z2D2=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MH
Wing diameter of cross recesses ~
[mm]
TH
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 33 1037218 cross reces...
1037218
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.8
4.5
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33 1037226 cross reces...
1037226
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.8
6.5
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33 1037234 cross reces...
1037234
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.8
9.5
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33 1037250 cross reces...
1037250
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.8
13.0
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33 1037277 cross reces...
1037277
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.8
16.0
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33 1037285 cross reces...
1037285
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.1
6.5
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33 1037293 cross reces...
1037293
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.1
9.5
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33 1037307 cross reces...
1037307
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.1
13.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33 1037315 cross reces...
1037315
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.1
16.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33 1037323 cross reces...
1037323
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.1
19.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33 1669737 cross reces...
1669737
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.3
6.5
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33 1037331 cross reces...
1037331
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.3
9.5
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33 1037358 cross reces...
1037358
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.3
13.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33 1037366 cross reces...
1037366
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.3
16.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33 1037374 cross reces...
1037374
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.3
19.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33 1037439 cross reces...
1037439
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.3
9.5
1.3
7.500
2.800
0.500
5.800
4.400
2.260
2.700
BN 33 1037447 cross reces...
1037447
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.3
13.0
1.3
7.500
2.800
0.500
5.800
4.400
2.260
2.700
BN 33 1037455 cross reces...
1037455
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.3
16.0
1.3
7.500
2.800
0.500
5.800
4.400
2.260
2.700
BN 33 1037463 cross reces...
1037463
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.3
19.0
1.3
7.500
2.800
0.500
5.800
4.400
2.260
2.700
BN 33 1037528 cross reces...
1037528
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
9.5
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33 1037536 cross reces...
1037536
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
13.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33 1037579 cross reces...
1037579
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
16.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33 1037595 cross reces...
1037595
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
19.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33 1037617 cross reces...
1037617
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
25.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33 1037625 cross reces...
1037625
DIN 7981 F
~ISO 7049
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.4
32.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 84529 - Split spring lock washers, series W (NFE 25-515 W), spring steel...
Bossard Catalog
31.10.2023
BN 1719 - Phillips pan head assembled (Sems) screws form H, with captive fl...
Bossard Catalog
31.10.2023
BN 431 - Slotted set screws with cup point (DIN 438; ISO 7436), 14 H / 22 H...
Bossard Catalog
31.10.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 20005 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO...
Bossard Catalog
31.10.2023
ISO 7049 F-H (DIN 7981 F) - FN 424 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
17.06.2024
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
BN 1432 - Phillips pan head tapping screws form H, with flat end type F (DI...
Bossard Catalog
26.01.2023
BN 13577 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
31.10.2023
BN 1976 - Shim rings (DIN 988), Steel min. St 2K50 / DC01-C490, plain oiled
Bossard Catalog
31.10.2023
BN 994 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表